Rainproof and Water Resistant Hubs for Safety Switches

Rainproof bolt-on hubs and water-resistant hubs designed for Square D™ general duty and heavy duty safety switch enclosures in commercial and industrial applications. Available in multiple conduit sizes and finishes, they provide secure conduit connections, help prevent water ingress, and support NEMA-rated indoor, outdoor, wet, dusty, and rainproof installations.

Rainproof Bolt-On Hubs and Water Resistant Hubs

Rainproof Bolt-On Hubs

Rainproof Bolt-On Hubs

  • UL Listed for indoor or rainproof applications

  • Suitable for use with conduit having ANSI standard taper pipe thread

  • NEMA Type 3R switches with catalog number ending in RB have a bolt-on closing cap factory installed

    • Accepts 3/4 in. through 2-1/2 in. bolt-on hubs

    • No gaskets required

  • NEMA Type 3R switches with R suffix have blank top endwalls [1]

    • Accepts 3 in. through 4 in. bolt on hubs

    • Gaskets provided

    • Conduit entry holes must be cut in the field

note

Gaskets are provided on 3 in. and larger bolt on hubs.

Rainproof Bolt-On Hubs

Conduit Size

3/4

1

1-1/4

1-1/2

2

2-1/2

3

4

Closing Cap

Hub
Cat. No

B075

B100

B125

B150

B200

B250

B300

B400

BCAP


H200 Zinc Plated

H050CP Chrome Plated

Water Resistant Hubs for Heavy Duty Safety Switches

  • UL Listed for dusty and wet applications

  • Suitable for use with conduit having ANSI standard taper pipe thread

  • Water resistant hubs are field installed on NEMA Type 4/4X/5 stainless steel and NEMA Type 12/3R and 12K enclosures

  • Water resistant hubs are available in zinc or chrome plated finish

  • Gaskets provided with hub kit accessories.

These hubs are designed to prevent water ingress into the safety switch enclosure. They typically include gaskets and are made from zinc or chrome-plated materials to resist corrosion. Water resistant hubs are field installed on NEMA Type 4/4X/5 stainless steel and NEMA Type 12/3R and 12K enclosures. This sealing capability ensures the switch remains operational and safe even in wet or humid environments.

Water Resistant Hubs for Heavy Duty Safety Switches

Conduit Size

1/2

3/4

1

1-1/4

1-1/2

2

2-1/2

3

3-1/2

4

Standard-
Zinc Hub
Cat. No

H050

H075

H100

H125

H150

H200

H250

H300

H350

H400

Chrome
Plated
Hub
Cat. No.

H050CP

H075CP

H100CP

H125CP

H150CP

H200CP

Footnotes

  1. 200 A Heavy Duty catalogs VH364NR, VH364R, VHU364R, VH224NR, VH324NR, and variants, comes with HUB provision and knockouts.
Feedback