240 Volt Fusible Safety Switches

Heavy-duty 240 V fusible safety disconnect switches are designed for power isolation and circuit protection in commercial and industrial electrical systems. Available in 2-wire, 3-wire, and 4-wire configurations with ampere ratings from 30 A to 1200 A, they offer multiple enclosure types, fuse options, line-side barriers, and suitability for various indoor and outdoor applications.

240 Volt Single Throw Fusible Switches

VisiPacT VH221N
Heavy Duty Safety Switch with Viewing Window

This selection table identifies 240 V fusible single-throw switches available for 2-wire, 3-wire, and 4-wire systems in ratings from 30 A to 1200 A. The table cross-references enclosure types (Type 1, Type 3R, Type 12, and Type 4X 304 stainless steel), line-side barrier options, and horsepower ratings for both standard one-time fuses and maximum dual-element time-delay fuses. Line-side barriers are factory included (as noted) to provide protection against inadvertent contact with energized parts in accordance with UL 869A and NEC service-entrance barrier requirements. Ground lugs are factory included on devices as noted, and neutral configurations are identified for applicable systems. For corner-grounded delta systems, switching poles are required on ungrounded conductors.

Refer to the following for complete information for heavy duty safety switches, applications, and accessories.

Online Product Selector: Safety Switches Product Selector

Product Range: Heavy Duty Safety Switches

240 Volt — Single Throw Fusible Safety Switches

System

Amp

Type 1

Type 3R [1]

Type 12 [1]

Type 4X 304 Stainless Steel [1]

Line Side Barriers [2]

Horsepower Ratings

Std (Fast Acting One-Time Fuses)

Max (Dual Element Time-Delay Fuses)

250 Vdc [3]

1-ph

3-ph [4]

1-ph

3-ph [4]

2 Wire (2 Blade and Fuseholder) – 240 Vac 250 Vdc

30

Use device with factory neutral

VH221AWKGL [5]

VH221DSGL [5]

Factory Included

1-1/2

3

3

7-1/2

5

30

VH2213AWKGL [5]

VH2213DSGL [5]

Factory Included

1-1/2

3

5

60

VH222AWKGL [5]

VH222DSGL [5]

Factory Included

3

7-1/2

10

15

10

100

VH223AWKGL [5]

VH223DSGL [5]

Factory Included

7-1/2

15

15

30

20

200

VH224AWKGL [5]

VH224DSGL [5]

Factory Included

15

25

60

40

400

H225

H225R

H225AWK

H225DS

LSBG202

50

600

H226

H226R

H226AWK

H226DS

LSBG202

75

200

50

800

H227

H227R

H227AWK

LSBF202

50

50

1200

H228

H228R

H228AWK

LSBF202

50

50

3 Wire (2 Blade and Fuseholder, 1 neutral) – 240 Vac 250 Vdc

30

VH221N

VH221NRB

VH221NAWKGL [5]

VH221NDSGL [5]

Factory Included

1-1/2

3

3

7-1/2

5

60

VH222N

VH222NRB

VH222NAWKGL [5]

VH222NDSGL [5]

Factory Included

3

7-1/2

10

15

10

100

VH223N

VH223NRB

VH223NAWKGL [5]

VH223NDSGL [5]

Factory Included

7-1/2

15

15

30

20

200

VH224N

VH224NR [6]

VH224NAWKGL [5]

VH224NDSGL [5]

Factory Included

15

25

60

40

400

H225N

H225NR

H225NAWK

H225NDS

LSBG202

50

125

50

600

H226N

H226NR

H226NAWK

H226NDS

LSBG202

75

200

50

800

H227N

H227NR

H227NAWK

LSBF202

50

50

1200

H228N

H228NR

H228NAWK

LSBF202

50

50

3 Wire (3 Blade and Fuseholder) – 240 Vac 250 Vdc

30

Use device with factory neutral

VH321AWKGL [5]

VH321DSGL [5]

Factory Included

1-1/2

3

3

7-1/2

5

60

VH322AWKGL [5]

VH322DSGL [5]

Factory Included

3

7-1/2

10

15

10

100

VH323AWKGL [5]

VH323DSGL[5]

Factory Included

7-1/2

15

15

30

20

200

VH324AWKGL [5]

VH324DSGL [5]

Factory Included

15

25

60

40

400

H325

H325R

H325AWK

H325DS

LSBG203

50

125

50

600

H326

H326R

H326AWK

H326DS

LSBG203

75

200

50

800

H327

H327R

H327AWK

LSBF203

50

50

1200

H328

H328R

H328AWK

LSBF203

50

50

4 Wire (3 Blade and Fuseholder, 1 neutral) –240 Vac 250 Vdc

30

VH321N

VH321NRB

VH321NAWKGL [5]

VH321NDSGL [5]

Factory Included

1-1/2

3

3

7-1/2

5

60

VH322N

VH322NRB

VH322NAWKGL [5]

VH322NDSGL [5]

Factory Included

3

7-1/2

10

15

10

100

VH323N

VH323NRB

VH323NAWKGL [5]

VH323NDSGL [5]

Factory Included

7-1/2

15

15

30

20

200

VH324N

VH324NR [6]

VH324NAWKGL [5]

VH324NDSGL [5]

Factory Included

15

25

60

40

400

H325N

H325NR

H325NAWK

H325NDS

LSBG203

50

125

50

600

H326N

H326NR

H326NAWK

H326NDS

LSBG203

75

200

50

800

H327N

H327NR

H327NAWK

LSBF203

50

50

1200

H328N

H328NR

H328NAWK

LSBF203

50

50

Accessories: see Heavy Duty Safety Switch Accessories and Options.

Dimensions: NEMA Type 1 and 3R, see Dimensions: Type 1 / 3R Switches.

Dimensions: NEMA Type 4, 4X and 5 Stainless and NEMA Type 12, see Dimensions: Type 4, 4X, 5, 7, 9, and 12 Switches.

Footnotes

  1. For rainproof bolt-on hubs and water resistant hubs.
  2. Factory included to protect against inadvertent contact with live parts per .UL 869A and NEC Service entrance barrier requirements.
  3. For switching dc, use two outside switching poles.
  4. For corner grounded delta systems, use switching poles for ungrounded conductors. See data bulletin 2700DB0202 for additional information.
  5. Ground Lug Factory Included.
  6. This product is shipped with HUB provision and knockouts.
Feedback