600 Volt Single Throw Fusible Safety Switches
600 Volt Single Throw Fusible Switches
Rated for 600 Vac/600 Vdc systems, the switches in this selection table span 30–1200 A in 3-wire and 4-wire configurations, with 2-wire units limited to 400–1200 A using three-blade devices. Three-phase horsepower ratings reach 500 HP at 800–1200 A with dual-element time-delay fuses. The 4-pole and 6-pole variants (100–400 A, not suitable for service entrance) support 240 V, 480 V, and 600 V applications. Factory-included line-side barriers apply to 30–200 A units; larger frames use LSBG602/LSBF602 barriers.
Accessories: see Heavy Duty Safety Switch Accessories and Options.
Dimensions: NEMA Type 1 and 3R, see Dimensions: Type 1 / 3R Switches.
Dimensions: NEMA Type 4, 4X and 5 Stainless and NEMA Type 12, see Dimensions: Type 4, 4X, 5, 7, 9, and 12 Switches.
Also refer to the following for complete information for heavy duty safety switches, applications, and accessories.
Online Product Selector: Safety Switches Product Selector
Product Range: Heavy Duty Safety Switches
600 Volt–Single Throw Fusible
|
System |
Amp |
Type 1 |
Type 3R [1] |
Type 12 [1] |
Type 4X 304 Stainless Steel [1] |
Line Side Barriers |
Horsepower Ratings |
|||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Std (Fast Acting One-Time Fuses) |
Max (Dual Element Time-Delay Fuses) |
250 Vdc [2] |
600 Vdc |
|||||||||
|
1-ph |
3-ph |
1-ph |
3-ph |
|||||||||
|
2 Wire (2 Blade and Fuseholder) – 600 Vac 600 Vdc |
||||||||||||
![]() |
30 |
Use device with three blade |
||||||||||
|
60 |
||||||||||||
|
100 |
||||||||||||
|
200 |
||||||||||||
|
400 |
100 |
250 |
— |
50 |
50 |
|||||||
|
600 |
150 |
400 |
— |
50 |
50 |
|||||||
|
800 |
— |
— |
— |
— |
— |
50 |
||||||
|
1200 |
— |
— |
— |
— |
— |
— |
50 |
|||||
|
3 Wire (3 Blade and Fuseholder) – 600 Vac 600 Vdc |
||||||||||||
![]() |
30 |
Factory Included |
5 |
15 |
7-1/2 |
20 |
5 |
15 |
||||
|
30 |
— | — |
Factory Included |
5 |
15 |
7-1/2 |
20 |
— |
15 |
|||
|
60 |
Factory Included |
15 |
30 |
15 |
50 |
— |
30 |
|||||
|
100 |
Factory Included |
25 |
60 |
30 |
100 |
— |
50 |
|||||
|
200 |
Factory Included |
50 |
125 |
60 |
150 |
40 |
50 |
|||||
|
400 |
100 |
250 |
125 |
350 |
50 |
50 |
||||||
|
600 |
150 |
400 |
200 |
500 |
50 |
50 |
||||||
|
800 |
— |
200 |
500 |
250 |
500 |
— |
50 |
|||||
|
1200 |
— |
200 |
500 |
250 |
500 |
— |
50 |
|||||
|
4 Wire (3 Blade and Fuseholder, 1 neutral) – 600 Vac 600 Vdc |
||||||||||||
![]() |
30 |
Factory Included |
5 |
15 |
7-1/2 |
20 |
5 |
15 |
||||
|
60 |
Factory Included |
15 |
30 |
15 |
50 |
— |
30 |
|||||
|
100 |
Factory Included |
25 |
60 |
30 |
100 |
— |
50 |
|||||
|
200 |
Factory Included |
50 |
125 |
60 |
150 |
40 |
50 |
|||||
|
400 |
100 |
250 |
125 |
350 |
50 |
50 |
||||||
|
600 |
150 |
400 |
200 |
500 |
50 |
50 |
||||||
|
800 |
— |
200 |
500 |
250 |
500 |
— |
50 |
|||||
|
1200 |
— |
200 |
500 |
250 |
500 |
— |
50 |
|||||
4-Pole and 6-Pole - Single Throw Fusible (NOT SUITABLE FOR SERVICE ENTRANCE)
|
System |
Amperes |
Type 12 |
Type 4X |
Class R |
Line Side |
Horsepower Ratings Max (Dual Eleemnt Time-Delay Fuses) |
|||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Fuse Kits |
Barriers |
240 V |
480 V |
600 V |
250 Vdc |
600 Vdc |
|||||||
|
2-ph |
3-ph |
2-ph |
3-ph |
2-ph |
3-ph |
||||||||
|
4-Wire (4 Blades and fuse holders) - 600 Vac 600 Vdc |
|||||||||||||
![]() |
30 |
Factory Included |
10 |
10 |
20 |
20 |
25 |
30 |
10 |
15 |
|||
|
60 |
Factory Included |
20 |
20 |
40 |
50 |
50 |
60 |
10 |
30 |
||||
|
100 |
Factory Included |
30 |
40 |
50 |
75 |
50 |
75 |
20 |
30 |
||||
|
200 |
Factory Included |
50 |
60 |
50 |
125 |
50 |
150 |
40 |
50 |
||||
|
400 |
— |
(2) LSBG602 |
— |
125 |
— |
250 |
— |
350 |
50 |
50 |
|||
|
6-Wire (6 Blades and fuse holders) – 600 Vac 600 Vdc |
|||||||||||||
![]() |
100 |
Factory Included |
— |
50 |
— |
75 |
— |
75 |
— |
— |
|||
|
200 |
Factory Included |
— |
60 |
— |
125 |
— |
150 |
— |
— |
||||