Solid Neutral Assembly Kits for Safety Switches

This table for solid neutral assembly kits includes kit part numbers and corresponding terminal lug data for heavy duty safety switches.

Neutral Assembly Kits for Heavy Duty Safety Switches

SN20A
Solid Neutral Assembly Kit

The following table lists neutral assembly kits with corresponding terminal data for Series F5–F8, E4, and E5 heavy duty safety switches.

note

Neutrals cannot be installed in 4- or 6-pole switches or receptacle switches.

For Series Numbers not shown in this table, refer to the wiring diagram in the safety switch technical drawing.

For neutral assembly kits for Krydon enclosures, see Krydon™ Switches — NEMA Type 4X.

For neutral assembly kits for Fiberglass Reinforced Polyester enclosures, see Fiberglass Reinforced Polyester Switches — NEMA Type 4X.

Solid Neutral Assembly Kits

Amperes

Series Number [1]

Standard Neutral Kit Cat. No.

Terminal Data
AWG/kcmil

Optional Copper Only Neutral Kit
Cat. No.

Terminal Data
AWG/kcmil

30

F5–F8

SN03 [2]

(2) 14-3 Al/Cu plus

(1) 14-3 Al/Cu Svc Ground

SN03C [2]

(2) 14-6 Cu plus

(1) 14-6 Cu Svc Ground

60

F5–F8,

(600 V)

SN0610

(2) 14-1/0 Al/Cu plus

(2) 14-6 Al/Cu Svc Ground

SN0610C

(2) 14-1/0 Cu plus

(2) 14-6 Cu Svc Ground

F5–F8

(240 V)

SN03

(2) 14-3 Al/Cu plus

(1) 14-3 Al/Cu Svc Ground

SN03C

(2) 14-1/0 Cu plus

(2) 14-6 Cu Svc Ground

100

F5–F8

SN0610

(2) 14-1/0 Al/Cu plus

(2) 14-6 Al/Cu Svc Ground

SN0610C

(2) 14-1/0 Cu plus

(2) 14-6 Cu Svc Ground

200 [3]

F5–F8

SN20A

(2) 6-250 Al/Cu plus

(1) 14-10 Al/Cu Svc Ground

SN20C

(2) 6-250 Cu plus

(1) 14-1/0 Cu Svc Ground

400 and 600

E4–E5

H600SN

(4) 1-750 Al/Cu plus

(1) 4-300 Al/Cu Svc Ground

H600SNC

(2) 1-600 Cu and

(2) 4-350 Cu plus

(2) 6-250 Cu Svc Ground

800

E4

H800SNE4

(6) 3/0-750 Al/Cu plus

(2) 6-350 Al/Cu Svc Ground

1200

E4

H1200SNE4

(8) 3/0-750 Al/Cu plus

(2) 6-350 Al/Cu Svc Ground

 

Footnotes

  1. See Type 1 / 3R Switches and Type 4, 4X, 5, 7, 9, and 12 Switches for safety switch series.
  2. The following 30 A Series F5-F6 switches use SN0610 or SN0610C: H3612, H3612RB, H3612A, H3612AWK, HU3612, HU3612RB, HU3612A and HU3612AWK.
  3. For 200% neutral, order (2) SN20A Neutral Kits and (1) SN20NI Neutral Jumper Kit.
Feedback