Stainless Steel Heavy Duty Safety Switches

316 stainless steel enclosure safety switches offer superior corrosion resistance to a wider range of chemicals than 304 stainless switches. 316 better resists chloride and is often used in marine, waste treatment and transportation applications.

316 Grade Stainless Steel Switches — NEMA Type 4X

Front view of Square D VisiPacT VH361SSGL heavy duty safety switch with 316 grade stainless steel enclosure and viewing window

VH361SSGL

Use water resistant hubs, see Rainproof Bolt-On Hubs and Water Resistant Hubs.

Equipment grounding lugs are supplied as standard through 200 A — See Terminal Lug Data for Heavy Duty Safety Switches for wire termination data for grounding lugs.

For 304 stainless switches, see 240 Volt Single Throw Fusible Switches and 600 Volt Single Throw Fusible Switches.

Refer to the following for additional information.

Online Product Selector: Safety Switches Product Selector

Product Range: Heavy Duty Safety Switches

316 Grade Stainless Steel 3 Pole 600 Vac, 600 Vdc

System

Amperes

Cat. No

Line Side Barriers [1]

Horsepower Ratings –
Three Phase

480 Vac [2]

600 Vac [3]

600 Vac [4]

Std.

Max.

Std.

Max.

Max.

Fusible - 3 Wire (3 Blade and fuse holders) - 600 Vac 600 Vdc

Wiring diagram for three-wire three blade single throw fusible safety switches

30

VH361SSGL

Factory included

5

15

7-1/2

20

15

60

VH362SSGL

Factory included

15

30

15

50

30

100

VH363SSGL

Factory included

25

60

30

75

50

200

VH364SSGL

Factory included

50

125

60

150

50

400

H365SS

LSBG602

100

250

125

350

50

600

H366SS

LSBG602

150

400

200

500

50

Non-Fusible - 3 Wire (3 Blades) - 600 Vac 600 Vdc

Wiring diagram for three-wire three blade single throw non-fusible safety switches

30

VHU361SSGL

Factory included

—

20

—

30

15

60

VHU362SSGL

Factory included

—

50

—

60

30

100

VHU363SSGL

Factory included

—

75

—

100

50

200

VHU364SSGL

Factory included

—

125

—

150

50

400

HU365SS

LSBG602

—

250

—

350

50

600

HU366SS

LSBG602

—

400

—

500

50

Footnotes

  1. Factory included to protect against inadvertent contact with live parts per UL 869A and NEC service entrance barrier requirements.
  2. Std.—Using fast acting, one time fuses. Max.—Using dual element time delay fuses.
  3. Standard ratings using fast acting, one time fuses. Max. Ratings using dual element time delay fuses.
  4. For switching DC, use two switching poles.
Feedback