Terminal Lug Data and Conduit Provisions for Heavy Duty Switches
Terminal Lug Data for Heavy Duty Safety Switches
This table defines terminal lug and conductor compatibility for heavy duty safety switches rated 30-1200 A. It identifies the permitted number of conductors per phase and neutral, NEC Table 312.6 wire-bending space requirements, and compatible lug wire ranges. The data includes aluminum/copper conductor support, maximum conductor sizes up to 750 kcmil, and optional factory or field-installed compression lug kits, including copper-only configurations where available. Higher switch ratings support larger conductor sizes and additional conductors, expanding installation capacity and wiring flexibility.
note
Heavy Duty Safety Switch Terminal Lug Data
|
Rating (A) |
Wires Per Phase and Neutral |
Wire Range Wire Bending Space per
NEC Table 312.6 |
Lug Wire Range |
Optional [1] Compression Lug Field-Installed |
Optional Copper Only [1] Compression Lug Field-Installed [2] |
|---|---|---|---|---|---|
|
30 |
1 |
12–6 (Al) or 14–6 (Cu) |
12–2 (Al) or 14–2 (Cu) |
C10–14, [3] D8–14–SK, or E6–14 |
— |
|
2 |
12–10 (Al) or 14–10 (Cu) |
||||
|
60 [4] |
1 |
12–3 (Al) or 14–3 (Cu) |
12–2 (Al) or 14–2 (Cu) |
C10–14, [3] D8–14–SK, or E6–14 |
— |
|
100 [5] |
1 |
12–1/0 (Al) or 14–1/0 (Cu) |
12–1/0 (Al) or 14–1/0 (Cu) |
VCEL02114S1 |
VCELC02114S1 |
|
200 [6] |
1 |
6–250 (Al/Cu) |
6–300 (Al/Cu) |
VCEL030516H1 |
VCELC030516H1 |
|
400 [7] |
1 or 2 |
1/0–750 (Al/Cu) or 1/0–300 (Al/Cu) |
1/0–750 (Al/Cu) or 1/0–300 (Al/Cu) |
VCEL07512H1 or VCEL030516H1 [8] and VCEL05012H1 |
VCELC07512H1 or VCELC030516H1 [8] and VCELC05012H1 |
|
600 |
2 |
3/0–500 (Al/Cu) |
3/0–500 (Al/Cu) |
VCEL05012H1 |
VCELC05012H1 |
|
800 |
3 |
3/0–750 (Al/Cu) |
3/0–750 (Al/Cu) |
H8LKE2 [9] |
— |
|
1200 |
4 |
3/0–750 (Al/Cu) |
3/0–750 (Al/Cu) |
H12LKE2 [10] |
— |
Typical Conduit Provisions for Heavy Duty Safety Switches
The following table lists the typical conduit trade size openings corresponding to safety switch ampere ratings.
Conduit Provisions
|
Amperes |
Top and Bottom |
|---|---|
|
NEMA Type 4X Fiberglass |
|
|
30 |
3/4 in. |
|
60 |
1-1/4 in. |
|
100 |
2 in. |
|
200 |
2-1/2 in. |