Terminal Lug Data for Double Throw Safety Switches

These terminal lug and conductor connection tables for double-throw safety switches used in commercial and industrial electrical systems cover multiple switch series and ampere ratings ranging from 30 A to 600 A. The tables provide wire capacity and conductor range information, terminal lug configurations, wire-bending space requirements, and optional compression lug kits, supporting installation flexibility and code-compliant electrical connections.

Terminal Lug Data for Double Throw Safety Switches

note

30–100 A switches suitable for 60 °C or 75 °C conductors. 200–600 A switches suitable for 75 °C conductors.

Terminal Lug Data for Type DT, DTU (Series F) Double Throw Safety Switches

Switch Type

Wires
per
Phase

NEMA Type 1, 3R, 4, 4X, 12

Optional Copper Only Lug

Wire Range Wire Bending Space
Per NEC Table 373-6
AWG/kcmil

Standard Lug
Wire Range
AWG/kcmil

Optional
Compression Lug
Field-Installed

30–60 A
Type DT, DTU
(Series F)

1

12–2 Al

or
14–2 Cu

12–2 Al

or
14–2 Cu

C10-14,
D8-14-SK,

or E6-14  [1]

See Copper Only Lug Kits for Heavy Duty Switches and Load Side Double Lug Kits for Heavy Duty Switches for appropriate kit.

Order two kits per switch.

100 A
Type DT, DTU
(Series F)

1

12–1/0 Al

or
14–1/0 Cu

12–1/0 Al

or
14–1/0 Cu

VCEL02114S1 [2]

Terminal Lug Data for Types 82,000 and for A and E-Series DTU devices

Amperes

Wires per
Phase

Wire Range Wire Bending Space
Per NEC Table 373-6
AWG/kcmil

Lug Wire Range
AWG/kcmil

Optional Compression Lugs
Field-Installed

30 A (Series T4)  

1

14–8 Al/Cu

12–2 Al

or
14–2 Cu

200

1

6–300 Al/Cu

6–300 Al/Cu

VCEL030516H1 [2]

400

1
or
2

1/0–600 Al/Cu
or
1/0–300 Al/Cu

1/0 - 750 Al/Cu

or

1/0 - 300 Al/Cu

600

2

250–500 Al/Cu

250–500 Al/Cu

Footnotes

  1. Order from Thomas and Betts
  2. Hubbell Versa-Crimp™ catalog numbers.
Feedback