UL Listed Maximum SCCR — AC Safety Switches
Fusible Safety Switches — Ratings
note
Consult the wiring diagram in the technical drawing of the switch to verify the UL Listed short circuit current rating.
Fusible Safety Switches
|
Heavy Duty |
UL Listed |
UL Listed Short Circuit |
|---|---|---|
|
Fusible |
H, K |
10 kA |
|
R, J, L |
200 kA [1] |
Non-Fusible Safety Switches — Ratings
Systems equal or less than 10 kAIR SCCR —Any brand of circuit breaker or fuse not exceeding the ampere rating of the switch may be used in conjunction with a non-fusible safety switch.
Systems above 10 kAIR SCCR—The UL Listed short circuit current rating for Square D non-fusible switches is based upon the switch being used in conjunction with fuses or Square D circuit breakers or Mag-Gard motor circuit protectors.
NEMA Type 7/9 SCCR 10 kAIR 600 Vac maximum.
For NEMA Type 4X Fiberglass Reinforced Polyester switches, see Fiberglass Reinforced Polyester Switches — NEMA Type 4X.
Non-Fusible Safety Switches
|
Switch Rating |
Fuse or Circuit Breaker Type [2] |
Three-Phase |
250 Vdc
/ |
||
|---|---|---|---|---|---|
|
240 Vac |
480 Vac |
600 Vac |
|||
|
With Upstream Fuse Protection |
|||||
|
All |
H, K |
10 kA |
10 kA |
10 kA |
Up to 10 kA |
|
R,T,J,L |
200 kA |
200 kA |
200 kA |
||
|
With Upstream Circuit Breaker Protection |
|||||
|
All |
Any brand circuit breaker |
10 kA |
10 kA |
10 kA |
Up to 10 kA |
|
30–100 |
HD |
25 kA |
18 kA |
14 kA |
|
|
30–100 |
HG |
65 kA |
35 kA |
18 kA |
|
|
30–100 |
HJ |
65 kA |
35 kA |
25 kA |
|
|
30–100 |
HL |
65 kA |
35 kA |
35 kA |
|
|
30–100 |
HR |
65 kA |
35 kA |
35 kA |
|
|
30–100 |
FA |
14 kA |
14 kA |
14 kA |
|
|
30–100 |
FH |
18 kA |
18 kA |
18 kA |
|
|
200 |
HD, JD |
25 kA |
18 kA |
14 kA |
|
|
200 |
HG, JG |
65 kA |
35 kA |
18 kA |
|
|
200 |
HJ, JJ |
65 kA |
35 kA |
25 kA |
|
|
200 |
HL, JL |
65 kA |
35 kA |
35 kA |
|
|
200 |
HR, JR |
65 kA |
35 kA |
35 kA |
|
|
400 |
LA |
22 kA |
22 kA |
22 kA |
|
|
400 |
LH |
25 kA |
25 kA |
25 kA |
|
|
400–600 |
LD |
25 kA |
18 kA |
14 kA |
|
|
400–600 |
LG |
65 kA |
35 kA |
18 kA |
|
|
400–600 |
LJ |
100 kA |
65 kA |
25 kA |
|
|
400–600 |
LL |
100 kA |
65 kA |
50 kA |
|
|
400–600 |
LR |
100 kA |
65 kA |
65 kA |
|