Power and Energy Meters - EM3570 Series

PowerLogic™ EM3570 Power and Energy Meters

EM3570 Series Meter
with power supply module
 

The PowerLogic™ EM3570 series energy meters with Ethernet are the new benchmark for affordable and precision metering applications.

Designed for use in both energy management systems and building management systems, the PowerLogic™ EM3570 series DIN rail meters provide the measurement capabilities needed to allocate energy usage, perform sub-billing, pin-point energy savings, optimize equipment efficiency and utilization, and perform a basic assessment of the power quality of the electrical network.

Engineered on the trusted PowerLogic platform, Ethernet-enabled EM3570 DIN rail meters are designed to install easily and integrate seamlessly with existing BACnet/IP and Modbus TCP/IP networks common in today’s building and power management systems. With wide range CT compatibility, high reliability, IEC 61557-12 and UL2808 compliance, as well as ASHRAE 90.1 for power and energy logging capability, EM3570 meters support the energy efficiency designs of most buildings and are ideally suited for energy cost management applications.


Application:

   
Cost Management Network Management
  • Energy monitoring in building automation systems

  • Renewable energy

  • Energy management

  • Commercial sub-metering

  • Industrial monitoring

  • Cost allocation

  • Track real-time power conditions

  • Monitor control functions

  • Provide basic power quality values

  • Extended data log feature support up to 3 years

  • Analyze equipment and network status

  • BACnet/IP and Ethernet TCP/IP protocol support

   

EM3570 Series Features

Features

EM3570 Range

METSEEM3570

METSEEM3570A

METSEEM3570X

METSEEM3570AX

Current Input

0.333V or 1.0V LVCT

•

 

•

 

Rogowski coil

 

•

 

•

Accuracy

Class

CL 0.5S

CL 0.5S

CL 0.5S

CL 0.5S

Display

Backlit LCD, multilingual, 4 lines, 4 concurrent values

•

•

•

•

Power and energy metering

3-ph voltage, current, power, demand, energy, frequency, power factor

•

•

•

•

Multi-tariff

4

4

4

4

Input\Output and Relays

Digital inputs

2

2

2

2

Relay output

1

1

1

1

Alarms and Control

Alarms

17

17

17

17

Set point response time, seconds

1

1

1

1

Single and multi-condition alarms

•

•

•

•

Memory for data logging

2 GB

2 GB

2 GB

2 GB

Communications

Ethernet port with Modbus TCP protocol

•

•

•

•

BACnet/IP protocol

•

•

•

•

Onboard web server with web pages

•

•

•

•

EM3570 Series Meters

Description

Catalog Number

DIN Ethernet power meter, LVCT input with external power supply module

METSEEM3570

DIN Ethernet power meter, Rogowski coil input with external power supply module

METSEEM3570A

DIN Ethernet power meter, LVCT input without external power supply module

METSEEM3570X

DIN Ethernet power meter, Rogowski coil input without external power supply module

METSEEM3570AX

24V DC power supply module for DIN Ethernet meter 600V AC input

METSEEM3570PS

NEMA enclosure accessory for DIN Ethernet meter METSEEM35x Schneider brand

METSEEM3570ENC

Feedback