Power Monitoring Software

EcoStruxure™ Power Monitoring Expert Software

  • Manage power quality, availability, and reliability

  • Optimize use of your electrical and infrastructure assets

  • Drive energy efficiency initiatives and improve financial performance

EcoStruxure Power Monitoring Expert

EcoStruxure™ Power Monitoring Expert is an integrated power and energy management software platform that enables you to optimize your power distribution infrastructure, maximize operational efficiency, and improve your bottom-line performance. This complete, interoperable, and scalable solution will help you

  • Maximize facility uptime and reliability

  • Analyze and mitigate power quality related issues

  • Track and optimize equipment performance

  • Analyze energy consumption, uncover savings opportunities and accurately allocate energy related costs

  • Enable compliance with power quality and energy standards such as ANSI/IEEE and ISO50001

Typical Applications

  • Monitor the facility electrical network to verify reliable operation and proactively optimize performance

  • Maximize facility uptime by improving response to power-related events and restore operations quickly

  • Perform root cause analysis to power-related disturbances through sequence of events reporting

  • Analyze and isolate the source of power quality problems

  • Analyze total energy use from all electrical and piped utilities identify waste and reduce cost

  • Improve sustainability performance with greenhouse gas emissions tracking and industry compliance reporting

  • Identify billing discrepancies and avoid contract penalties by validating utility bills to verify accuracy

  • Allocate energy costs to departments to drive accountability, awareness and support energy action programs like ISO50001

  • Reduce peak demand and power factor penalties with monitoring, alerts, and corrective actions

  • Negotiate rates with energy suppliers and enable participation in demand response programs

  • Confirm return on investment for infrastructure improvements with advanced reporting and analysis

  • Optimize existing infrastructure capacity and avoid over-building

  • Prolong asset life with proactive maintenance and optimization


Modular Design:

Power Monitoring Expert also features many application modules that add specific functionality to extend the base platform. Available modules include

  • Energy Analysis

  • UPS Performance

  • Breaker Performance

  • Energy Cost Allocation & Billing

  • Automated Generator Testing

Functional Components:

  • Power quality analytics

    • Monitor events and waveform plotting system-wide

    • Monitor harmonics, K-factor, crest factor, symmetrical components

    • Diagnose and isolate PQ problems to increase reliability

    • Automatically detect and report on voltage disturbances

    • Quickly evaluate PQ events plotted on standard ITIC curve

  • Customized real-time monitoring

    • Access real-time status of sensitive power distribution components

    • Trend chart tools with customized views to reveal patterns and anomalies quickly

  • Data analytics and visualization

    • Smart dashboards with configurable presentation widgets and kiosk options

    • Powerful graphics templates and libraries

    • Automated power quality reports and waveform analysis tools

    • Comprehensive templates for energy and power reporting, with flexible report distribution options

  • Alarm and event management

    • Powerful alarm triggering, notification, and analysis tools

    • Accurate time-stamped sequence of events reporting for power system event root cause analyses

  • Robust technical infrastructure

    • Solid data acquisition architecture including ready-to-use communications drivers with many electrical distribution devices

    • Fully compatible with current operating systems and databases

    • Interoperable with integration to other systems and devices through open data and protocol standards (ODBC, OPC, XML, Modbus, Web/SOAP Services)

    • Scalable to thousands of metered points through flexible deployment options

Power Monitoring Expert Plan Features

Package features Advanced Advanced+

This table identifies the two plan levels and what features would be included or can be added.

Core

Energy monitoring and analysis ● ●
Capacity management ● ●
Electrical distribution monitoring and alarming ● ●
Thermal and arc flash monitoring ● ●
Power quality monitoring ● ●
Access to latest software releases and updates ● ●
Customer success management ● ●

Energy efficiency

Cost allocation and utility bill verification ● ●
Energy efficiency compliance ● ●
Energy benchmarking ● ●
Energy modeling and verification   ●

Power reliability

Power quality analysis and compliance ● ●
Power events analysis ● ●
Asset performance   ●

Connectivity

Protocols to integrate with connected products ● ●
Protocols to integrate with 3rd party systems ● ●
Extended connectivity to 3rd party systems   ●

Add-on

Insulation monitoring o o
Backup power testing o o
# of connected devices Incremental of 10 devices
Note:

● Included feature

o Optional feature

EcoStruxure™ Power Operation

  • Increase uptime of power systems

  • Provides accurate and actionable information in real time

  • Highlights issues, remediation, and their impacts

EcoStruxure™ Power Operation (EPO) is electrical distribution network monitoring and control software that provides vital tools to enhance your power system reliability and operational efficiency. Its powerful architecture combines our proven expertise in electrical distribution with the speed and control of high-performance to reduce outages while increasing power system efficiency. An excellent fit for virtually every industry and application, Power Operation delivers exceptional scalability so that it can grow to match your changing business requirements while driving down the total cost of ownership. Components interact seamlessly across Schneider Electric’s extensive product portfolio and third party suppliers.

  • Dynamic electrical network view to improve production, reduce costs and boost safety

  • Highly reliable monitoring and control tailored to unique electrical network needs

  • Detailed electrical information across the multi-vendor network

  • Fast issue resolution and reporting to improve electrical network quality and energy use

  • Report KPIs, energy costs, and filtered alarming

  • Real-time visualization of the network

  • Disturbance waveform views for analysis and control for remediation

For quoting and pricing, please contact PowerLogic™ Sales at 615-287-3535.

Feedback