Power Quality Meters — Selection

Power Quality Meter Selection

Features [1] ION9000 ION9000T ION8650 ION7400 PM8000
A B C

Inputs, outputs and control power

3-phase / single-phase • / • • / • • / • • / • • / • • / • • / •
Digital in and out / analog in and out 46 / 24 46 / 24 16 / 4 16 / 4 16 / 4 36/24 36/24
Power supply options AC / - AC / - AC/DC AC/DC AC/DC AC/DC AC/DC

Power and energy measurements

Voltage, current, frequency, power factor • • • • • • •
Power / Demand • • • / • • / • • / • • / • • / •
Energy / time-of-use (energy per shift) • / • • / • • / • • / • • / • • / • • / •
IEC / ANSI energy accuracy class (% of reading) 0.1 0.1 0.2(1) 0.2(1) 0.2(1) 0.2 0.2
Loss compensation • • • • • • -

Power quality analysis

EN50160 compliance reporting / IEC 61000-4-30 Class A or S • / A • / A • / A • / S - / - • / A[2] • / S
Flicker measurement • • • • - •[3] -
Transient detection duration 20 μs 100 ns 17 μs - - - -
Sag and swell monitoring / disturbance direction detection • / • • / • • / - • / - • / - • / •[4] • / •
Harmonic distortion: total/ individual / inter • / • / • • / • / • • / • / • • / • / - • / • / - • / • / - • / • / -
Waveform capture • • • - - • •
Rapid Voltage Change • • - - - • •

On-board data and event logging

Trending / forecasting / billing • / • / • • / • / • • / - / • • / - / • • / - / • • / • / • • / • / •
Minimum and maximum • / • • / • • • • • •
Events and alarms with timestamps • • • • • • •
Timestamp resolution (seconds) 0.001 0.001 0.001 0.001 0.001 0.001 0.001
Time sync: Network / GPS / IRIG-B / DCF77-B / PTP • / • / • / • / • • / • / • / • / • • / • / • / - / - • / • / • / - / - • / • / • / - / - • / • / • / - / - • / • / • / - / -

Setpoints, alarms and control

Log alarm conditions / call out on alarm • / • • / • • / • • / • • / • • / • • / •
Trigger data logging / waveform capture • / • • / • • / • • / - • / - • / • • / •
Trigger relay or digital output • • • • • • •

Special features

Custom programming • • • • • • •
Downloadable firmware • • • • • • •

Communications

Ports:

Ethernet: Copper / Fiber 2 / 1 2 / 1 • / • • / • • / • 2 / 1 2 / 1
Ethernet-to-serial gateway • • • • • • •
Telephone modem - - • • • - -
Modem-to-serial gateway - - • • • - -
Verizon 4G LTE Cellular Modem[5] - - • • • - -
Infrared port • • • • / • • / • • -
RS485/RS232 • / - • / - • / • • / • • / • • / - • / -
Misc: Web server / Email / SNMP / XML • / • / • / • • / • / • / • • / • / - / • • / • / - / • • / • / - / • • / • / • / • • / • / • / •
Protocols: Modbus / DNP / MV-90 / DLMS • / • / • / - • / • / • / - • / • / • / - • / • / • / - • / • / • / - • / • / • / - • / • / • / -
Protocols: IEC61850 / Jbus / M-Bus / LON / BACnet • / - / - / - / - • / - / - / - / - • / - / - / - / - • / - / - / - / - • / - / - / - / - • / - / - / - / - • / - / - / - / -
               

note

  1. The ION8650 is two times more accurate than the 0.2 IEC/ANSI accuracy classes according to the same conditions used to specify the 0.2 accuracy class.

  2. ION8800, ION8650, ION8600, PM8000 also offer Modbus Master capabilities.

Footnotes

  1. Specifications represent maximum capabilities with all options installed. Some options are not available concurrently. This is not a complete feature list, please refer to detailed product specifications.
  2. Advanced Variant is Class A and Standard Variant is Class S.
  3. Flicker not available on Essential Variant.
  4. Disturbance Direction Detection not available on Essential Variant.
  5. Only available on socket meter versions.
Feedback