Power and Energy Meters — Selection

Power and Energy Meter Selection

Features [1] PM5600 PM5500 PM5340 PM5330 PM5110 PM2x30 PM2x20 PM2x10 EM3500 PM3000 iEM3000

Inputs, outputs and control power

3-phase / single-phase • / • • / • • / • • / • • / • • / • • / • • / • • / • • / • • / •
Digital in and out / analog in and out 6 / 0 6 / 0 4 / 0 4 / 0 1 / 0 option option option 2 or 3 / 0 up to 2/2 up to 1/1
Power supply options AC/DC AC/DC/LVDC AC/DC AC/DC AC/DC AC/DC AC/DC AC/DC AC/DC AC/DC AC

Power and energy measurements

Voltage, current, frequency, power factor • • • • • • • • • • •
Power / Demand • / • • / • • / • • / • • / • • / • • / • • / • • / • • / • • / -
Energy / time-of-use (energy per shift) • / • • / • • / • • / • • / - • / • • / • • / • - / - • / • • / •
IEC / ANSI energy accuracy class (% of reading) 0.2 0.2 0.5 0.5 0.5 0.5 1.0 1.0 0.2 0.5 0.5
Loss compensation - - - - - - - - - - -

Power quality analysis

EN50160 compliance reporting / IEC 61000-4-30 Class A or S - / - - / - - / - - / - - / - - / - - / - - / - - / - - / - - / -
Flicker measurement - - - - - - - - - - -
Transient detection duration - - - - - - - - - - -
Sag and swell monitoring / disturbance direction detection • / - - / - - / - - / - - / - - / - - / - - / - - / - - / - - / -
Harmonic distortion: total/ individual / inter • / • / - • / • / - • / • / - • / • / - • / • / - • / • / - • / • / - • / - / - - / - / - • / - / - - / - / -
Waveform capture yes - - - - - - - - - -

On-board data and event logging

Trending / forecasting / billing - / - / - - / - / - - / - / - - / - / - - / - / - - / - / - - / - / - - / - / - - / - / - - / - / - - / - / -
Minimum and maximum • • • • • • - - - • -
Events and alarms with timestamps • • • • - • - - - • -
Timestamp resolution (seconds) 1 1 1 1 1 1 1 1 1 1 -
Time sync: Network / GPS / IRIG-B / DCF77-B - / - / - / - - / - / - / - - / - / - / - - / - / - / - - / - / - / - - / - / - / - - / - / - / - - / - / - / - - / - / - / - - / - / - / - - / - / - / -

Setpoints, alarms and control

Log alarm conditions / call out on alarm • / • • / • • / • • / - • / - • / - • / - • / - - / - • / - - / -
Trigger data logging / waveform capture - / - - / - - / - - / - - / - - / - - / - - / - - / - - / - - / -
Trigger relay or digital output • • • • - • • • - • •

Special features

Custom programming - - - - - - - - - - -
Downloadable firmware • • • • • • • • • • •

Communications

Ports:                      
Ethernet: Copper / Fiber 2/ - 2/ - 1 / - - / - - / - - / - - / - - / - - / - - / - - / -
Ethernet-to-serial gateway • • - - - - - - - - -
Telephone modem - - - - - - - - - - -
Modem-to-serial gateway - - - - - - - - - - -
Infrared port - - - - - - - - - - -
RS485/RS232 • / - • / - - / - • / - • / - • / - • / - - / - • / - • / - • / -
Misc: Web server / Email / SNMP / XML • / • / • / - • / • / • / - - / - / - / - - / - / - / - - / - / - / - - / - / - / - - / - / - / - - / - / - / - - / - / - / - - / - / - / - - / - / - / -
Protocols: Modbus / DNP / MV-90 / DLMS • / - / - / - • / - / - / - • / - / - / - • / - / - / - • / - / - / - • / - / - / - • / - / - / - - / - / - / - • / - / - / - • / - / - / - • / - / - / -
Protocols: IEC61850 / Jbus / M-Bus / LON / BACnet - / - / - / - / • - / - / - / - / • - / - / - / - / • - / - / - / - / - - / - / - / - / - - / - / - / - / - - / - / - / - / - - / - / - / - / - - / - / - / - / • - / - / - / - / - - / - / • / • / •

Footnotes

  1. Specifications represent maximum capabilities with all options installed. Some options are not available concurrently. This is not a complete feature list, please refer to detailed product specifications.
Feedback