MiCOM Busbar Applications

MiCOM Busbar Differential Applications

P741 / P742 / P743 / P746

Numerical Busbar Protection Relay Scheme (Centralized)

Easergy™ MiCOM P746 numerical busbar protection provides centralized complete protection for all voltages level up to extra high voltage busbar configurations.

Models available:

  • MiCOM P746

Simple configuration for centralized architecture. The Easergy MiCOM P746 differential busbar protection provides a centralized one box or three boxes architecture and is very simple to use.

It does not need to be deeply engineered and supports easy operation and maintenance of the busbar.


Numerical Busbar Protection Relay Scheme (Distributed)

The Easergy MiCOM P740 numerical busbar protection scheme provides scalable and complete protection for all voltage levels, from low to extra or ultra high-voltage busbar configurations.

Models available:

  • MiCOM 741

  • MiCOM 742

  • MiCOM 743


Easergy MiCOM P740 is one of the fastest and complete in its class, providing secure and sensitive protection for all types of voltage busbar configurations. It is easily adapted to any configuration and can operate with different types of CT.

Functions available for the different models of the Busbar protection MiCOM range of relays

ANSI

Protection Function

P741

P742

P743

P746

50N/51N

Ground fault

 

●

●

●

50/51P

Phase overcurrent

 

●

●

●

50BF

Circuit breaker failure

●

●

●

●

87BB

Busbar

●

●

●

●

87CZ

Check Zones

●

   

●

87P

Phase segregated differential

8 zones

   

4 zones

87P

Sensitive ground fault differential

8 zones

     

CTS

Current transformer supervision

●

●

●

●

TCS

Trip circuit supervision

●

●

●

●

VTS

Voltage transformer supervision

 

●

●

●

 

Phase comparison

     

●

 

CT saturation detection

 

●

●

 
 

CT supervision

 

●

●

●

Typical Catalog Numbers

Catalog Number

Description

Advanced — Low impedance Busbar Differential
(1 or 3 box mode)

P74622RABM0C48M

Series 40 - Low Impedance bus differential (7 sets of CT's) Protection, P746 (48-110Vdc), 1/5A CT inputs, 16In/16Out (user configurable voltage thresholds), 3xRJ-45, IEC61850, DNP3

Feedback