MiCOM Distance Applications

MiCOM Distance Applications

P433 / P435 / P437 / P439 / P430C

Easergy™ MiCOM P43x distance protection and One-Box devices

Applied for selective short circuit, ground fault and overload protection in all kinds of medium, high and extra-high voltage systems.

Easergy MiCOM P43x offers a comprehensive range of protection functions as standard with optional hardware and software features available to satisfy customer needs.

Easergy MiCOM P439 One-Box solution includes Bay Control up to 10 devices, including a library of more than 300 pre-engineered bay templates, to reduce engineering time.

Easergy™ MiCOM P43x Models Available:

Easergy MiCOM P433

MiCOM P439

Easergy MiCOM P435

MiCOM P430C

Easergy MiCOM P437

 

P441 / P442 / P443 / P444 / P445 / P446

Easergy MiCOM P44x - High Performance Relay Distance Protection

Easergy MiCOM P44x provides high speed and high performance distance protection for all overhead lines and cable applications and offers a comprehensive range of protection functions as standard.

Easergy MiCOM P44x is complemented by various serial and Ethernet communication protocols including IEC61850. Protection is further enhanced by the use of Programmable Scheme Logic within the device.

The range offers quadrilateral (polygon) or mho characteristics with a long history of high performance, load blinding areas, comprehensive range of teleprotection schemes, Power swing alarm and blocking and Multishot autoreclosure with check synchronism.

Easergy MiCOM P44x Models Available:

MiCOM P441

MiCOM P444

MiCOM P442

MiCOM P445

MiCOM P443

MiCOM P446

Functions available for the different models of the Distance protection MiCOM range of relays

ANSI

Protection Function

P433

P435

P437

P439

P441

P442

P443

P444

P445

P446

21/21N

Distance

●

●

●

●

●

●

●

●

●

●

25

Check synchronising

●

●

●

●

●

●

●

●

●

●

32

Directional power

●

●

●

●

           

32V

Voltage controlled directional reactive power

●

●

 

●

           

46

Negative sequence overcurrent

●

●

●

●

●

●

●

●

●

●

46/67

Directional negative sequence

   

●

 

●

●

●

●

●

●

46BC

Broken conductor

●

●

●

●

●

●

●

●

●

●

49

Thermal overload

●

●

●

●

●

●

●

●

●

●

50/27

Switch on-to fault

●

●

●

●

●

●

●

●

●

●

50/51N

Ground fault

●

●

●

●

●

●

●

●

●

●

50/51P

Phase overcurrent

●

●

●

●

●

●

●

●

●

●

50ST

Stub bus protection

●

●

●

●

●

●

●

●

●

●

59/27

Over / under voltage

●

●

●

●

●

●

●

●

●

●

59N

Residual over voltage

●

●

●

●

●

●

●

●

●

●

62/50BF

Circuit breaker failure

●

●

●

●

●

●

●

●

●

●

67N

Ground fault directional

●

●

●

●

●

●

●

●

●

●

67N

Transient ground fault detection

●

●

 

●

           

67P

Phase directional

       

●

●

●

●

●

●

67W

Wattmetric ground fault

●

●

 

●

           

68

Out of step tripping

●

●

●

●

   

●

   

●

78

Power swing blocking

●

●

●

●

●

●

●

●

●

●

79

Auto-reclose

3 pole

1/3 p

1/3 p

3 pole

3 pole

1/3 p

1/3 p

1/3 p

3 pole

1/3 p

81

Over / under frequency

●

●

●

●

●

●

●

●

●

●

81R

Rate of change of frequency

●

●

●

●

   

●

 

●

●

81P

Under-frequency load shedding

●

●

 

●

           

85

Channel aided scheme logic

●

●

●

●

●

●

●

●

●

●

CVTS

Capacitive voltage transformer supervision

       

●

●

 

●

   

TCS

Trip circuit supervision

●

●

●

●

●

●

●

●

●

●

VTS/CTS

Voltage / current transformer supervision

●

●

●

●

●

●

●

●

●

●

∆I/∆V

Delta directional comparison

           

●

   

●

YN

Neutral admittance

●

●

 

●

           
 

Process Bus interface for SV

         

●

●

 

●

●

Mutual compensation

   

●

 

●

●

●

●

 

●

Typical Catalog Numbers

Catalog Numbers

Description

Standard Version

P44321RMBM0H98M

Series 40 - Distance Protection, P443 (48-110Vdc), 1/5A CT inputs, 16In/24Out (user configurable voltage thresholds), 1300nm single-mode dual channel, 3xRJ-45, IEC61850, DNP3

Advanced Version

P44521ROBM0J98L

Series 40 - Distance Protection, P445 (48-110Vdc), 1/5A CT inputs, 16In/16Out (user configurable voltage thresholds), 1300nm single-mode dual channel, 3xRJ-45, IEC61850, DNP3

Feedback