MiCOM Railway Applications

MiCOM Railway Applications

P138 / P436 / P438

Easergy™ MiCOM P138 - Overcurrent Protection Device for Rail Applications

The Easergy MiCOM 30 series rail devices are dedicated to railway catenary protection. The Easergy MiCOM P138 specifically provides directional overcurrent protection for rail applications

The Easergy MiCOM P138 enables a wide range of applications to protect supplies and catenaries in classic and autotransformer-fed (AT) systems. With easy connection to virtually all substation and catenary network management systems, it is enhanced by a complete range of backup protection and automation functions

Easergy MiCOM P638 - Transformer Protection Device for Rail Applications

Easergy MiCOM Px30 rail devices are dedicated to railway catenary protection. The Easergy MiCOM P638 provides transformer differential protection

Easergy MiCOM P638 enables a wide range of applications to protect supplies and catenaries in classic and autotransformer-fed (AT) systems. With easy connection to virtually all substation and catenary network management systems, Easergy MiCOM P638 is enhanced by a complete range of backup protection and automation functions

Easergy MiCOM P436 and P438 - Distance Protection Devices for Rail Applications

Easergy MiCOM 30 series rail devices are dedicated to railway catenary protection. The Easergy MiCOM P436 provides catenary protection for classic and two-phase AT feeders.

Easergy MiCOM P436 and Easergy MiCOM P438 enable a wide range of applications to protect supplies and catenaries in classic and autotransformer-fed (AT) systems. With easy connection to virtually all substation and catenary network management systems, the two models are enhanced by a complete range of backup protection and automation functions.

Functions available for the different models of the Railway protection MiCOM range of relays

ANSI

Protection Function

P138

P436

P438

P638

21/21N

Distance

 

●

●

 

27/59

Over / under voltage

●

●

●

●

49

Thermal overload

●

●

●

●

50/27

Switch on-to fault

●

●

●

 

50H

High current supervision

●

●

●

 

50/51N

High current ground fault (tank protection)

●

   

●

50/51P

Phase overcurrent

●

●

●

●

62/50BF

Circuit breaker failure

●

●

●

●

67P

Phase directional

●

●

●

●

81

Under / over frequency

●

●

●

●

86

Lock-out

●

●

●

●

87T

Transformer differential (windings)

     

2

di/dt,dv/dt, dΦ /dt

Train startup detection

 

●

●

 

Hz

Rail catenary protection

 

16 2/3

25/50/60

 

TCS

Trip circuit supervision

●

●

●

●

CTS

Current transformer supervision

 

●

●

 

VTS

Voltage transformer supervision

●

●

●

 
 

2nd harmonic restraint

●

●

●

●

3rd, 5th, 7th harmonic blocking

●

●

●

 

Defrost protection

●

●

●

 

High impedance fault detection

●

●

●

 

InterMiCOM

●

●

●

 

Typical Catalog Numbers

Catalog Numbers

Descriptions

P138849011M0303409612947

Series 30, Feeder relay, 60-250 Vdc/100-230 Vac with 4 high break contact plus 10 inputs and 16 outputs , 61850

P438849020M0308417616947

Series 30, Distance relay, 60-250 Vdc/100-230 Vac with 4 high break contact plus 10 inputs and 16 outputs , 61850

P638849011M0303406612947

Series 30, Transformer Relay, 60-250 Vdc/100-230 Vac with 4 high break contact plus 10 inputs and 16 outputs , 61850

Feedback