MiCOM Transformer Applications

MiCOM Transformer Applications

P631 / P632 / P633 / P634 / P642 / P643 / P645

Easergy™ MiCOM P63x and P64x Transformer Differential Protection and Control Devices are designed for fast, selective, short-circuit protection of transformers, motors, generators and other installations.

Models available:

  • Easergy MiCOM P631

  • Easergy MiCOM P632

  • Easergy MiCOM P633

  • Easergy MiCOM P634

  • Easergy MiCOM P642

  • Easergy MiCOM P643

  • Easergy MiCOM P645

These devices also incorporate many supplementary protective backup functions.

Functions available for the different models of the Transformer protection MiCOM range of relays

ANSI

Protection Function

P631 P632 P633 P634 P642 P643 P645

24

Overexcitation

 

●

●

●

●

●

●

46

Negative sequence overcurrent

●

●

●

●

●

●

●

47

Negative sequence over voltage

       

●

●

●

49

Thermal overload

●

●

●

●

●

●

●

50/51N

Ground fault

●

●

●

●

●

●

●

50/51P

Phase overcurrent

●

●

●

●

●

●

●

50BF

Circuit breaker failure

●

●

●

●

●

●

●

59/27

Under / Over voltage

 

●

●

●

●

●

●

67N

Ground fault directional

       

●

●

●

67P

Phase directional

       

●

●

●

81

Under / over frequency

 

●

●

●

●

●

●

87G/64

Restricted ground fault

  2 3 3 2 3 3

87T

Transformer differential (windings)

2 2 3 4 2 3 3

CTS

Current transformer (CT) supervision

●

●

●

●

●

●

●

TCS

Trip current supervision

●

●

●

●

●

●

●

VTS

Voltage Transformer (VT) supervision

       

●

●

●

 

2nd harmonic restraint

●

●

●

●

●

●

●

 

Overfluxing / 5th harmonic

●

●

●

●

●

●

●

Typical Catalog Numbers

Catalog Number

Description

Basic

P64221RABM0B48L

Series 40 - Transformer differential (2 sets of CT's) Protection, P642 (48-110Vdc), 1/5A CT inputs, 8In/8Out (user configurable voltage thresholds), 3xRJ-45, IEC61850, DNP3

Standard

P64321RABM0B48M

Series 40 - Transformer differential (3 sets of CT's) Protection, P643 (48-110Vdc), 1/5A CT inputs, 16In/16Out (user configurable voltage thresholds), 3xRJ-45, IEC61850, DNP3

Advanced

P64521RABM0B48M

Series 40 - Transformer differential (5 sets of CT's) Protection, P645 (48-110Vdc), 1/5A CT inputs, 16In/16Out (user configurable voltage thresholds), 3xRJ-45, IEC61850, DNP3

Feedback