PowerLogic A125 Arc Flash Protection

A125 Arc Flash Protection

A125 Arc Flash Protection Unit

Arc flash events pose serious risks to both personnel and equipment. The PowerLogic™ A125 arc flash protection offers rapid detection—within just 2 milliseconds—to help mitigate damage and enhance safety. Designed for use in low voltage (LV) and medium voltage (MV) switchgear, the A125 supports up to 4 optical point sensors, which can be strategically placed in key compartments such as cable, breaker, and bus sections.

Configuration is straightforward using DIP switches, allowing users to define protection zones with ease. With flexible DIN rail or door-mount installation options, the A125 delivers reliable, compact, and cost effective arc flash protection for critical electrical infrastructure.

REL52903 Door Mount Bracket for A125 and A3



A125 Arc Flash Protection Units

Description

Cortec Type

Note

Catalog Number

Arc flash protection unit

A125

REL52900

Arc Sensor — Shielded

VA1DA-6S

Cable length 6 m

REL52806

Arc Sensor — Shielded

VA1DA-20S

Cable length 20 m

REL52803

Door mount bracket

For A125 and A3

REL52903

Surface Mounting Plate for Sensors

VYX001

Z-shaped

REL52828

Surface Mounting Plate for Sensors

VYX002

L-shaped

REL52829

I/O unit 3 phase current 1 trip contact, ring lug connections

VAM4CSE

For A125 and A3

REL52916

VAM4CSERL
current module

Arc Flash point sensor
Type VA 1D

VYX 001
Surface Mounting Plate for sensors

VYX 002
Surface Mounting Plate for sensors


Feedback