Sepam™ Motor Applications

Sepam Motor Applications

M87/M88

Advanced motor protection is covered with the Sepam M87/M88 and covers current, voltage, frequency, and differential protection functions.

Advanced Protection Relay (M87/M88 – Sepam 80 Series)

Typical Part Number: SQ1M87P1J5A0B0 Series 80 - Motor Protection S84 (24-250Vdc), mimicBus Graphical Display, 1/5A CT inputs, 14In/11Out Digital Module (110-125Vdc/mid p.u.), 2 x RJ-45 ports (Modbus or IEC61850 with GOOSE), ladder logic firmware (PLC base).

Features

Feature

M87/M88

Current Protection

●

Built in CB Control

●

Native Zone Selective Interlocking

●

Waveform Captures

●

Event Records

●

Voltage Protection

●

Frequency Protection

●

Field Expandable Communications

●

Synchro-check Protection (optional)

●

Native Automatic Throw over Scheme

●

Field expandable I/O

●

Ladder Logic PLC custom programming (optional)

●

Mimic-bus graphical display (optional)

●

Onboard data logging

●

Native Load Shedding and Motor Restart

●

Ability to incorporate a transformer into the same zone of protection (M88 only)

●

Built in Motor start and trending reports

●

Communications options

Modbus RTU

●

DPN

●

Modbus TCP/IP

●

IEC61850–MMS

●

IEC61850–MMS + GOOSE

●

Functions

ANSI Device Number

Description

M87

M88

12/14

Speed Switch

●

●

26

Thermostat

●

●

27

Phase-to-phase undervoltage

●

●

27D

Positive sequence undervoltage

●

●

27R

Remnant Undervoltage

●

●

27S

Phase-to-neutral undervoltage

●

●

32P

Directional Power

●

●

32Q/40/55

Directional Reactive Power

●

●

37

Phase Undercurrent

●

●

38

Bearing Temperature

●

●

40

Loss of Excitation

●

●

46

Negative Sequence Current/Unbalance

●

●

47

Negative Sequence undervoltage

●

●

48

Excessive Starting Time

●

●

49

Thermal Overload

●

●

49T

RTD Monitoring

●

●

50BF

Breaker Failure

●

●

50

Instantaneous Phase Overcurrent

●

●

50G

Instantaneous Ground Overcurrent(Measured)

●

●

50N

Instantaneous Ground Overcurrent(Calculated)

●

●

51

Time Phase Overcurrent

●

●

51G

Time Ground Overcurrent(Measured)

●

●

51N

Time Ground Overcurrent(Calculated)

●

●

51LR

Locked Rotor

●

●

59

Phase-to-phase overvoltage

●

●

59N

Neutral Voltage Displacement

●

●

66

Starts per hour

●

●

67N

Directional Ground Overcurrent

●

●

78

Pole Slip

●

●

81H

Overfrequency

●

●

81L

Underfrequency

●

●

87M

Machine Differential

●

 

87T

2 Winding Transformer Differential

 

●

Feedback