Accessories for Easy UPS 3S

Easy UPS 3S accessories. An overview of Easy UPS 3S UPS models and compatible accessories, including maintenance bypass panels, modular battery cabinets, battery strings, communication cards, and installation kits. The table supports product selection by listing available part numbers and corresponding functions for deployment and system expansion. Additional information can be found on the Easy UPS 3S product range and the Easy UPS 3S Accessories range.

Easy UPS 3S UPS Products and Accessories

Maintenance Bypass Panel

Modular Battery Cabinet

Easy UPS 3S and Accessories

Part Number

Description

E3SUPS10KFBS

10 kVA 208 V 3:3 UPS for internal batteries, Start-up 5x8

E3SUPS15KFBS

15 kVA 208V 3:3 UPS for internal batteries, Start-up 5x8

E3SUPS20KFBS

20 kVA 208 V 3:3 UPS for internal batteries, Start-up 5x8

E3SUPS30KFBS

30 kVA 208 V 3:3 UPS for internal batteries, Start-up 5x8

E3SUPS40KFBS

40 kVA 208 V 3:3 UPS for internal batteries, Start-up 5x8

E3SBPSU10K20F

Maintenance Bypass Panel, single unit, 10–20 kVA 208 V

E3SBPSU30K40F

Maintenance Bypass Panel, single unit, 30–40 kVA 208 V

E3SBPAR10K40F

Parallel Maintenance Bypass Panel for 3 UPS Units, 10–40 kVA 208 V

E3SXR7

Modular Battery Cabinet 208 V

E3SFBTH2

High Capacity Battery String 208 V

E3SOPT010

Dry Contact Card

E3SOPT014

Cold Start Kit 15-40 kVA 208 V

E3SOPT015

Kirk Key Kit

E3SOPT001

Series Network Card

E3SOPT002

Parallel Kit



Battery String

Dry Contact Card

Cold Start Kit

Kirk Key Kit

Series Network Card

Parallel Kit

Feedback