30 kVA Easy UPS 3S

Selection table for 30 kVA Easy UPS 3S uninterruptible power supplies. Provides configuration guidance for the Easy UPS 3S 30 kVA model by mapping load percentages, power ratings, runtime requirements, and battery string quantities. The table helps identify the appropriate UPS and external battery cabinet combination to achieve targeted backup durations. Additional information can be found on the Easy UPS 3S product range and the Easy UPS 3S Accessories range.

Easy UPS 3S 30 kVA Uninterruptible Power Supply Selection

E3SUPS30KFBS

Easy UPS 3S

Easy UPS 3S 30 kVA

With Door Open

E3SXR7

Battery Cabinet

E3SFBTH2

Battery String

Selection Table for 30 kVA UPS

Part Number

Measurement

% Load

Battery Strings E3SFBTH2

50%

75%

100%

E3SUPS30KFBS + (#) of battery strings needed E3SFBTH2 KW 15 22.5 30
kVA 15 22.5 30
Runtime (Minutes) 1
5.9 2
10.5 5.9 3
16 9.1 5.8 4
21.5 12.5 8.2 5
27.5 16 10.5 6
E3SUPS30KFBS + 1 of E3SXR7 + (#) of E3SFBTH2 below KW 15 22.5 30
kVA 15 22.5 30
Runtime (Minutes) 33.5 19.5 13 7
39.5 23.5 16 8
45.5 27 18.5 9
52 31 21 10
58.5 35 24 11
65 39 27 12
72 43 30 13
79 47.5 33 14
85.5 51.5 36 15
92.5 56 39 16
100 60.5 42 17
105 64.5 45 18
E3SUPS30KFBS + 2 of E3SXR7 + (#) of E3SFBTH2 below KW 15 22.5 30
kVA 15 22.5 30
Runtime (Minutes) 110 69 48 19
120 73.5 51.5 20
125 78 54.5 21
135 82.5 57.5 22
140 87.5 61 23
150 92 64 24
155 96.5 67.5 25
165 100 71 26
170 105 74 27
180 110 77.5 28
190 115 81 29
195 120 84.5 30
E3SUPS30KFBS + 3 of E3SXR7 + (#) of E3SFBTH2 below KW 15 22.5 30
kVA 15 22.5 30
Runtime (Minutes) 205 125 88 31
210 130 91.5 32
220 135 95 33
230 140 98.5 34
235 145 100 35
245 150 105 36
250 155 105 37
260 160 110 38
270 165 115 39
275 170 115 40
285 175 120 41
295 180 125 42
Feedback