Home Electronics Protective Devices (HEPD)
HEPD Whole Home Surge Protective Devices
cULus Listed to the latest UL 1449 standard, UL Type 1 SPD, CSA C22.2 No.-M1986, C233.1-87. Meets NEC2023 Section 215, 225, and 230 requirements.
-
120/240 Vac
-
Max surge current ratings available: 25, 50, and 80 kA
-
NEMA 4X rate for indoor or outdoor applications
-
LED status indicators
-
Compatible with all brands of load centers
-
Flush Mount Kit sold separately - see table below
-
UL Nominal Discharge Current rating of 10 kA or higher
HEPD Whole House Surge Protective Devices
|
Description |
Surge Current Rating |
Cat. No. |
|---|---|---|
|
25 kA Home Electronic Protective Device |
25 kA |
|
|
Flush Mount Kit for HEPD25 |
— | HEPD25MKF |
|
50 kA Home Electronic Protective Device |
50 kA |
|
|
80 kA Home Electronic Protective Device |
80 kA |
|
|
Flush Mount Kit for HEPD50 / HEPD80 |
— |