OEM/Assembler SPD Kits

Surgelogic™ OEM/assembler Kits allow manufacturers to add industry-leading surge suppression directly to customized equipment. Manufacturers benefit from shorter wire lengths that optimize the clamping voltage of the SPD. Products come with a backplane-mounted SPD, mounting hardware and diagnostic display with 36-inch cables. Audible alarm, silence switch, remote monitoring contacts, and surge counter are standard. Additional information can be found on Surgelogic IMA SPD (EMA Replacement Modules) product range and the Surgelogic IMB SPD product range.

OEM/Assembler Kits — Internally Mounted SPDs

Multi-Module OEM Kit

Single Module OEM Kit

Available as UL 1449 Type 1 with fused UL 1283 components.

US and Canadian UL Recognized to UL 1449. Complies with requirements of NEC Article 285 (2017) and CSA C22.2 No. 8-M1986, as appropriate. Complies with UL 96A Master Label requirements for Lightning Protection Systems.

OEM/Assembler Kits

Service
Voltage

Service

Voltage

Peak Surge Current Rating
per Phase (kA)

Catalog Number

120/240 V, 1-phase,
3-wire + ground

200 kA Multi-Module

IMA12

300 kA Single Module

IMB13

IMB13F

208Y/120 V, 3-phase,
4-wire + ground [1] [2]
Wye

200 kA Multi-Module

IMA22

300 kA Single Module

IMB23

IMB23F

240/120 V, 3-phase,
4-wire + ground
High-leg Delta

200 kA Multi-Module

IMA32

300 kA Single Module

IMB33

240 V, 3-phase,
3-wire + ground [1] [3]
Delta

200 kA Multi-Module

IMA62

300 kA Single Module

IMB63

480Y/277 V, 3-phase,
4-wire + ground [1] [3]
Wye

200 kA Multi-Module

IMA42

300 kA Single Module

IMB43

IMB43F

480 V, 3-phase,
3-wire + ground [4]
Delta

200 kA Multi-Module

IMA52

300 kA Single Module

IMB53

600Y/347 V, 3-phase,
4-wire + ground [1]
Wye

200 kA Multi-Module

IMA82

300 kA Single Module

IMB83F

600 V, 3-phase,
3-wire + ground [5]
Delta

200 kA Multi-Module

IMA92

300 kA Single Module

IMB93

Footnotes

  1. Can be used on 4-wire or 3-wire grounded wye systems with or without neutral.
  2. 208Y/120 series also applies to the following voltage 220Y/127.
  3. 480Y/277 series applies to the following voltages 380Y/220, 400Y/230, and 415Y/240.
  4. 480 V Delta series also applies to the following voltage: 480Y/277V HRG.
  5. 600 V Delta series also applies to the following voltage: 600Y/347V HRG.
Feedback