Plug-on Neutral (PoN) SPDs
Plug-on Neutral QO and Homeline Load Center SPDs
US and Canadian UL Listed as Type 1 SPD to the UL 1449 standard. Complies with requirements of NEC Article 285 (2017), CSA C233.1-87, and CSA C22.2 No. 8-M1986 as appropriate. Meets NEC2023 Section 215, 225 and 230 requirements.
-
Industry First: No wires or tools required for installation
-
Installation Flexibility: Works on Plug-on Neutral design QO or HOM load centers
-
Requires two pole spaces
-
LED indicates operational status
-
50 kA per phase surge current rating
-
UL Nominal Discharge Current rating of 20 kA
Plug-on Neutral SPDs for QO, NQ, and Homeline Load Centers
|
Description |
Cat. No. |
|---|---|
|
Plug-on Neutral QO Surgebreaker SPD for QO PoNl Load Centers |
|
|
Plug-on Neutral Homeline Surgebreaker SPD for Homeline PoN Load Centers |
For warranty information, see Home System Warranty Data Bulletin, 0102DB2301.
FAQ: Differentiating QO Plug-On Neutral and Standard (non-PoN).
FAQ: Differentiating Homeline (HOM) Plug-On Neutral and Standard (non-PoN)