Retrofit SPDs for I-Line and NQ Panelboards
Retrofit / Field Installable Internally Mounted SPDs
These units are designed to simplify retrofitting SPDs into I-Line, and NQ Panelboard applications.
-
Audible alarm with enable/disable switch, dry contacts and surge counter standard
-
200 kA SCCR withstand
-
Indicator LEDs
-
EMI/RFI filtering
-
Catalog numbers with a "1" suffix are UL Type 1 devices, and without the "1" suffix are UL Type 2 devices
Internally Mounted SPDs — Retrofit / Ready To Install
|
Voltage |
Surge |
I-Line Branch Units [1] |
|
|---|---|---|---|
|
Type HL |
Type
HR (Retrofit) |
||
|
208Y/120 V, 3-phase, Wye |
120 kA |
— |
|
|
160 kA |
— |
||
|
240 kA |
|||
|
240 V, 3-phase, 3-wire + ground, Delta |
240 kA |
— |
|
|
480Y/277 V, 3-phase, Wye |
120 kA |
||
|
160 kA |
— |
||
|
240 kA |
|||
|
480 V, 3-phase, |
240 kA |
||
|
600Y/347 V, 3-phase, Wye |
160 kA |
— |
|
|
240 kA |
— |
||