Multi9 DIN Rail SPDs

Surgelogic™ Multi9 Surge Protective Devices are 75 kA per mode devices provide compact surge protection for OEM installations. These units feature a tab to indicate device status and have dry contact lugs for remote indication. Additional information can be found on the Multi9 Product Range

Multi9 DIN Rail Mounted SPD

The Multi 9 SPD is UL Type 1 recognized. There are 1, 2, 3 and 4 pole options to meet application specific requirements.

US and Canadian UL recognized to UL 1449 Type 1.

Complies with requirements of NEC Article 285 (2017) and CSA C22.2 No. 8-M1986 as appropriate.

Complies with UL 96 A Master Label requirements for Lightning Protection Systems.

Multi9 DIN Rail Mounted Surge Protective Devices

Voltage

Poles

Cat. No.

120 V
Single Phase

1

M9L11120

240 V, 277 V
Single Phase

1

M9L31277

120 / 240 V
Split phase

2

M9L12240

208Y / 120 V
Wye, 240 V Delta

3

M9L23240

480 V
Delta 3W + Ground

3

M9L53480

480Y / 277 V 480 V
Delta, Wye, 4W

3

M9L33480

208Y / 120 V
Wye, 4W + Ground

4

M9L17208

480Y / 277 V
Wye, 4W + Ground

4

M9L37480



Feedback