DIN Rail Mounted SPDs with Noise Filtering

Surgelogic™ Type IESE with Active Tracking Filter (ATF) technology DIN Rail Mounted SPDs offer high frequency noise filter capabilities with surge protection. Designed to protect any microprocessor based products, including industrial PLCs, OEM applications, and motion control systems. See the Surgelogic Type IESE SPD product range for more information.

Type IESE Series Filter

IESE Series Filter

Surgelogic Type IESE with ActiveTracking™ Filter technology offers high frequency noise filter capabilities with surge protection for loads up to 5 or 20 A of continuous current. These are DIN mounted devices for 120 V or 240 V applications.

US and Canadian UL Recognized to UL 1449 Type 2 / UL 1283.

Complies with requirements of NEC Article 285 (2017) and CSA C22.2 No. 8-13, CSA Electrical Notice 516.

Description

Catalog Number

120 V
5 A Series Filter

HFNF120IESE005

120 V
20 A Series Filter

HFNF120IESE020

240 V
5 A Series Filter

HFNF240IESE005

240 V
20 A Series Filter

HFNF240IESE020

Feedback