MicroLogic™ Trip Unit Accessories

Class 611, 612 / Refer to Catalogs 0611CT1001 and 0612CT0101

Trip Unit Accessories

Trip Unit Seal

Sensor Plug

Rating Plugs

Rating Plug [1]

Factory Installed
Cat. Suffix

Field-Installable
Cat. No.

A

A (standard)

S48818

B

B

S48819

C

C

S48820

D

D

S48836

E

E

S48837

F

F

S48838

G

G

S48839

H

H

S48840

Adjustable rating plug "A" is installed as standard on all MicroLogic trip unit orders. However, an alternative selection may be specified from the "Assembled" table below, and factory installed with your trip unit order at no additional charge. To order, please attach the appropriate catalog suffix to the end of the trip unit Cat. No. (after specifying trip unit options). Adjustable rating plugs may also be purchased as field-installable components from the table below.

For Enerlin’X accessory information, see Enerlin’X Digital Solutions

Neutral Current Transformers

Use With

Cat. No.

Sensor

H- Frame

S429521

60–100

S430562

150

J- Frame

S430563

250

L- Frame

S432575

400–600

P- Frame

S33575[2]

250

S33576[2]

400–1600

R- Frame

S48916[2]

250

S34036[2]

400–1600

S48896[2]

2000

All

NCTWIRING

All

Zone-Selective Interlocking

Description

Factory-Installed
Cat. Suffix

Field-Installable Cat. No.

ZSI Interface Module

—

S434212

24 Vdc Terminal Block

EN

S434210

ZSI Wire Harness, H/J Frame

YH3

S434300

ZSI Wire Harness, L- Frame

YH3

S434301

ENCT & ZSI Wire Harness

YH4

—

Trip Unit Accessories

Device

Frame

Cat. No.

Pocket Tester

H/J/L

S434206

MicroLogic 5/6 Cover, Transparent

H/J

S429478

MicroLogic 2/3 Cover, Transparent

S429481

MicroLogic 5/6 Cover, Transparent

L

S432459

MicroLogic 2/3 Cover, Transparent

S432461

LCD Display for MicroLogic 5

H/J/L

S429483

LCD Display for MicroLogic 6

S429484

Service Interface Kit[3]

H/J/L/P/R

LV485500

Trip Unit Battery for Trip Indicator Lights

P/R

S33593

Power supply with:

24–30 Vdc input

 

LV454440

48/60 Vdc input

LV454441

125 Vdc input

LV454442

110–130 Vac input

LV454443

200–240 Vac input

LV454444

MicroLogic A Trip Unit Cover, clear

P/R

S33592

MicroLogic P/H Trip Unit Cover, opaque gray

S47067

Trip Unit Seal (6 pieces) for compliance with NEC 240.6(c)

H/J/L/P/R

MICROTUSEAL

12-pin Trip Unit Connector for NT/NW MasterPacT Circuit Breakers

P/R

S33101

12-pin Trip Unit Connector for P- and R- Frame Circuit Breakers

S33100

Battery Back-up (12 Hours)

685831

Sensor Plugs for P- and R- Frame Circuit Breakers [4]

Description

Sensor Plug Range

Sensor Plug Cat. No.

Circuit Breaker Frames Accepting Sensor Plug

P- Frame Circuit Breaker

250 A

400 A

600 A

630 A [5]

800 A

1000 A

1200 A

1250 A [5]

1600 A

UL

250 A

S47052

X

—

—

—

—

—

—

—

—

400 A

S47053

—

X

X

—

X

—

—

—

—

600 A

S48823

—

—

X

—

X

X

X

—

—

800 A

S33092

—

—

—

—

X

X

X

—

—

1000 A

S33093

—

—

—

—

—

X

X

—

—

1200 A

S48824

—

—

—

—

—

—

X

—

—

IEC

630 A

S33091

—

—

—

X

X

X

—

X

X

800 A

S33092

—

—

—

—

X

X

—

X

X

1000 A

S33093

—

—

—

—

—

X

—

X

X

1250 A

S33094

—

—

—

—

—

—

—

X

X

1600 A

S33095

—

—

—

—

—

—

—

—

X

R- Frame Circuit Breaker

600 A

800 A

1000 A

1200 A

1600 A

2000 A

2500 A

3200 A

 

UL

600 A

S48823

X

X

X

X

—

—

—

—

 

800 A

S33092

—

X

X

X

X

—

—

—

 

1000 A

S33093

—

—

X

X

X

X

—

—

 

1200 A

S48824

—

—

—

X

X

X

X

—

 

1600 A

S33095

—

—

—

—

X

X

X

—

 

2000 A

S33982

—

—

—

—

—

X

X

—

 

2500 A

S33983

—

—

—

—

—

—

X

—

 

IEC

1600 A

S33095

—

—

—

—

X

X

X

X

 

2000 A

S33982

—

—

—

—

—

X

X

X

 

2500 A

S33983

—

—

—

—

—

—

X

X

 

3200 A

S33984

—

—

—

—

—

—

—

X

 

NSX Cord for
ULP Communications

Breaker Status and
Control Module (BSCM)

Modbus SL Hub

Modbus SL Cord

   


SDTAM Module
(Remote indication relay for motor applications)

ZSI Interface Module

Electronic Trip Unit Accessories, Wire Harness [6] and ULP Cords for H-, J-, and L- Frame Circuit Breakers [7]

Description

Factory-Installed
Cat. No. Suffix

Field-Installable Kit Cat. No.

NSX Cord[8]
(for ULP Communication)

L = 1.3 m (4.27 ft)

EA

S434201

L = 3 m (9.84 ft)

EB

S434202

BSCM (Breaker Status and Control Module) with NSX ULP Cord V,<= 480 Vac[8]

L = 1.3 m (4.27 ft)

EG [9]

S434201BX

L = 3 m (9.84 ft)

EH [9]

S434202BX

Replacement BSCM for Modbus SL or ULP

—

S434220

BSCM with NSX ULP Cord for V > 480 Vac [8]

L = 1.3 m (4.27 ft)

EK [9]

S434204BX

L = 3 m (9.84 ft)

EL [9]

S434303BX

BSCM with MB SL Cord for V <= 480 Vac [10]

L = 3.0 m (9.84 ft)

EP

S434223BX

L = 1.3 m (4.27 ft)

ER

S434222BX

L = 0.35 m (1.15 ft)

ES

S434221BX

Modbus SL Hub for Daisy chain, 3x RJ45 connections, DIN rail mount, stacking connector compatible[10]

—

S434224

SDTAM 24/415 Vac/dc Module [11]

V

S429424

SDX Module 24/415 Vac/dc [12]

V

S429532

ZSI Wire Harness, H/J Frame

YH3

S434300

ZSI Wire Harness, L- Frame

YH3

S434301

ENCT Wire Harness

YH2

S434302

OF Wire Harness

YH1

S434500

SD/SDE Wire Harness

YH1

S434501

SDx/SDTAM Wire Harness

YH1

S434502

MN Wire Harness

YH1

P434503

MX Wire Harness

YH1

P434504

24 Vdc Terminal Block Wire Harness [13]

YH1

S434505

Motor Operator Wire Harness

YH1

S434506

Communicating Motor Operator Wire Harness

YH1

S434507

NSX Wire Harness [13]

YH1

S434508



BCM ULP
Communication Module

M2C programmable contacts:
circuit breaker internal relay with two contacts

Trip Unit Field-Installable Accessories for P- and R-Frame Circuit Breakers

Description

Factory-Installed Cat. No. Suffix

Field-Installable Kit Cat. No.

P- Frame

R- Frame

Unit Mount

I-Line

Motor Operated

Drawout

With Rotary Handle

Unit Mount

I-Line

Breaker Communication Module (BCM ULP)

E1

S64205

S64205

S64207

S64206

S64205

S64205

S64205

Replacement BCM ULP

—

33106

33106

33106

33106

33106

33106

33106

Two Programmable Contacts Module (M2C)[14]

V

S64273

S64273

S64273

S64273

S64273

S64273

S64273

External Voltage Sensing (EVS)

YV

S64203

S64203

S64210

S64209

S64210

S64208

S64208

Trip Unit Field-Installable Accessories for MasterPacT NT/NW Circuit Breakers

Description

Factory-Installed Cat. No. Suffix

Field-Installable Kit Cat. No.

MasterPacT NT

MasterPacT NW

Fixed

Drawout

Fixed

Drawout

Breaker Communication Module (BCM ULP)

—

S48188

S47485

S47405

S48384

Replacement BCM ULP

—

33106

33106

33106

33106

Two Programmable Contacts Module (M2C)[14]

—

S47403

S47485

S47403

S48382

External Voltage Sensing (EVS)

—

S47506

S47507

S47506

S48533

Footnotes

  1. Long-time pickup amperes (Ir) = Sensor Rating (In) X Setting of rating plug. “Fine adjustment tuning” is included on MicroLogic Power and Harmonic trip units, allowing for incremental settings of 1 A between the plug setting and. 40 X Sensor Rating.
  2. Includes NCTWIRING kit.
  3. Service Interface Test Kit can be ordered through SE Services only. Service Interface Test kit replaces obsoleted UTA, Hand-Held and Full Function Test Kit.

  4. For use only with circuit breakers with date codes later than 07011. For long-time pickup range, See rating plug information at MicroLogic™ Electronic Trip Units.
  5. IEC Only.
  6. Wire harness is required for I-Line applications, optional for unit-mount applications
    YH1 = all installed accessories but ZSI and ENCT
    YH2 = ENCT and all installed accessories
    YH3 = ZSI and all installed accessories
    YH4 = ZSI, ENCT and all installed accessories
  7. For proper selection, see catalog 0611CT1001.
  8. Installation requires IFM (LV434000) for Modbus communication and/or FDM (STRV00121) for external display.
  9. If using with motor operator requires communicating motor operator (suffix NC).
  10. Modbus serial only <= 480Vac. Use only with matching Modbus serial components.
  11. Remote indication relay for motor applications
  12. Remote indication relay
  13. I-Line wire harness is included for communication network accessories.
  14. Compatible with MicroLogic P and H only.
Feedback