Mini-Vario and Vario™ Assembled and Enclosed Switches

Refer to Catalog 9421CT0301

Identification System

Mini-Vario and Vario™ rotary manual motor-control switches from 12–175 A are suitable for on-load making and breaking of resistive or mixed resistive inductive circuits where frequent operation is required. They can also be used for direct switching of motors in utilization categories AC-3 and DC-3 specific to motors. Vario manual motor-control switches are suitable for isolator applications with fully visible indication (since the handle cannot be in the open position unless all the contacts are actually open and separated by the appropriate isolating distance), and the handles are padlockable.

VCFN12GE

The Mini-Vario and Vario catalog numbers are described in Identification System.

Identification System

 

V

 

CF

 

N12

 

GE

         

 

 

 

Model (V-Vario, K-Operator)

 

 

 

 

 

 

Operator Type/ Accessory Designation

 

 

 

CD

Single hole Red & Yellow

BD

Single hole Black and Gray

 

 

 

CF

Four hole Red & Yellow

BF

Four hole Black and Gray

 

 

 

CCD

Single hole Red & Yellow w/extension shaft

VE

Switch with Red handle installed on unit
(one padlock only)

 

 

 

CCF

Four hole Red & Yellow w/ extension shaft

VD

Switch with Black handle installed on unit (no padlock provision)

 

 

 

Blank

No operator or accessory

Z

Accessory, power pole, neutral or ground

 

 

Switch Type (Switches and contacts are dual rated, UL/IEC).

 

 

Blank

 

1

Vario 20/32 A

           

 

N12

Mini-Vario 10/12 A

2

Vario 25/40 A

           

 

N20

Mini-Vario 16/20 A

3

Vario 45/63 A

           

 

02

Vario 10/12 A

4

Vario 63/80 A

           

 

01

Vario 16/20 A

5

Vario 100/125 A

           

 

0

Vario 20/25 A

6

Vario 115/175 A

           

Enclosure Type (if applicable)

 

Blank

No Enclosure

G30, A30, W30 Type 1/12/4/4X Metallic (Class 9421)

             
 

GE

Mini-Vario IP55
Non-Metallic

             
 

GU

Vario IP55 Non-Metallic

             

Mini-Vario

VN12

VN12/KCC1YZ

VBDN12

VCDN12

VCCDN20

Assembled Switches—Degree of Protection IP65, Type 1 and 12

Rating (A)

Complete Switches for Door Mounting (3-Padlock)

Complete Switches for Rear Mounting, Includes Extension Shaft (3-Padlock)

Red/Yellow
(Single Hole)

Black/Gray
(Single Hole)

Red/Yellow
(Single Hole)

UL

IEC

Catalog No.

Catalog No.

Catalog No.

10

12

VCDN12

VBDN12

VCCDN12

16

20

VCDN20

VBDN20

VCCDN20

Mini-Vario Enclosed Switches

Catalog No.

Complete Switches Mounted in IP55 Non-Metallic Enclosure

Description

VCFN12GE

Red/Yellow Mounted In Sealable Enclosure,
Non-UL Listed, Non-NEMA Rated

VCFN20GE

Component Parts

Catalog No.

Description

VN12[1]

10/12 A switch only

VN20[1]

16/20 A switch only

VZN12[1]

Add on power pole for 10/12 A switch

VZN20[1]

Add on power pole for 16/20 A switch

VZN11

Neutral Pole with early make, late break for VN12 or VN20 switch

VZN14

Grounding module for VN12 or VN20

VZN05

N.O. late make auxiliary contact [2]

VZN06

N.C. early break auxiliary contact [2]

VZN26

Single-pole shroud for auxiliary contacts

VZN08

Three-pole shroud for VN12 or VN20

Operators and Accessories

Catalog No.

Description

KCC1YZ

45 x 45 mm Red & Yellow operator

KCD1PZ

60 x 60 mm Red & Yellow operator

KAD1PZ

60 x 60 mm Black & Gray operator

VZN17

300–340 mm shaft extension

VZN30

400–430 mm shaft extension

KZ32

Door interlocking plate for 45 or 60 mm operator

KZ83

Door mounting plate for 45 or 60 mm operator

Vario

NEMA Type 1 and 12 Assembled Switches for Door Mounting

Rating (A)

Complete Switches (Switch and Handle) for Door Mounting (3-padlock)

Red/Yellow
(Four Hole)

Black/Gray
(Four Hole)

Red/Yellow
(Single Hole)

Black/Gray
(Single Hole)

UL

IEC

Catalog No.

Catalog No.

Catalog No.

Catalog No.

10

12

VCF02

VBF02

VCD02

VBD02

16

20

VCF01

VBF01

VCD01

VBD01

20

25

VCF0

VBF0

VCD0

VBD0

20

32

VCF1

VBF1

VCD1

VBD1

25

40

VCF2

VBF2

VCD2

VBD2

45

63

VCF3

VBF3

—

—

63

80

VCF4

VBF4

—

—

100

125

VCF5

VBF5

—

—

115

175

VCF6

VBF6

—

—

NEMA Type 1 and 12 Assembled Switches for Rear Mounting

Rating (A)

Complete Switches for Rear Mounting
with Extension Shaft (3-Padlock)[3]

Switches with Handles Installed
on Unit, DIN Rail Mount Only

Red/Yellow
(Four Hole)

Red/Yellow
(Single Hole)

Red/Yellow
(1-Padlock)

Black/Gray
(No-Padlock)

UL

IEC

Catalog No.

Catalog No.

Catalog No.

Catalog No.

10

12

VCCF02

VCCD02

—

—

16

20

VCCF01

VCCD01

—

—

20

25

VCCF0

VCCD0

VVE0

VVD0

20

32

VCCF1

VCCD1

VVE1

VVD1

25

40

VCCF2

VCCD2

VVE2

VVD2

45

63

VCCF3

—

VVE3

VVD3

63

80

VCCF4

—

VVE4

VVD4

100

125

VCCF5

—

—

—

115

175

VCCF6

—

—

—

Vario Non-Metallic Enclosed Switches

The Vario Motor Disconnect Switch is also offered as an enclosed switch. The three-pole version makes the Vario switch ideal for manual motor control applications. They are compact, easy to wire and connect, and come undrilled to allow cable entry positions.

note

VC•GUN enclosures are UL approved.

Non-Metallic Enclosed Switch [4]

Ampere Size
UL/IEC

IP55-PVC 3-Pole, NEMA Type 1 & 12

NEMA 4X indoor

Hp Ratings

Catalog No.

240 V 480 V 600 V

20/32

X

—

5

10

10

VC1GUN

25/40

X

—

5

10

15

VC2GUN

45/63

X

—

10

20

30

VC3GUN

63/80

X

—

15

30

40

VC4GUN

100/125

X

X

25

50

50

VC5GUN

115/175

X

X

30

50

60

VC6GUN

Dimensions

Type

No. of Poles

a

b

c

d

e

f

VC1GUN

3

6.5 (164)

4.8 (121)

3.4 (87)

5.6 (141)

3.9 (98)

5.2 (132)

VC2GUN

VC2GUN

VC3GUN

3

7.6 (193)

6.5 (164)

3.4 (87)

6.7 (170)

5.6 (141)

5.2 (132)

VC4GUN

VC5GUN

3

11.5 (291)

9.5 (241)

5.0 (128)

10.6 (269)

8.6 (219)

7.5 (191)

VC6GUN

VC•GUN

Vario Metallic Enclosed Switches

Vario switches meet UL508 requirements as both enclosed and open manual motor controllers. They are also marked “Suitable as Motor Disconnect” allowing installation on the load side of the motor branch circuit short-circuit and ground-fault protection. If motor branch circuit short-circuit and ground-fault protection is needed, use a GS1 or 9422 fusible switch or circuit breaker meeting NEC 430.52 requirements.

Metallic Enclosed Switches [4] [5]

Rating (A)

Horsepower Ratings

NEMA Type 1

NEMA Type 12

NEMA Type 4/4X [5]

UL

IEC

240 V

480 V

600 V

Catalog No.

Catalog No.

Catalog No.

 20

32

5

10

10

9421V1G30

9421V1A30

9421V1W30

 25

40

5

10

15

9421V2G30

9421V2A30

9421V2W30

Class 9421 NEMA Type 1 V1G30, V2G30

Class 9421 NEMA Type 4, 4X, 12

V1W30, V2W30, V1A30, V2A30

Vario Manual Motor Control Switches

Manual Motor
Control Switch

The V1 and V2 come in metallic enclosures (NEMA Type 1, 4, 4X, and 12). The NEMA 1 enclosure comes with conduit knockouts top and bottom. To factory install a VZ7 auxiliary contact in these metallic enclosures, add Form X11 to the end of the catalog number (for example, 9421V1G30X11). To factory install a VZ20 auxiliary contact in these enclosures, add Form X20 to the end of the catalog number (for example, 9421V1W30X20).

Vario Manual Motor Control Switches, IEC

Rating (A)
IEC

kW Rating—3-Pole Switch Body

230 V

240 V

400 V

415 V

500 V

690 V

12

3

3

4

4

5.5

7.5

20

4

4

5.5

5.5

7.5

11

25

5.5

5.5

7.5

7.5

11

15

32

5.5

5.5

11

11

11

15

40

7.5

7.5

15

15

18.5

15

63

15

15

22

22

30

22

80

18.5

18.5

30

30

37

30

125

22

22

37

37

45

37

175

30

30

45

45

55

45

Vario Manual Motor Control Switches

Rating (A)

Horsepower Rating

Shaft
Size

3-Pole Switch Body

UL

240 V

480 V

600 V

mm

Type

10

2

5

5

6

V02

16

3

7.5

7.5

6

V01

20

5

10

10

6

V0

20

5

10

10

6

V1

25

5

10

15

6

V2

45

10

20

30

8

V3

63

15

30

40

8

V4

100

25

50

50

8

V5

115

30

50

60

8

V6

Switch Body

Rating (A)

Shaft Size
mm

3-Pole Switch Body

UL

IEC

Type

10

12

6

V02

16

20

6

V01

20

25

6

V0

20

32

6

V1

25

40

6

V2

45

63

8

V3

63

80

8

V4

100

125

8

V5

115

175

8

V6

note

Single-Hole Operator

Four-Hole Operator

(All except KDF3PZ

and KBF3PZ)

Four-Hole Operator

KDF3PZ and KBF3PZ

Low-Profile Handle KCD1YZ

KZ67

 

NEMA Type 1 and 12 Handle Operators: V02–V2 (6 mm Shaft), V3–V6 (8 mm Shaft) [6]

Operator Type

Red/Yellow
Single Hole

45 x 45 mm

Red/Yellow
Four Hole

45 x 45 mm

Black/Gray
Single Hole

45 x 45 mm

Black/Gray
Four Hole

45 x 45 mm

Switches

No. of Padlocks

Catalog No.

Catalog No.

Catalog No.

Catalog No.

V02–V2

0

KCC1LZ

KCE1LZ

KAC1BZ

KAE1BZ

V02–V2

1

KCC1YZ

KCE1YZ

—

—

Operator Type

Red/Yellow
Single Hole

60 x 60 mm

Red/Yellow
Four Hole

60 x 60 mm

Black/Gray
Single Hole

60 x 60 mm

Black/Gray
Four Hole

60 x 60 mm

V02–V2

0

KDD1PZ

KDF1PZ

KBD1PZ

KBF1PZ

V3–V4

0

—

KDF2PZ

—

KBF2PZ

V02–V2

3

KCD1PZ

KCF1PZ

KAD1PZ

KAF1PZ

V3–V4

3

—

KCF2PZ

—

KAF2PZ

Operator Type

Red/Yellow
Four Hole

90 x 90 mm

Black/Gray
Four Hole

90 x 90 mm

   

V5–V6

0

KDF3PZ

KBF3PZ

 

V5–V6

3

KCF3PZ

KAF3PZ

 

Low Profile Handle Operators [6]

Operator Type

Red/Yellow
Single Hole

60 x 60 mm

Red/Yellow
Four Hole

60 x 60 mm

Black/Gray
Single Hole

60 x 60

Black/Gray
Four Hole

60 x 60 mm

Operator Type

Red/Yellow
Single Hole

60 x 60 mm

Red/Yellow
Four Hole

60 x 60 mm

Black/Gray
Single Hole

60 x 60

Black/Gray
Four Hole

60 x 60 mm

Switches

No. of Padlocks

Catalog No.

Catalog No.

Catalog No.

Catalog No.

V02–V2

3

KCD1YZ

KCF1YZ

KAD1PZ

KAF1XZ

V3–V4

3

—

KCF2YZ

—

KAF2XZ

Operator Type

Red/Yellow
Four Hole

90 x 90 mm

Black/Gray
Four Hole

90 x 90 mm

 

V5–V6

3

KCG2YZ

KAG2XZ

Gasket Kits

Catalog No.

Description

KZ65

45 x 45 mm gasket for V02-V2 for 4-hole type handles (order in quantities of 5)—IP65

KZ66

60 x 60 mm gasket for V02-V2 for 4-hole type handles (order in quantities of 5)—IP65

KZ62

60 x 60 mm gasket for V3-V4 for 4-hole type handles (order in quantities of 5)—IP65

KZ67

90 x 90 mm gasket for V5-V6 for 4-hole type handles (order in quantities of 5)—IP65

Single-Hole
Mounting Dimensions

Four-Hole 60 x 60
Mounting Dimensions  
[7]

Four-Hole 90 x 90
Mounting Dimensions  
[7]

Rear/Panel Mounting Switch Body Dimensions

Type

Shaft
Extension

Dimensions

a

b

c

d

in.

mm

in.

mm

in.

mm

in.

mm

V02 to V2

VZ17
VZ30

5.5–13.0
5.5–16.9

140–330

140–430

0.60

15

2.4

60

0.17

4.2

V3 to V4

VZ18
VZ31

5.5–12.6
5.5–16.5

140–320

140–420

0.79

20

2.4

60

0.20

5.2

V5 to V6

VZ18
VZ31

6.5–13.8
6.5–17.7

165–350

165–450

1.20

30

3.9

100

0.28

7.0

Footnotes

  1. Switches/contacts are dual rated (UL/IEC).
  2. Auxiliary contacts are dual rated (UL/IEC 10/12 A).
  3. Complete switch includes handle operator, shaft, door interlock plate, and line terminal shroud.
  4. Assembled, includes switches mounted in enclosure with handle.
  5. For indoor use only. The NEMA Type 4/4X enclosure is made of #304 stainless steel with 3/4 in. T&B stainless steel hubs on the top and bottom.
  6. When using these handles for replacements on the non-metallic enclosed switches, the handle shaft that comes with the enclosure must be reused. See Section 15 of the Supplemental Digest.
  7. The door interlock plate included with VCC Kits has the same drilling as the handle operators.
Feedback