NF Panelboard Accessories

Accessories

Accessories

NF Merchandised Neutrals

Mains
Ampacity

200% Neutral Kit

Copper 100% Neutral Kit

Catalog No.

Catalog No.

125

NFNL1

NFN1CU

250

NFNL2

NFN2CU

400

NFNL4[1]

NFN6CU

600

Factory Assembled Only

NFN6CU[1]

NF Merchandised Interior Modification Kits

Mains
Ampacity

Sub-feed Lugs [2] 

Feed-through Lugs [2]

Mains

Ampacity

Sub-feed Circuit Breaker Kits  [2] (circuit breaker not Included)

Catalog No.

Catalog No.

Single Sub-feed Circuit Breaker

Twin Sub-feed Circuit Breakers

Catalog No.

Catalog No.

125

NF125SFL

NF125FTL

 

250

NF250SFBH/NF250SFBJ

—

250

NF250SFL

NF250FTL

 

400

N600MPPL (400 A Max.)

NF600SFBH

NF600SFBJ[3]

400

NF400SFL [4]

NF400FTL

 

600

Factory Assembled Only

 

600

NF600SFBPPL (600A)[3]

Factory Assembled Only

800

 

800

Factory Assembled Only

note

NF250SFBH and NF600SFBH are for use with HDL, HGL, HJL, HLL, and HRL circuit breakers. NF250SFBJ and NF600SFBJ are for use with JDL, JGL, JJL, JLL, and JRL circuit breakers.

Optional Main Lug Kits for Main Lug Panelboards

Ampacity

Al Compression Lug Kit

Cu Mechanical Lug Kit

Cu Compression Lug Kit  [4]

Catalog No.

Lug Wire Range

Catalog No.

Lug Wire Range

Catalog No.

Lug Wire Range

125

NFALV1  [5]

one #4 AWG–300 kcmil

NFCUM1

#6–2/0 AWG

NFCUV1  [6]

one #6–1/0 AWG

250

NFALV2

one 250–350 kcmil

NFCUM2

#6 AWG–250 kcmil

NFCUV2  [6]

one 2/0 AWG–300 kcmil

400

NFALV4

two 2/0 AWG–500 kcmil

NFCUM4

one 1/0 AWG–750 kcmil, or
two 1/0 AWG–350 kcmil

NFCUV4

one 400–750 kcmil

600

NFALV6

two 2/0 AWG–500 kcmil

NFCUM6

two 1/0 AWG–750 kcmil

NFCUV6

two 250–500 kcmil

800

Contact your local Schneider Electric representative or distributor.

US Service Entrance Barrier Kits (required by NFPA 70—National Electrical Code® (NEC®) 2017 and later)

Catalog Number Contents Description
Line Lug Cover Neutral Bonding Strap

NFLALLC

NF LA/LH Line Lug Cover and Neutral Bonding Strap

NFHJLLC

NF H/J Line Lug Cover and Neutral Bonding Strap

NFPPLLLC

NF PowerPacT L Line Lug Cover and Neutral Bonding Strap

NFPPPLLC

PowerPacT P Line Lug Cover and Neutral Bonding Strap

NFEDBS

NF E Frame Line Lug Cover and Neutral Bonding Strap

NF Accessories

Description

Catalog No.

 

Description

Catalog No.

Aluminum Equipment Ground Bar

PK27GTA

 

Replacement Part Kits

Copper Equipment Ground Bar

PK27GTACU

 

Filler plate (15 per package)

NFFP15

AWG #1-4/0 Aluminum Lug on Aluminum Equipment Ground Bar

PK23GTAL

 

E-frame Fixed padlock attachment, Lock ON/OFF
for ED, EG, and EJ Circuit Breakers 1, 2, or 3 poles

EDPA

Equipment Ground Bar Insulator Kit

PKGTAB

 

E-frame Fixed padlock attachment, Lock OFF only
for ED, EG, and EJ Circuit Breakers 1, 2, or 3 poles

EDPAF

Circuit I.D. number strips

 

Drip Hood for 20 in. wide enclosures

MHT2DH20

102 odd/even (left side numbered 1, 3, 5...101)

NF102OE

     

103–204 odd/even (left side numbered 103, 105, 107...203)

NF204OE

     

1–102 sequential (left side numbered 1, 2, 3 ...102)

NF102S

     

103–204 sequential (left side numbered 103, 104, 105... 204)

NF204S

     

Rail and Deadfront Extensions

     

6 in. Extension

NF6RDE

     

12 in. Extension

NF12RDE

     

18 in. Extension

NF18RDE

     

Add-On Lugs for Neutral Bars or Ground Bars

Catalog Number Lug Wire Range (AWG) Wire Ampere

QO70AN

#12 to #2 Al or #14 to #4 Cu 70 A

Q1100AN

#14 to #1/0 Al or Cu 80 - 100 A

note

Requires two standard termination spaces on Neutral or Ground bar.


Footnotes

  1. Not to be used with SFL, FTL, or SFB. These combinations are factory assembled only.

  2. Available factory assembled only on non-linear panelboards.
  3. Sub-feed circuit breakers may not be field installed onto NF Panelboards with PowerPacT L main circuit breakers.
  4. Use copper wire only.
  5. Use of this kit requires an additional 6 in. added to box height.
  6. Use of this kit to terminate larger than standard wire size requires an additional 6 in. added to box height.
Feedback