NQ Merchandised Main Lug Interiors

Online Refer to NQ Panelboards

NQ Main Lug Interiors—240 Vac, 48 Vdc[1]

Main Lug Interiors—Accepts plug-on and bolt-on circuit breakers

Circuit Breaker
Pole
Spaces[2]

Mains

Rating (Amps)

Interior Only

(Order Branch Circuit
Breakers Separately) [3][4]

NEMA Type 1 Enclosure[5]

Water, Dirt, & Dust Resistant Enclosure
Catalog Numbers[5][6]

Box
20 in. W x 5.75 in. D[7]  or 8.75 in. D[8][9]

Mono-Flat™ Trim Front [10]

Hinged Trim Front[10]

Mono-Flat™ 3 Point Latch Trim Front [10][11]

Hinged 3 Point Latch Trim Front [10][11]

Type 3R/5/12
20 in. W x 5.75 in. D[12]

Vented Type 3R
26 in. W x 8.75 in. D[13]

Height
(In.)

20-inch-wide Cabinet[14] —Single Phase 3-Wire.

18

100

NQ18L1

MH26, MH26BE

NC26 ( )

NC26( )HR

– –

MH26WP

–

26

NQ18L1C

30

NQ30L1

MH32, MH32BE

NC32 ( )

NC32( )HR

– –

MH32WP

–

32

NQ30L1C

30

225

NQ30L2

MH32, MH32BE

NC32 ( )

NC32( )HR

– –

MH32WP

–

32

NQ30L2C

42

NQ42L2

MH38, MH38BE

NC38 ( )

NC38( )HR

– –

MH38WP

–

38

NQ42L2C

72

NQ72L2

MH44, MH44BE

NC44 ( )

NC44( )HR

– –

MH44WP

–

44

NQ72L2C

84

NQ84L2

MH50, MH50BE

NC50 ( )

NC50( )HR

– –

MH50WP

–

50

NQ84L2C

30

400

NQ30L4

MH50, MH50BE

NC50V ( )

NC50V( )HR

NC50V( )3P

–

MH50WP

MH62D9VWP

50/62

NQ30L4C

42

NQ42L4

NQ42L4C

54

NQ54L4

MH56, MH56BE

NC56V( )

NC56V( )HR

NC56V( )3P –

MH56WP

MH68D9VWP

56/68

NQ54L4C

84[15]

NQ84L4C

MH68, MH68BE

NC68V ( )

NC68V( )HR

NC68V( )3P NC68V( )3PHR

MH68WP

MH80D9VWP

68/80

30

600

NQ30L6C

MH50, MH50BE

NC50V ( )

NC50V( )HR

NC50V( )3P NC50V( )3PHR

MH62WP[16]

MH62D9VWP[16]

50/62

42

NQ42L6C

54

NQ54L6C

MH56, MH56BE

NC56V( )

NC56V( )HR

NC56V( )3P NC56V( )3PHR

MH68WP[16]

MH68D9VWP[16]

56/68

84[15]

NQ84L6C

MH68, MH68BE

NC68V ( )

NC68V( )HR

NC68V( )3P NC68V( )3PHR

MH80WP[16]

MH80D9VWP[16]

68/80

20-inch-wide Cabinet[14]—Three Phase 4-Wire

18

100

NQ418L1

MH26, MH26BE

NC26 ( )

NC26( )HR

– –

MH26WP

–

26

NQ418L1C

30

NQ430L1

MH32, MH32BE

NC32 ( )

NC32( )HR

– –

MH32WP

–

32

NQ430L1C

30

225

NQ430L2

MH32, MH32BE

NC32 ( )

NC32( )HR

– –

MH32WP

–

32

NQ430L2C

42

NQ442L2

MH38, MH38BE

NC38 ( )

NC38( )HR

– –

MH38WP

–

38

NQ442L2C

54

NQ454L2

NQ454L2C

72[15]

NQ472L2

MH44, MH44BE

NC44 ( )

NC44( )HR

– –

MH44WP

–

44

NQ472L2C

84[15]

NQ484L2

MH50, MH50BE

NC50 ( )

NC50( )HR

– –

MH50WP

–

50

NQ484L2C

30

400

NQ430L4

MH50, MH50BE

NC50V ( )

NC50V( )HR

NC50V( )3P

–

MH50WP

MH62D9VWP[16]

50/62

NQ430L4C

42

NQ442L4

NQ442L4C

54

NQ454L4

MH56, MH56BE

NC56V( )

NC56V( )HR

NC56V( )3P –

MH56WP

MH68D9VWP[16]

56/68

NQ454L4C

72[15]

NQ472L4

MH62, MH62BE

NC62V ( )

NC62V( )HR

NC62V( )3P NC62V( )3PHR

MH62WP

MH74D9VWP[16]

62/74

NQ472L4C

84[15]

NQ484L4C

MH68, MH68BE

NC68V ( )

NC68V( )HR

NC68V( )3P NC68V( )3PHR

MH68WP

MH80D9VWP[16]

68/80

30

600

NQ430L6C

MH50, MH50BE

NC50V ( )

NC50V( )HR

NC50V( )3P

NC50V( )3PHR

MH62WP[16]

MH62D9VWP[16]

50/62

42

NQ442L6C

54

NQ454L6C

MH56, NH56BE

NC56V( )

NC56V( )HR

NC56V( )3P NC56V( )3PHR

MH68WP[16]

MH68D9VWP[16]

56/68

84[15]

NQ484L6C

MH68, MH68BE

NC68V ( )

NC68V( )HR

NC68V( )3P NC68V( )3PHR

MH80WP[16]

MH80D9VWP[16]

68/80

Note: All NQ Merchandised Panelboard interiors include the following: a NQFP15 bag of blank filler plates; an NQ information manual; a NEMA instruction booklet; and a sheet of circuit numbers.

Footnotes

  1. DC voltage applications require installation of DC rated QO(B) circuit breakers
  2. Please note that some local building codes limit panelboards to 42 circuits, including those that reference 2005 or earlier version of NFPA 70.
  3. Accepts all QO(B) shown in Tables in Sections 7 and 9. Branch circuit breaker trip ampacity cannot exceed panelboard mains rating. 175 A and 200 A circuit breakers may only be installed in single phase 400 A and 600 A NQ Panelboards. Tandem circuit breakers may not be installed.
  4. “C” suffix indicates copper bussing.
  5. Enclosure height may increase if accessories including alternate neutral lugs, condo riser neutral assemblies, feed-thru lugs, or sub-feed lugs are installed. 26 in. wide enclosures and trim fronts are required if condo riser neutral assemblies are installed.
  6. Wall mounting brackets add 0.4 inches to back of MHxxWP enclosures.
  7. Nominal interior dimensions, see PBA600 for details.
  8. D9 suffix indicates the 8.75 in. Deep Enclosure required for panelboards wit PowerPacT L Main Breaker, Switch, or Sub-Feed Breaker. See PBA604 for dimensional details.
  9. If Blank End Walls are desired at both ends of NEMA 1 Enclosure, select catalog number with “BE” suffix.
  10. Add “F” for flush mount, “S” for surface mount.
  11. Three point latch trim fronts are required for enclosures on panelboards with QO2175, QO2200, QO2175VH, or QO2200VH branch circuit breakers. These breakers take four pole spaces in single phase NQ interior.
  12. Enclosure includes trim kit. Nominal interior dimensions, see PBA711 for details.
  13. Vented Type 3R enclosure with three point latch door. Required for outdoor applications with two sub-feed breakers, or sub-feed breaker with trip current >150A. NEMA 3R enclosures must be bottom fed, and a NQ12RDE kit should also be selected. Interior nominal dimensions, see PBA603WP for details.
  14. For the NQ14-inch-wide panelboard offer, See NQ 14-inch-wide—240 Vac, 48 Vdc.
  15. Use only if the Local Jurisdiction where this panelboard interior is being applied has adopted the 2008 NFPA 70—National Electrical Code® (NEC®), which allows single panelboard interiors greater than 42 circuits.
  16. NEMA 3R, 5, or 12 enclosures must be bottom fed, when selected, an NQ12RDE kit should also be selected. See NQ Merchandised Accessories.
Feedback