QO High Ampacity Plug-on Branch Circuit Breakers

Schneider Electric's QO™ High Ampacity Plug-on Branch Circuit Breakers are UL Listed, high-performance 2-pole breakers designed to provide reliable overcurrent and short-circuit protection in high-demand commercial and industrial power distribution systems. These plug-on breakers are available in 150A, 175A, and 200A ampere ratings, making them ideal for larger branch circuits that require dependable performance and protection. They are specifically configured for installation in compatible single-phase 400A or 600A NQ panelboards with three-point latch trim fronts.

High Ampacity Plug-on Branch Circuit Breakers

These high ampacity branch circuit breakers include both standard models with a 10 kA interrupting rating and VH models with an enhanced 22 kA interrupting rating, offering flexibility to meet varying fault current requirements. Available configurations include QO2150, QO2150VH, QO2175, QO2175VH, QO2200, and QO2200VH. They feature a convenient plug-on design that simplifies installation while maintaining the durability and performance expected.

For additional information, refer to NO Panelboards online.

High Ampacity Plug-on 2–Pole QO Branch Circuit Breakers

Catalog Number Ampere Rating AIC Rating

QO2150

150 10 kA

QO2150VH

150 22 kA

QO2175

175 10 kA

QO2200

200

QO2175VH

175 22 kA

QO2200VH

200

note

  • May only be installed on Single—phase 400 or 600 A NQ Panelboards with three point latch trim fronts.

  • A maximum of four 150, 175, or 200 A QO (VH) plug-on branch circuit breakers may be installed in NEMA 1 enclosures. These enclosures require NCxxV( )3P three point latch trim fronts, as listed in Main Lug Interiors or Main Circuit Breaker Interiors.

  • One 150, 175, or 200 A QO (VH) plug-on branch circuit breaker may be installed in 8.75 in. deep MHxxD9VWP NEMA 3R enclosures, as listed in Main Lug Interiors or Main Circuit Breaker Interiors.

Feedback