QOB High Interrupting and Specialty Circuit Breaners

Schneider Electric’s QOB High Interrupting and Specialty Circuit Breakers are engineered to provide reliable circuit protection for commercial, industrial, lighting, HVAC, and specialty electrical applications. Available in 1-, 2-, and 3-pole configurations with common trip options, ampere ratings, and interrupting capacities, these breakers are designed to protect electrical systems from overloads and short circuits while meeting demanding performance, safety, and code-compliance requirements.

High Interrupting and Specialty Circuit Breakers

High Interrupting and Specialty Circuit Breakers features QOB-VH, QHB, QOB-HID, and QOB-SWN circuit breakers. Voltage ratings range from 120 Vac to 240 Vac, and ampere ratings ranging from 10 A to 150 A depending on the model.

High-interrupting QOB-VH breakers provide up to 22 kA AIR, while QHB models offer up to 65 kA AIR for locations requiring enhanced fault-current protection. Specialty configurations include HID-rated breakers for fluorescent and high-intensity discharge lighting systems and Switch Neutral (SWN) breakers that meet NEC 514.11 requirements. The following information in the table provides detailed catalog numbers, application ratings, UL certifications, and conductor compatibility information to support correct breaker selection and installation.

For additional information, refer to NO Panelboards online.

High Interrupting QOB and Specialty Circuit Breakers[1]

Ampere

Rating  [1]

One-pole

Two-pole—Common Trip

Three-pole—Common Trip

Catalog No.

Catalog No.

Catalog No.

QOB-VH

120 Vac—22 k AIR[2]

120/240 Vac —22 k AIR[2]

240 Vac—22 k AIR[2]

 15 A

QOB115VH[3][4]

QOB215VH[4]

QOB315VH[4]

 20 A

QOB120VH [3][4]

QOB220VH[4]

QOB320VH[4]

 25 A

QOB125VH[4]

QOB225VH[4]

QOB325VH[4]

 30 A

QOB130VH[4]

QOB230VH[4]

QOB330VH[4]

 40 A

QOB140VH

QOB240VH[4]

QOB340VH[4]

 50 A

QOB150VH

QOB250VH[4]

QOB350VH[4]

 60 A

QOB160VH

QOB260VH[4]

QOB360VH[4]

 70 A

QOB170VH

QOB270VH[4]

QOB370VH[4]

 80 A

—

QOB280VH[4]

QOB380VH[4]

 90 A

—

QOB290VH[4]

QOB390VH[4]

100 A

—

QOB2100VH[4]

QOB3100VH[4]

110 A

—

QOB2110VH[4]

QOB3110VH  [5]

125 A

—

QOB2125VH[4]

QOB3125VH  [5]

150 A

—

QOB2150VH  [5]

QOB3150VH  [5]

QHB

120 Vac—65 k AIR[2]

120 Vac/240 Vac—65 k AIR[2]

240 Vac—65 k AIR[2]

 15 A

QHB115 [3]

QHB215[4]

QHB315[4]

 20 A

QHB120 [3]

QHB220[4]

QHB320[4]

 25 A

QHB125[4]

QHB225[4]

QHB325[4]

 30 A

QHB130[4]

QHB230[4]

QHB330[4]

QOB-HID—HID circuit breakers [6]

120 Vac—10 k AIR[2]

120/240 Vac—10 k AIR[2]

240 Vac—10 k AIR[2]

 15 A

QOB115HID [3]

QOB215HID

QOB315HID

 20 A

QOB120HID   [3]

QOB220HID

QOB320HID

 25 A

QOB125HID

QOB225HID

QOB325HID

 30 A

QOB130HID

QOB230HID

QOB330HID

 40 A

QOB140HID

QOB240HID

—

 50 A

QOB150HID

QOB250HID

—

QOB-SWN—Switch Neutral—Common Trip—NEC 514.11

1-pole—2-Wire
2 Spaces —120 Vac[2]

2-pole—3-Wire
3 Spaces—120/240 Vac[2]

10 A

—

QOB210SWN

QOB310SWN

15 A

—

QOB215SWN

QOB315SWN

20 A

—

QOB220SWN

QOB320SWN

25 A

—

QOB225SWN

QOB325SWN

30 A

—

QOB230SWN

QOB330SWN

40 A

—

QOB240SWN

QOB340SWN

50 A

—

QOB250SWN

QOB350SWN

Footnotes

  1. 10–30 A circuit breakers are suitable for use with 60°C or 75°C conductors. 35–60 A circuit breakers are suitable for use with 75°C conductors.
  2. May be applied in 208Y/120 Vac systems.
  3. UL Listed as SWD (switching duty) rated suitable for switching 120 Vac fluorescent lighting loads.
  4. UL Listed as HACR type for use with air conditioning, heating, and refrigeration equipment having motor group combinations and marked for use with HACR type circuit breakers.
  5. QOB2150VH uses 4 pole spaces. QOB3110VH, QOB3125VH, and QOB3150VH each use 6 pole spaces. 40A maximum circuit breaker mounted opposite. Use with 75 °C wire only.
  6. UL Listed for use on circuit feeding fluorescent and High Intensity Discharge (HID) lighting systems such as mercury vapor, metal halide, or high pressure sodium. These circuit breakers are physically interchangeable with QOB circuit breakers.
Feedback