QOB Circuit Breakers for NQ Panelboards
Online Refer to NQ Panelboards
QOB Bolt-On Circuit Breakers with Visi-Trip™ Indicator for NQ Panelboards
note
QOB-GFI, QOB-EPD, and QOB-EPE Circuit Breakers
|
Ampere Rating [1] |
One-pole |
Two-pole—Common Trip |
Three-pole—Common Trip |
|
|---|---|---|---|---|
|
Catalog No. |
Catalog No. |
Catalog No. |
Catalog No. |
|
|
QOB-GFI—QOB Qwik-Gard™ Circuit Breaker With Ground Fault Circuit Interrupter—UL Class A 4–6 mA People Protection. [2] |
||||
|
120 Vac—10 k AIR[3] |
120/240 Vac— |
208Y/120 Vac—10 k AIR |
||
|
15 A |
||||
|
20 A |
||||
|
25 A |
— |
|||
|
30 A |
||||
|
40 A |
— |
|||
|
50 A |
— |
|||
|
60 A |
— |
— |
||
|
QOB-VHGFI [5] |
||||
|
120 Vac—22 k AIR[3] |
||||
|
15 A |
||||
|
20 A |
||||
|
25 A |
||||
|
30 A |
||||
|
QOB-EPD—QOB Equipment protection circuit breakers with UL Listed 30 mA (EPD) or 100 mA (EPE) equipment protection. |
||||
|
120 Vac—10 k AIR[3] |
120/240 Vac— |
240 Vac—10 k AIR[3] |
||
|
15 A |
||||
|
20 A |
||||
|
25 A |
— |
— |
||
|
30 A |
||||
|
40 A |
— |
|||
|
50 A |
— |
|||
|
60 A |
— |
— |
— |
|
|
QOB-VHEPD |
||||
|
120 Vac—22 k AIR[3] |
||||
|
15 A |
||||
|
20 A |
||||
|
25 A |
||||
|
30 A |
||||
|
QOB-HM—High magnetic trip circuit breakers |
||||
|
15 A |
||||
|
20 A |
||||
|
QOB-K—Key operated QOB circuit breakers [7] |
||||
|
120 Vac—10 k AIR[3] |
||||
|
10 A |
||||
|
15 A |
||||
|
20 A |
||||
|
25 A |
||||
|
30 A |
||||
Standard Interrupting QOB 10,000 AIR Circuit Breakers
|
Ampere Rating [8] |
One-pole |
Two-pole—Common Trip |
Two-pole— Common Trip [9] |
Three-pole— Common Trip |
|---|---|---|---|---|
|
Catalog No. |
Catalog No. |
Catalog No. |
Catalog No. |
|
|
QOB Bolt-On |
||||
|
120 Vac—10 k AIR[3] |
120/240 Vac—10 k AIR[3] |
240 Vac—10 k AIR[3] |
240 Vac—10 k AIR [3] |
|
|
10 A |
— |
|||
|
15 A |
||||
|
20 A |
||||
|
25 A |
||||
|
30 A |
||||
|
35 A |
— |
|||
|
40 A |
||||
|
45 A |
— |
|||
|
50 A |
||||
|
60 A |
||||
|
70 A |
||||
|
80 A |
— |
|||
|
90 A |
— |
|||
|
100 A |
— |
|||
|
110 A |
— |
— |
— |
|
|
125 A |
— |
— |
— |
|
|
Molded Case Switch 60 A max—240 Vac |
— |
|||
|
Molded Case Switch 100 A max—240 Vac |
— |
|||
High Interrupting QOB and Specialty Circuit Breakers[8]
|
Ampere Rating [8] |
One-pole |
Two-pole—Common Trip |
Three-pole—Common Trip |
|---|---|---|---|
|
Catalog No. |
Catalog No. |
Catalog No. |
|
|
QOB-VH |
|||
|
120 Vac—22 k AIR[3] |
120/240 Vac —22 k AIR[3] |
240 Vac—22 k AIR[3] |
|
|
15 A |
|||
|
20 A |
|||
|
25 A |
|||
|
30 A |
|||
|
40 A |
|||
|
50 A |
|||
|
60 A |
|||
|
70 A |
|||
|
80 A |
— |
||
|
90 A |
— |
||
|
100 A |
— |
||
|
110 A |
— |
||
|
125 A |
— |
||
|
150 A |
— |
||
|
QHB |
|||
|
120 Vac—65 k AIR[3] |
120 Vac/240 Vac—65 k AIR[3] |
240 Vac—65 k AIR[3] |
|
|
15 A |
|||
|
20 A |
|||
|
25 A |
|||
|
30 A |
|||
|
QOB-HID—HID circuit breakers [13] |
|||
|
120 Vac—10 k AIR[3] |
120/240 Vac—10 k AIR[3] |
240 Vac—10 k AIR[3] |
|
|
15 A |
|||
|
20 A |
|||
|
25 A |
|||
|
30 A |
|||
|
40 A |
— |
||
|
50 A |
— |
||
|
QOB-SWN—Switch Neutral—Common Trip—NEC 514.11 |
|||
|
1-pole—2-Wire |
2-pole—3-Wire |
||
|
10 A |
— |
||
|
15 A |
— |
||
|
20 A |
— |
||
|
25 A |
— |
||
|
30 A |
— |
||
|
40 A |
— |
||
|
50 A |
— |
||
QO/QOB Circuit Breaker Wire Sizes
|
Breaker Type |
Ampere Rating |
Wire Size (AWG or kcmil) |
|
|---|---|---|---|
|
Al |
Cu |
||
|
QOB 1-pole |
10–30 A |
#14–8 |
#14–8 |
|
10–30 A |
— |
two #14–10 |
|
|
35–70 A |
#8–2 |
#8–2 |
|
|
QOB 2-pole |
10–30 A |
#14–8 |
#14–8 |
|
10–30 A |
— |
two #14–10 |
|
|
35–70 A |
#8–2 |
#8–2 |
|
|
80–125 A |
#4–2/0 |
#4–2/0 |
|
|
150–200 A |
#4–300 |
#4–300 |
|
|
QOB 3-pole |
10–30 A |
#14–8 |
#14–8 |
|
35–70 A |
#8–2 |
#8–2 |
|
|
80–125 A |
#4–2/0 |
#4–2/0 |
|
|
QOB-VH |
110–150 A |
#4–300 |
#4–300 |
|
QOB-GFI and |
15–30 A |
#12–8 |
#14–8 |
|
40, 50, or 60 A |
#12–4 |
#14–6 |
|
QO™ Arc-Fault and Dual Function Circuit Breakers [11][14][8]
|
Circuit Breaker Type |
Ampere Rating [8] |
1P 120
Vac |
1P 120 Vac |
2P 240
Vac |
2P 240
Vac |
|
Catalog Number |
Catalog Number |
Catalog Number |
Catalog Number |
||
|
Combination |
15 A |
||||
|
20 A |
|||||
|
Dual Function: |
15 A |
Use plug-on QO 2–pole dual function MCBs | |||
|
20 A |
|||||
noteFor accessories, see Accessories for QO/QOB Circuit Breakers,
in |
|||||
Single Phase 400 or 600 A NQ Panelboards now accept 150, 175, and 200 A Two Pole QO Plug-on Branch Circuit Breakers.
Each breaker takes four pole spaces. Installation into three phase interiors is not allowed as it may create a phase to phase short circuit.
One NQ200AN neutral lug kit should be installed for each pair of 175 or 200 A QO breakers if a neutral termination is required.
-
One Q1150AN lug kit should be installed for each 110 to 150 A QO(B) circuit breaker, if a neutral termination is required.
High Ampacity Plug-on Two Pole QO Branch Circuit Breakers
| Catalog Number | Ampere Rating | AIC Rating |
|---|---|---|
| 150 | 10 kA | |
| 150 | 22 kA | |
| 175 | 10 kA | |
| 200 | ||
| 175 | 22 kA | |
| 200 |
note
A maximum of four 150, 175, or 200 A QO (VH) plug-on branch circuit breakers may be installed in NEMA 1 enclosures. These enclosures require NCxxV( )3P three point latch trim fronts, as listed in Main Lug Interiors or Main Circuit Breaker Interiors.
One 150, 175, or 200 A QO (VH) plug-on branch circuit breaker may be installed in 8.75 in. deep MHxxD9VWP NEMA 3R enclosures, as listed in Main Lug Interiors or Main Circuit Breaker Interiors.