I-Line Merchandised Panelboard Accessories

Refer to Catalog 2110CT9701

I-Line Merchandised Panelboard Accessories

Blank Fillers

Equipment Ground Bar

Solid Neutral

I-Line Merchandised Panelboard Accessories

 

Description

Catalog No.

Blank Filler Kit—1.5 in.[1] (One kit contains quantity of 3 blank fillers.)

HNM1BL

Blank Filler Kit—4.5 in.[1] (One kit contains quantity of 5 blank fillers.)

HNM4BL

Equipment Ground Bar Kits—HCJ, HCP, HCP-SU (single row), HCR-U

PK32DGTA

Blank Extensions (For replacement purposes)

1.5 in. for mounting on wide side of I-Line panelboard used with HNM1BL and HNM4BL as a filler plate on the wide side of the panel (HCP, HCP-SU and HCRU). Do not use with MicroLogic trip unit as this filler will cover the trip unit. 

HLW1BL
(Kit contains quantity of 3.)

4.5 in. for mounting on wide side of I-Line panelboard used with HNM1BL and HNM4BL as a filler plate on the wide side of the panel (HCP, HCP-SU and HCRU). Do not use with MicroLogic trip unit as this filler will cover the trip unit. 

HLW4BL
(Kit contains quantity of 5.)

1.5 in. for mounting on narrow side of I-Line panelboard used with HNM1BL and HNM4BL as a filler plate on the narrow side of the panel. Do not use with MicroLogic trip unit as this filler will cover the trip unit.

HLN1BL
(Kit contains quantity of 3.)

4.5 in. for mounting on narrow side of I-Line panelboard used with HNM1BL and HNM4BL as a filler plate on the narrow side of the panel. Do not use with MicroLogic trip unit as this filler will cover the trip unit.

HLN4BL
(Kit contains quantity of 5.)

4.5 in. for mounting on wide side of I-Line panelboard. For use with PowerPacT H and J circuit breakers mounted on the wide side of the panel so that electronic trip unit can be accessed.

HLW4EBL
(Kit contains quantity of 5.)

4.5 in. for mounting on narrow side of I-Line panelboard. For use with PowerPacT H and J circuit breakers mounted on the narrow side of the panel so that electronic trip unit can be accessed.

HLN4EBL
(Kit contains quantity of 5.)

UL Service Entrance Barriers Kits for I-Line Panelboards with Back-fed Main Circuit Breaker[2]

I-Line Panelboard Type

Back-fed Main Circuit Breaker

Catalog Number [3]

HCJ H, J

ILBFMHCJHULC

HCP, HCP-SU H, J

ILBFMHCPHJULC

LA, LH, PowerPacT L

ILBFMHCPLULC

M, P

ILBFMHCPMPULC

HCR LA, LH, PowerPacT L

ILBFMHCRLULC

M

ILBFMHCRMULC

P

ILBFMHCRPULC

R

ILBFMHCRRULC

note

Barriers are required by 2017 version of NFPA70—National Electric Code. Both the 2017 UL67 and 2017 NFPA70 allow an exception for service entrance panelboards with more than one disconnect.

Solid Neutral Lug Quantities and Sizes

Solid Neutral Assembly Interior Type Ampere Rating Configuration Main Terminal Wire Range Branch Terminal Wire Range
HC2SN HCJ 225 A Aluminum Lugs, Aluminum Neutral Plate (1) 6 - 300 kcmil (1) 6 - 300, (9) #1/0 - 14, (45) #4 - 14
HC4SN[4] HCJ 400 A (2) 4 - 600 kcmil (7) 6 - 350, (45) #4 - 14
HC6SN[4] HCJ 600 A (2) 4 - 600 kcmil (7) 6 - 350, (9) #1/0 - 14, (28) #4 - 14
HC8SN[4] HCJ 800 A (4) 3/0 - 750 kcmil (7) 6 - 350, (9) #1/0 - 14, (34) #4 - 14
HCPSU8SN[5] HCPSU 800 A (4) 3/0 - 600 kcmil (4) 3/0 - 600, (7) 6 - 350, (9) #1/0 - 14, (34) #4 - 14,
HCW4SN[6] HCP 400 A (2) 4 - 600 kcmil (2) 4 - 600, (7) 6 - 350, (45) #4 - 14
HCW6SN[6] HCP 600 A (2) 4 - 600 kcmil (4) 3/0 - 750, (7) 6 - 350, (9) #1/0 - 14, (34) #4 - 14
HCW8SN[6] HCP 800 A (4) 3/0 - 750 kcmil (4) 3/0 - 750, (7) 6 - 350, (9) #1/0 - 14, (34) #4 - 14
HCW12SN[6] HCP 1200 A (4) 3/0 - 750 kcmil (4) 3/0 - 750, (7) 6 - 350, (9) #1/0 - 14, (34) #4 - 14
HCWM12SN[7] HCRU 1200 A (4) 3/0 - 750 kcmil (4) 3/0 - 750, (7) 6 - 350, (9) #1/0 - 14, (34) #4 - 14
HC6SNALCU HCJ 600 A Aluminum Lugs, Copper Neutral Plate (2) 4 - 600 kcmil (7) 6 - 350, (9) #1/0 - 14, (28) #4 - 14
HC8SNALCU HCJ 800 A (4) 3/0 - 750 kcmil (7) 6 - 350, (9) #1/0 - 14, (34) #4 - 14
HCPSU8SNALCU HCPSU 800 A (4) 3/0 - 600 kcmil (4) 3/0 - 600, (7) 6 - 350, (9) #1/0 - 14, (34) #4 - 14
HCP4SNALCU HCP 400 A (2) 4 - 600 kcmil (2) 4 - 600, (7) 6 - 350, (45) #4 - 14
HCP6SNALCU HCP 600 A (2) 4 - 600 kcmil (4) 3/0 - 750, (7) 6 - 350, (9) #1/0 - 14, (34) #4 - 14
HCP8SNALCU HCP 800 A (4) 3/0 - 750 kcmil (4) 3/0 - 750, (7) 6 - 350, (9) #1/0 - 14, (34) #4 - 14
HCP12SNALCU HCP 1200 A (4) 3/0 - 750 kcmil (4) 3/0 - 750, (7) 6 - 350, (9) #1/0 - 14, (34) #4 - 14
HCR12SNALCU HCRU 1200 A (4) 3/0 - 750 kcmil (4) 3/0 - 750, (7) 6 - 350, (9) #1/0 - 14, (34) #4 - 14
HC6SNCU HCJ 600 A Copper Lugs, Copper Neutral Plate (2) 4 - 600 kcmil (7) 6 - 350, (9) #1/0 - 14, (28) #4 - 14
HC8SNCU HCJ 800 A (4) 3/0 - 750 kcmil (7) 6 - 350, (9) #1/0 - 14, (28) #4 - 14
HCPSU8SNCU HCPSU 800 A (4) 3/0 - 600 kcmil (4) 3/0 - 600, (7) 6 - 350, (9) #1/0 - 14, (28) #4 - 14,
HCW4SNCU HCP 400 A (2) 4 - 600 kcmil (2) 2 - 600, (7) 6 - 350, (9) #1/0 - 14, (28) #4 - 14
HCW6SNCU HCP 600 A (2) 4 - 600 kcmil (2) 2 - 600, (7) 6 - 350, (9) #1/0 - 14, (28) #4 - 14
HCW8SNCU HCP 800 A (4) 3/0 - 750 kcmil (4) 3/0 - 750, (7) 6 - 350, (9) #1/0 - 14, (28) #4 - 14
HCP12SNCU HCP 1200 A (4) 3/0 - 750 kcmil (4) 3/0 - 750, (7) 6 - 350, (9) #1/0 - 14, (28) #4 - 14
HCW12SNCU HCP 1200 A (8) 250 - 500 kcmil (crimp) (7) 6 - 350, (9) #1/0 - 14, (28) #4 - 14
HCR12SNCU HCRU 1200 A (4) 3/0 - 750 kcmil (4) 3/0 - 750, (7) 6 - 350, (9) #1/0 - 14, (28) #4 - 14

Panelboard Adapter Kits

Crimp Lug Adapter Kits [8]

I-Line Panelboard Type

HCJ

HCP, HCR-U [9]

400 A

HCM400VCA

HCW400VCA

600 A

HCM600VCA

HCW600VCA

800 A

HCM800VCA

HCW800VCA

1200 A

—

HCW1200VCA

Box Extensions

 

Catalog Number

Interior Type

Extension

HC2609DEX (F or S)

HCP-SU

 9 in.

HC3209EX (F or S)

HCJ

 9 in.

HC4212DEX (F or S)

HCP

12 in.

HC4406DEX (F or S)

HCR-U

 6 in.

HC4412DEX (F or S)

HCR-U

12 in.


The Drip Hoods listed below are intended for use on surface mounted HC boxes only. Select the appropriate Drip Hood based on Interior Type, Width, and Depth from the following table. The Drip Hoods are designed to fit on the outside of the boxes. The Drip Hood will increase the enclosure rating of the box from Type 1 to Type 2. Reference Instruction Bulletin 80043-401-03.

I-Line PanelBoard Drip Hood Kits

Catalog Number Interior Type Dimensions (In.)
Width Depth
HCT2DH32D9 HCJ 32 9.5
HCT2DH42 HCP 42 9.5
HCT2DH26D9 HCP-SU 26 9.5
HCT2DH47 HCP (L5)[10] 47 9.5
HCT2DH56 HCP (PL)[11] 56 9.5
HCT2DH42D12 HCP (DB)[12] 42 12.5
HCT2DH44 HCR-U 44 9.5
HCT2DH49 HCR-U (L5)[10] 49 9.5
HCT2DH58 HCR-U (PL)[11] 58 9.5
HCT2DH44D12 HCR-U (DB)[12] 44 12.5

Sub-feed Lug Kits

Sub-feed Lug Kits [13][14][15]

Ampere

Rating

Height

Catalog

Number

Max. Short Circuit System Ratings Available

RMS Symmetrical Amperes

 

Protected by

Circuit Breaker[16]

For Use in I-Line

Panelboard Types

In.

(mm)

240 Vac

480 Vac

600 Vac

250 Vdc

 250 A

5

114

SL250

200,000

200,000

100,000

20,000

HD, HG, HJ, HL, JD, JG, JJ, JL

HCJ, HCP, HCP-SU, HCR-U

–

HR, JR

 400 A

6

152

SL400 [17]

65,000

35,000

25,000

–

HD, HG, HJ, HL, HR, JD, JG, JJ, JL, JR, LA, LH, LG, LJ, LL, LR
(LR not available in HCJ)
(“L” FRAME 400 A max.)

HCP, HCP-SU,
HCR-U (wide side only)

 800 A

9

229

SL800M5

200,000

200,000

100,000

–

HD, HG, HJ, HL, HR, JD, JG, JJ, JL, JR, LA, LH, MG, MJ, PG, PJ, PK, PL, LG, LJ, LL, LR
(LR not available in HCJ)

HCJ, HCP, HCP-SU, HCR-U

1200 A[18]

15

381

S33930

125,000

100,000

50,000

–

HD, HG, HJ, HL, HR, JD, JG, JJ, JL, JR, LA, LH, MG, MJ, PG, PJ, PK, PL, RG, RJ, RL, RK, LG, LJ, LL, LR

HCR-U
(HCP, HCP-SU)[18]

9

229

SL1200P5

SL1200P6

SL1200P7

125,000

100,000

65,000

–

HD, HG, HJ, HL, HR, JD, JG, JJ, JL, JR, LA, LH, MG, MJ, PG, PJ, PK, PL, RG, RJ, RL, RK, LG, LJ, LL, LR


Sub-feed Lug kit terminal data

Catalog No. (Prefix)

No. Poles

Ampere Rating

Standard Lug Wire Size  [19]

SL100

3

 100

#14–1/0 AWG Cu or #12–1/0 AWG Al

SL250

3

 250

(1) #4 AWG–300 kcmil

SL400

3

 400

(1) #1 AWG–600 kcmil or 2– #1 AWG–250 kcmil

SL800M5

3

 800

(3) #3/0 AWG–500 kcmil

S33930

3

1200

(4) #3/0 AWG–600 kcmil

SL1200P5

3

1200

(4) #3/0 AWG–500 kcmil

SL1200P6

3

1200

(3) 350–600 kcmil

SL1200P7

3

1200

(3) #3/0 AWG–750 kcmil

S33931

3

1200

(4) #3/0–600 kcmil Al/Cu

Footnotes

  1. Blank extension and blank filler pricing is per kit. See note on kit number for number included in each kit.
  2. For US only.
  3. For panelboards manufactured after 1 January 2017.
  4. Used on Type HCJ.
  5. Used on Type HCP-SU (single row).
  6. Used on 400 A, 600 A, 800 A, and 1200 A HCP (main lugs), and 600 A and 800 A (main circuit breaker).
  7. Used on Type HCR-U.
  8. For use with MLO panel, order VCEL lugs seperately.
  9. Not for use with P- or R-frame circuit breakers or sub-feed kits S33930 or S33931.
  10. Box Types noted with (L5) are standard width boxes with an additional 5 in. side extension.
  11. Box Types noted with (PL) are standard width boxes with an additional 14 in. PowerLogic extension.
  12. Box Types noted with (DB) have additional box depth.
  13. Plug-on in same manner as a branch circuit breaker
  14. For other ratings, see the latest edition of I-Line Information Manual, #80043-309-20.
  15. cannot be used in HCJ panelboards due to inadequate wire bending space.
  16. Maximum SCCRs shown in this table are not available with all circuit breakers. Refer to Instruction Bulletin 80043-309-20 for the SCCR available for each circuit breaker in I-Line panelboards. PL is not allowed with 600 Vac.
  17. SL400 cannot be used in HCJ panelboards due to inadequate wire bending space.
  18. S33930, SL1200P5, SL1200P6, SL1200P7, Sub-feed Lug Kits are rated 1200 A and may be applied to 1200 ampere loads when installed in the HCR-U panelboards. However, when installed in the HCP and HCP-SU panelboards, they are only rated 800 amperes maximum due to restricted wire bending space. The addition of extended gutter spaces will not qualify these Sub-feed Lug Kits for higher amperage ratings without the completion of formal thermal analysis and probable testing. Must be protected by a circuit breaker rated not more than 1200 amperes.
  19. Unless otherwise specified, wire sizes apply to both aluminum and copper conductors.
Feedback