Terminal Data for I-Line Panelboards

Refer to Catalog 2110CT9701, 4620CT9601

I-Line Terminal Data

Standard Mechanical Lugs—Main Lugs

Panel
Type

Ampere
Rating

Wire Range

Wire Bending Space per NEC Table 312-6 [1]

I-Line

100 A

—

225 A

(1) #6–300 kcmil Al or Cu

400 A

(1) #2–600 kcmil Al or Cu

(2) #2–500 kcmil Al or Cu

600 A

(2) #2–500 kcmil Al or Cu

800 A

(3) 3/0–500 kcmil Al or Cu

1200 A

(4) 3/0–500 kcmil Al or Cu

Standard Mechanical Lugs—Main Circuit Breaker

Panel
Type

Ampere
Rating

Circuit Breaker
Type

Wire Range

Wire Bending Space per NEC Table 312-6 [1]

I-Line

125 A

BD, BG, BJ

(1) #14-#2/0 AWG Al or Cu

150 A

HD, HG, HJ, HL

(1) #14-3/0 Al or Cu

250 A

JD, JG, JJ, JL

(1) #1/0-300 kcmil Al or Cu

400 A

LA, LH

(1) #1-600 kcmil Al or Cu

800 A

MG, MJ, PG, PJ, PL

(3) 3/0-500 kcmil Al or Cu

1200 A

PG, PJ, PL, RGC, RJC, RLC

(4) 3/0-500 kcmil Al or Cu

Footnotes

  1. (#) = Number of conductors per phase.
Feedback