Terminal Data for I-Line and QMB / QMJ Panelboards

Class 2200 / Refer to Documents 2230DB0601, and 2735CT0001

Power Solutions Integrated Equipment Overview

Visit us here:

For over 30 years, the Schneider Electric Power Solutions business has been providing integrated equipment solutions for retail construction, commercial, and industrial projects. The Square D™ brand family of integrated equipment combines electrical distribution, building controls, and automation into a single, factory-assembled and pre-wired enclosure/lineup. Our innovative, cost-effective, integrated solutions save valuable floor space, shorten construction cycle times, and reduce installation and material handling costs.

Modular Panelboard System—Pre-Engineered Solution

The Modular Panelboard System (MPS) is tailored to customer specifications and may include panels and lighting control equipment. Special Powerlink™ lighting control and column-width panel interiors are available. Additional options include power and control cable wiring, contactors, terminal blocks, surge protective devices (SPDs), equipment spaces, and power metering/monitoring solutions. Seismically qualified MPS sections are also available.
Tailored to customer specifications, MPS sections are:

  • 86 in. (2184 mm) high,

  • 9.5 in. (241 mm) deep, and

  • vary in width depending on customer specifications

Integrated Power Center—Custom-Designed Solution

For more complex applications, the Integrated Power Center (IPC) allows for the integration of a variety of components, including electrical distribution equipment, HVAC controls, lighting controls, power quality and power conditioning products, SPDs, building management systems and power metering/monitoring solutions. As with all Power Solutions Integrated Equipment products, the IPC is designed to meet applicable codes and standards and is available as seismically qualified. Factory-assembled, pre-wired (based on shipping splits), and tested in a controlled environment, IPC sections are:

  • 84 in. (2134 mm) high,

  • 10.5 in. (267 mm) deep, and

  • vary in width depending on customer specifications

Integrated Power Center 2

The newest addition to the family of Integrated Equipment products, the Integrated Power Center 2 (IPC2™) provides maximum flexibility to meet customers' specifications. Features include those found in the IPC and are provided in a free-standing enclosure that can be front and rear aligned when transformers are included. The IPC2 family is available as seismically-qualified. Enclosure options include NEMA 1, NEMA 1 with driphood and NEMA 3R. IPC2 sections are:

  • 91.5 in. (2324 mm) high, and

  • vary in width and depth depending on customer specifications

Integrated Power Center 2 Transformer Combo

Ideally suited for projects having both 480Y/277 V and 208Y/120 V requirements. Available as a stand-alone solution or can be incorporated into an MPS, IPC or IPC2 lineup. The standard 42in. wide x 24 in. deep footprint will decrease space requirements by 40% or more. A typical IPC2 Transformer Combo includes two panels in the upper cells and a transformer in the bottom cell. Other upper cell options include contactors, individually mounted circuit breakers, ATS's, equipment spaces and power metering/monitoring solutions. The IPC2 Transformer Combo is available as seismically qualified.Enclosure options include NEMA 1, NEMA 1 with driphood and NEMA 3R. IPC2 Transformer Combo sections are:

  • 91.5 in. (2324 mm) high, and

  • vary in width and depth depending on the transformer kVA

Additional savings are realized on installation, material costs and material handling, as shown in the table below.

IPC2 Transformer Combo—Estimated Savings [1]

 

Stick-Built

Transformer Combo

Savings Realized

Estimated Installation Hours

26–32

3–6

23–26

Materials

Associated pipe, wire and fittings

—

Associated pipe, wire and fittings

No. of Pieces Handled

20–30

1

19–29

Footnotes

  1. Based on an NF 480 V panel, 75 kVA transformer, NQ 240 V panel installation.
Feedback