Plug-In Units

Class 5615, 5630 / Refer to Catalog 5600CT9101

Fusible Plug-In Units, Class R Fuse Kits, and Hooksticks

“Hook-Swing” Mounting

Fusible Plug-In Units[1]

Ampere

Rating

Type of

Connection

240 Vac

3-Pole, 3 Fuse + G

120/208 Vac, (240 Vac Max.)

4-Pole, 3 Fuse + G

600 Vac

3-Pole, 3 Fuse + G

277/480 Vac, (600 Vac Max.)

4-Pole, 3 Fuse + G

Catalog No.

Catalog No.

Catalog No.

Catalog No.

  30

Plug-in

PQ3203G        

PQ4203G        

PQ3603G        

PQ4603G        

  60

PQ3206G

PQ4206G

PQ3606G

PQ4606G

 100

PQ3210G

PQ4210G

PQ3610G

PQ4610G

 200

PQ3220G

PQ4220G

PQ3620G

PQ4620G

 200[2]

PS3220G  [2]

PS4220G  [2]

PS3620G  [2]

PS4620G  [2]

 400

PBQ3640G  [3]

PBQ4640G  [3]

PBQ3640G  [3]

PBQ4640G  [3]

 600

PBQ3660G  [3]

PBQ4660G  [3]

PBQ3660G  [3]

PBQ4660G  [3]

 800

Bolt-on  

—

—

PTQ36080G( )  [4]

PTQ46080G()  [4]

1000

—

—

PTQ36100G( )  [4]

PTQ46100G( )   [4]

1200

—

—

PTQ36120G( )   [4]

PTQ46120G( )   [4]

Class J Fuses – Provisions for installing Class J fuses are included in 30 through 600 A fusible devices. Conversion to Class J fuse spacing requires relocating the load side fuse base assembly from standard Class H fuse location to an alternate position in the enclosure.

A

C

B

 

A–High Ampere Plug-In Connection


                              

B – High Ampere Bolt-On Connection


                              

C – Low Ampere Plug-In Connection

There are three different types of plug-in connections:

  • High Ampere Bolt-On Connection (catalog numbers that begin with “PT”)—bolted “joint pack” type connection

    • Used on I-Line™/I-Line II busway amperages 800 A aluminum and greater.

    • Used on I-Line™/I-Line II busway amperages 1000 A copper and greater.

  • High Ampere Plug-In Connection (catalog numbers that begin with “PB”)—

    individual bolted jaws for connections
  • Low Ampere Plug-In Connection (catalog numbers that begin with “P,” except for “PB” and “PT”)—spring pressure jaws for connection

Class R Fuse Kits[5]

Switch Size (A)

Voltage Rating

Kit  [5] Catalog No.

 30

250 V [6]

600 V [6]

QMB30R

QMB36R

 60

250 V [6]

600 V  [6]

QMB36R

QMB60R

100

200

All

HRK1020

400

600

All

QMB4060R

Class R Fuse Kits when installed reject all but class R fuses.

Hooksticks

Length

Catalog No.

8'

515608

14'

515614

Surge Protective Device Plug-In Units

All Busway SPD Plug-In Units include as standard:

  • Individually Fused Modules

  • Circuit Breaker Disconnect

  • Cover Mounted Diagnostic Panel

  • EMI/RFI Filter

  • Audible Alarm with Test/Disable/Enable

Surge Capacity

System Voltage

160,000 Amperes Per Phase

240,000 Amperes Per Phase

Catalog Number[1]

Catalog Number[1]

208Y/120 Vac, 3Ø4W/Grd.

PIU2IMA16

PIU2IMA24

240Y/120 Vac, 3Ø4W/Grd.

PIU3IMA16

PIU3IMA24

480Y/277 Vac, 3Ø4W/Grd.

PIU4IMA16

PIU4IMA24

600Y/347 Vac, 3Ø4W/Grd.

PIU8IMA16

PIU8IMA24

Options

Description

When Required Add Suffix to Catalog Number

Surge Counter and Dry Contacts

—

Remote Monitor with Dry Contacts

M

Footnotes

  1. For IP54 splash resistant construction, add an "M54" suffix.
  2. For use on vertical riser applications only.
  3. For vertical riser applications, order auxiliary mounting kit—Catalog Number PBQ4060RMK.
  4. This device uses bolt-on connection. It may be used only on plug-in busway with same number of poles. To complete the catalog number, replace the blank with an “H” for the plug-in unit to be mounted on horizontally—oriented busway and “V” for the plug-in unit to be mounted on vertically-oriented busway. Not for use on 800 A copper busway.
  5. Kit must be field installed.
  6. Contains parts to convert two units.
Feedback