Wall Duct

Refer to Busway and Cable Management Online

Wall Duct General Description 

Typical Surface Mount,
Straight-Length Wall Duct

UL Listed, File E65247, for Enclosure of Wiring to X-Ray Machines. Also available in aluminum for MRI application.

Wall duct is used as the continuation for standard trench duct in the floor. Wall duct can be routed up the wall and across the ceiling or under the finished floor (in ceiling space below) to provide a continuous lay-in raceway system from control consoles and floor equipment to overhead apparatus. Devices are furnished complete with covers and are available for either flush or surface mounted installations.

General Notes:

  • Standard construction is 14 gauge steel with gray electrodeposition paint. Alternate construction is painted aluminum.

  • Covers and coupling devices are furnished with each device.

  • Wire retainers are furnished with each device.

  • Straight lengths are field cut to length.

  • Partitions and tunnels are to be field modified and installed where required.

  • Hangers or other mounting devices to be furnished by others.

  With SURFACE Covers (Matching Width) With FLUSH Covers (2" Oversize)

Components and Accessories

Lay-In Wall Duct Components [1] [2]

Component

Flush Cover

Surface Cover

Catalog Number

Weight Lbs.

Catalog Number

Weight Lbs.

5'–0" Straight Length With Cover

6"W

10"W

18"W

RWT06S60

RWT10S60 

RWT18S60

22.5

39.2

62.2

RWT06S60S

RWT10S60S

RWT18S60S

20.4

36.4

59.4

1'–6" Straight Length With Cover

6"W

10"W

18"W

RWT06S18

RWT10S18 

RWT18S18

12.6

16.4

23.3

RWT06S18S

RWT10S18S

RWT18S18S

12.6

16.3

23.3

Horizontal Elbow With Cover—90o

6"W

10"W

18"W

RWT06HE

RWT10HE

RWT18HE

 6.5

 9.3

24.9

RWT06HES

RWT10HES

RWT18HES

 6.0

 8.1

23.7

Horizontal Elbow With Cover—45o

6"W

10"W

18"W

—

—

—

—

—

—

RWT06HE45S

RWT10HE45S

RWT18HE45S

 6.0

 8.1

23.7

Edgewise Elbow With Cover

6"W

10"W

18"W

RWT06EE

RWT10EE

RWT18EE

 5.5

 7.5

11.1

RWT06EES

RWT10EES

RWT18EES

 5.5

 7.4

11.0

Tee With Cover

6"W

10"W

18"W

RWT06TE

RWT10TE

RWT18TE

 6.2

 8.5

24.1

RWT06TES

RWT10TES

RWT18TES

 5.9

 7.3

22.9

Cross With Cover

10"W

18"W

RWT10XE

RWT18XE

 1.3

 1.8

RWT10XES

RWT18XES

 6.2

21.8

Flanged Cabinet Connector With Cover

10"W

RWT10CUC

 8.0

RWT10CUCS

 7.8

Reverse Edgewise Elbow With Cover

6"W

10"W

18"W

RWT06REE

RWT10REE 

RWT18REE

 5.8

 7.5

11.1

RWT06REES

RWT10REES

RWT18REES

 5.7

 7.4

11.0

Sweep Edgewise Elbow With Cover

6"W

10"W

18"W

—

RWT10SFEE

RWT18SFEE

10.0

12.0

16.5

RWT06SSEES

RWT10SSEES

RWT18SSEES

 4.8

11.8

16.3

Sweep Edgewise Elbow Cabinet Connector

10"W

18"W

—

—

—

—

RWT10SWEECC

RWT18SWEECC

14.0

20.0

Wall Duct Accessories

Lay-In Wall Duct Accessories [1] [2]

Accessories

Catalog Number

Weight
Lbs.

5'–0" Partition

RWTP60 

 5.4

 Straight through tunnel for tees [3]

10"W

18"W

RWT10ST

RWT18ST

 2.9

 3.8

90o Elbow tunnel for crosses [3]

10"W

18"W

RWT10ET

RWT18ET

 3.2

 5.1

3 compartment tunnel for tees

10"W

18"W

RWT10PTE

RWT18PTE

5.0

6.0

3 compartment tunnel for crosses

10"W

18"W

RWT10PXE

RWT18PXE

8.0

9.0

Edgewise Tee Kit

10"W

18"W

RWT10ETK

RWT18ETK

 1.3

 2.1

Sweep Edgewise Tee Kit

10"W

18"W

RWT10SWET

RWT18SWET

 8.0

 8.0

Flush to Surface Adaptor

10"W

18"W

RWT10FS 

RWT18FS

11.9

16.4

Ceiling Drop-Out

12x12 Flush Cover 8"x8"

RWTCDO

15.0

Extra Coupling Device 10"W

18"W

10"W

18"W

RWT10COUP

RWT18COUP

  .4

  .5

Extra Straight Cover—30" long
(Order 2 pcs. for 5 ft. of duct.)

Flush 10"W

Flush 18"W

Surface 10"W

Surface 18"W

RWT10SCOV

RWT18SCOV

RWT10SCOVS

RWT18SCOVS

 7.2

13.0

 6.1

11.8


Wall Duct Accessories [1] [2]

Accessories

Catalog Number

Weight
Lbs.

Reducer Coupling

18" to 10"

10" to  6"

RWTRC

RWT06RC

 2.1
 1.6

Cabinet Connector

6"W

10"W

18"W

RWT06CC

RWT10CC 

RWT18CC

 1.0
 1.3
 2.4

End Cap

6"W

10"W

18"W

RWT06EC

RWT10EC

RWT18EC

1.0
1.3
1.8

Vertical Elbows for:

6" Trench to 6" Wall Duct

12" Trench to 10" Wall Duct

12" Trench to 18" Wall Duct

18" Trench to 10" Wall Duct

18" Trench to 18" Wall Duct

RWT06FTVE06

RWT10FTVE12 

RWT18FTVE12

RWT10FTVE18

RWT18FTVE18

1.1
1.2

1.2
1.3

Sweep Trench Duct to Wall Duct Adapter
(available in surface cover only)

12" Trench to 10" Wall Duct

18" Trench to 18" Wall Duct

RWT10SWFTVE12

RWT18SWFTVE18

10.0
14.0

Split Cover with Grommet

12" long–3"x 8" Opening

Flush 6"W

Flush 10"W

Flush 18"W

Surface 6"W

Surface 10"W

Surface 18"W

RWT06ACP

RWT10ACP 

RWT18ACP

RWT06ACPS

RWT10ACPS

RWT18ACPS

2.6
3.1
4.8

2.0
2.7
4.0

Dust Cover—5 ft. long

RWTDCOV60

5.5

Grommet—100 ft. roll

RWTBG100

 

Footnotes

  1. Some products may be discontinued. Refer to Busway and Cable Management online for current information.
  2. All devices available in aluminum. Add “A” suffix to the catalog number.
  3. Tunnels form a 3 in. wide compartment.
Feedback