DOE 2016 Energy Efficient 80 °C / 115 °C Rise Transformers
Energy Efficient 80 / 115 Degree Celsius Rise Transformers
-
Aluminum or copper windings
-
Two temperature rise options:
-
115 °C temperature rise on 220 °C insulation systems (15% continuous emergency overload capacity)
-
80 °C temperature rise on 220 °C insulation systems (30% continuous emergency overload capacity)
-
Refer to the following for additional information and selection.
note
EXN & EX Three Phase 60 Hz; UL Listed
|
kVA |
Catalog No. |
Minimum Efficiency |
Full Capacity Taps |
Degree C |
Insulation Class |
%IZ |
Sound Level |
Weight (lbs) |
Enclosure [1] |
|---|---|---|---|---|---|---|---|---|---|
|
480 V Delta Primary, 208Y/120 Secondary, Aluminum Windings |
|||||||||
| 15 | 97.89% | 6–2.5%2+4– | 115 | 220 | 3.98% | 39 dB | 184 | 17M | |
| 30 | 98.23% | 2.92% | 324 | 18M | |||||
| 45 | 98.40% | 3.46% | 400 | 19M | |||||
| 75 | 98.60% | 5.07% | 44 dB | 527 | 20M | ||||
| 112.5 | 98.74% | 3.30% | 806 | 21M | |||||
| 150 | 98.83% | 3.29% | 1012 | 22M | |||||
| 225 |
98.94% |
2.8% |
49 dB |
1260 |
22M |
||||
| 225 |
98.94% |
4.5% |
1825 |
24J |
|||||
| 300 |
99.02% |
30.0% |
1975 |
25J |
|||||
| 500 |
99.14% |
4–2.5%2+2– |
4.9% |
56 dB |
3100 |
30J |
|||
|
480 V Delta Primary, 208Y/120 Secondary, Copper Windings |
|||||||||
| 15 | 97.89% | 6–2.5%2+4– | 115 | 220 | 3.90% | 39 dB | 219 | 17M | |
| 30 | 98.23% | 3.98% | 358 | 18M | |||||
| 45 | 98.40% | 3.72% | 412 | 19M | |||||
| 75 | 98.60% | 4.01% | 44 dB | 653 | 20M | ||||
| 112.5 | 98.74% | 3.42% | 899 | 21M | |||||
| 150 | 98.83% | 4.56% | 1303 | 22M | |||||
|
225 |
98.94% |
2.5% |
49 dB |
1640 |
22M |
||||
|
225 |
98.94% |
6.8% |
1545 |
24J |
|||||
|
300 |
99.02% |
5.0% |
1975 |
25J |
|||||
|
500 |
99.14% |
4–2.5%2+2– |
4.8% |
56 dB |
3705 |
30J |
|||
|
480 V Delta Primary, 208Y/120 Secondary, Aluminum Windings |
|||||||||
| 15 | 97.89% | 6–2.5%2+4– | 80 | 220 | 4.01% | 39 dB | 195 | 17M | |
| 30 | 98.23% | 4.37% | 345 | 18M | |||||
| 45 | 98.40% | 4.10% | 416 | 19M | |||||
| 75 | 98.60% | 5.05% | 44 dB | 580 | 20M | ||||
| 112.5 | 98.74% | 2.54% | 949 | 21M | |||||
| 150 | 98.83% | 3.92% | 1208 | 22M | |||||
|
225 |
98.94% |
4.6% |
49 dB |
1975 |
25J |
||||
|
300 |
99.02% |
4–2.5%2+2– |
4.4% |
56 dB |
3100 |
30J |
|||
|
480 V Delta Primary, 208Y/120 Secondary, Copper Windings |
|||||||||
| 15 | 97.89% | 6–2.5%2+4– | 80 | 220 | 4.53% | 39 dB | 235 | 17M | |
| 30 | 98.23% | 2.76% | 407 | 18M | |||||
| 45 | 98.40% | 4.12% | 509 | 19M | |||||
| 75 | 98.60% | 5.61% | 44 dB | 690 | 20M | ||||
| 112.5 | 98.74% | 3.76% | 1146 | 21M | |||||
| 150 | 98.83% | 5.45% | 1424 | 22M | |||||
|
225 |
98.94% |
6.9% |
49 dB |
1975 |
25J |
||||
|
300 |
99.02% |
4–2.5%2+2– |
5.0% |
56 dB |
3705 |
30J |
|||
Schneider Electric’s Reduced Energy Family™ Low Voltage Transformers meet the next level of DOE efficiency. The Reduced Energy product family is designed with 20% reduction in losses at 35% Loading – 75 °C. Available in aluminum or copper windings, and standardized at 80 °C temperature rise.
note
note
Reduced Energy Three-Phase 60 Hz; UL Listed
|
kVA |
Catalog No. |
DOE 2029 Efficiency |
Full Capacity Taps |
Degree C Temp. Rise |
Insulation Class |
Sound Level |
Weight (lbs) |
Enclosure [1] |
|---|---|---|---|---|---|---|---|---|
|
480 V Delta Primary, 208Y/120 Secondary, Aluminum Windings |
||||||||
| 15 | 98.31% | 6–2.5%2+4– | 80 | 220 | 39 dB | 240 | 18M | |
| 30 | 98.58% | 6–2.5%2+4– | 80 | 220 | 39 dB | 305 | 19M | |
| 45 | 98.72% | 6–2.5%2+4– | 80 | 220 | 39 dB | 405 | 20M | |
| 75 | 98.88% | 6–2.5%2+4– | 80 | 220 | 44 dB | 610 | 21M | |
| 112.5 | 98.99% | 6–2.5%2+4– | 80 | 220 | 44 dB | 810 | 22M | |
| 150 | 99.06% | 6–2.5%2+4– | 80 | 220 | 44 dB | 1060 | 22M | |
| 225 | 99.15% | 6–2.5%2+4– | 80 | 220 | 49 dB | 1385 | 25J | |
| 300 | 99.22% | 4–2.5%2+2– | 80 | 220 | 49 dB | 1790 | 30J | |
| 500 | 99.31% | 4–2.5%2+2– | 80 | 220 | 56 dB | 31J | ||
|
480 V Delta Primary, 208Y/120 Secondary, Copper Windings |
||||||||
| 15 | 98.31% | 6–2.5%2+4– | 80 | 220 | 39 dB | 265 | 18M | |
| 30 | 98.58% | 6–2.5%2+4– | 80 | 220 | 39 dB | 350 | 19M | |
| 45 | 98.72% | 6–2.5%2+4– | 80 | 220 | 39 dB | 450 | 20M | |
| 75 | 98.88% | 6–2.5%2+4– | 80 | 220 | 44 dB | 680 | 21M | |
| 112.5 | 98.99% | 6–2.5%2+4– | 80 | 220 | 44 dB | 870 | 22M | |
| 150 | 99.06% | 6–2.5%2+4– | 80 | 220 | 44 dB | 1175 | 22M | |
| 225 | 99.15% | 6–2.5%2+4– | 80 | 220 | 49 dB | 1615 | 25J | |
| 300 | 99.22% | 4–2.5%2+2– | 80 | 220 | 49 dB | 2045 | 30J | |
| 500 | 99.31% | 4–2.5%2+2– | 80 | 220 | 56 dB | 31J | ||
note
EE Single-Phase: 60 Hz, cULus Listed
|
kVA |
Catalog No. |
Minimum Efficiency @ 35% 75°C |
Full Capacity Taps |
Degree C Temp. Rise |
Insulation Class |
%IZ |
Sound Level dB |
Weight (lbs) |
Enclosure [1] |
|---|---|---|---|---|---|---|---|---|---|
|
240 x 480 Vac Primary, 120 / 240 Vac Secondary, Aluminum Windings |
|||||||||
|
15 |
97.70% |
480 Vac 6–2.5% 2+4– 240 Vac 3–5% 1+2– |
115 |
220 |
3.5% |
45 dB |
275 |
17D |
|
|
25 |
98.00% |
4.0% |
340 |
18H |
|||||
|
37.5 |
98.20% |
3.7% |
395 |
18H |
|||||
|
50 |
98.30% |
3.7% |
620 |
21D |
|||||
|
75 |
98.50% |
3.5% |
50 dB |
685 |
22D |
||||
|
100 |
98.60% |
3.5% |
985 |
24D |
|||||
|
15 |
97.70% |
80 |
1.7% |
45 dB |
280 |
17D |
|||
|
25 |
98.00% |
3.9% |
345 |
18H |
|||||
|
37.5 |
98.20% |
3.7% |
400 |
18H |
|||||
|
50 |
98.30% |
3.6% |
625 |
21D |
|||||
|
75 |
98.50% |
3.4% |
50 dB |
690 |
22D |
||||
|
100 |
98.60% |
3.4% |
995 |
24D |
|||||