DOE 2016 Energy Efficient Medium Voltage Transformers
Medium Voltage Distribution Transformers
In 2010 Schneider Electric released energy efficient transformers based on the Department of Energy (DOE) 10 CFR Part 431 Energy Conservation program for Commercial Equipment. On April 18, 2013 the United States Department of Energy (DOE) issued its final ruling on transformer efficiency for liquid-filled and dry-type distribution transformers. The ruling impacts single phase (10 kVA to 833 kVA) and three phase (15 kVA to 2,500 kVA). Distribution transformers manufactured in, or imported into the U.S. and its territories on or after January 1, 2016 are required to comply with the new DOE standards. Schneider Electric medium voltage transformers provide the solution to help end users to comply with this DOE ruling. Our commitment is for you to meet DOE compliance, improve energy efficiency, and create a positive impact on the environment by updating to our energy efficient products.
Refer to the following for additional information.
note
Standard Efficiency Levels for Liquid Immersed Distribution Transformers
|
Single-Phase |
|
Three-Phase |
||
|---|---|---|---|---|
|
kVA |
Efficiency % |
|
kVA |
Efficiency % |
|
10 |
98.7 |
— |
— |
|
|
15 |
98.82 |
— |
— |
|
|
25 |
98.95 |
45 |
98.92 |
|
|
37.5 |
99.05 |
75 |
99.03 |
|
|
50 |
99.11 |
112.5 |
99.11 |
|
|
75 |
99.19 |
150 |
99.16 |
|
|
100 |
99.25 |
225 |
99.23 |
|
|
167 |
99.33 |
300 |
99.27 |
|
|
250 |
99.39 |
500 |
99.35 |
|
|
333 |
99.43 |
750 |
99.4 |
|
|
500 |
99.49 |
1000 |
99.43 |
|
|
667 |
99.52 |
1500 |
99.48 |
|
|
833 |
99.55 |
2000 |
99.51 |
|
|
— |
— |
2500 |
99.53 |
|
note
Standard Efficiency Levels for Medium Voltage Dry Type Distribution Transformers
|
kVA |
Single-Phase |
kVA |
Three-Phase |
||||
|---|---|---|---|---|---|---|---|
|
20-45kV BIL |
46-95 kV BIL |
>/ 96 kV BIL |
20-45kV BIL |
46-95 kV BIL |
>/ 96 kV BIL |
||
|
15 |
98.1 |
97.86 |
— |
45 |
98.1 |
97.86 |
— |
|
25 |
98.33 |
98.12 |
— |
75 |
98.33 |
98.13 |
— |
|
37.5 |
98.49 |
98.3 |
— |
112.5 |
98.52 |
98.36 |
— |
|
50 |
98.6 |
98.42 |
— |
150 |
98.65 |
98.51 |
— |
|
75 |
98.73 |
98.57 |
98.53 |
225 |
98.82 |
98.69 |
98.57 |
|
100 |
98.82 |
98.67 |
98.63 |
300 |
98.93 |
98.81 |
98.69 |
|
167 |
98.96 |
98.83 |
98.8 |
500 |
99.09 |
98.99 |
98.89 |
|
250 |
99.07 |
98.95 |
98.91 |
750 |
99.21 |
99.12 |
99.02 |
|
333 |
99.14 |
99.03 |
98.99 |
1000 |
99.28 |
99.2 |
99.11 |
|
500 |
99.22 |
99.12 |
99.09 |
1500 |
99.37 |
99.3 |
99.21 |
|
667 |
99.27 |
99.18 |
99.15 |
2000 |
99.43 |
99.36 |
99.28 |
|
833 |
99.31 |
99.23 |
99.2 |
2500 |
99.47 |
99.41 |
99.33 |
General Purpose Dry Type Medium Voltage Transformers
All Transformers are built with 220 °C Insulation and 150 °C Temperature Rise
Optional Temperature Rise of 115 °C and 80 °C.
Aluminum windings are standard, with an option for Copper Windings
Standard high voltage taps: 4-2.5%, 2FCAN and 2FCBN. Optional 4-2.5% FCBN
note
-
FCBN (Full Capacity Below Normal) = taps that allow the transformer to operate at full kVA capacity when the primary voltage is lower than nominal
-
FCAN (Full Capacity Above Normal) = taps that allow the transformer to operate at full kVA capacity when the primary voltage is higher than nominal
General Purpose Stand Alone Medium Voltage Transformers
Power-Dry™ II Stand Alone Dry Type Medium Voltage Transformers
LayoutFAST Configuration (BIM): Refer to product range VPI Power-Dry Transformers
-
Three Phase – 112.5 kVA to 3000 kVA
-
Single Phase – 167 kVA to 333 kVA
-
Aluminum or Copper Windings, 220 °C Insulation with 150 °C default temperature rise with options for 115 °C or 80 °C rise
Enclosure is for indoor use only, contact local Schneider Electric representation for outdoor applications.
Primary Voltages 1201 V to 15 kV with taps 2-2.5% FCAN, 2-2.5% FCBN
-
2.4 kV Class @ 30 kV BIL
-
5 kV Class @ 30 kV BIL
-
15 kV Class @ 60 kV BIL
Secondary Voltages:
-
Three Phase: 208Y/120 V, 480Y/277 V, 240 Delta, 480 Delta, 600 Delta
-
Single Phase: 120/240, 277
All secondary voltages are at 10 kV BIL