DOE 2016 Energy Efficient Single-Phase Transformers — EE
EE Single-Phase Transformers
DOE 2016 Energy Efficient Single-Phase UL-listed transformers are designed for reliable commercial and industrial power distribution, enabling efficient voltage transformation, installation flexibility, and compliance with modern energy-efficiency standards
Refer to the following for additional information and selection.
note
note
EE Single-Phase 60 Hz, 120/240 Vac Secondary; cULus Listed
|
kVA |
Catalog No. |
Minimum Efficiency @ 35% 75°C |
Full Capacity Taps |
Degree C Temp. Rise |
Insulation Class |
%IZ |
Sound Level dB |
Weight (lbs) |
Enclosure [1] |
|---|---|---|---|---|---|---|---|---|---|
|
240 x 480 Vac Primary, Aluminum Windings |
|||||||||
|
15 |
97.70% |
480 Vac 6–2.5% 2+4– 240 Vac 3–5% 1+2– |
150 |
220 |
6.1% |
45 dB |
215 |
17D |
|
|
25 |
98.00% |
5.9% |
275 |
17H |
|||||
|
37.5 |
98.20% |
6.1% |
340 |
18H |
|||||
|
50 |
98.30% |
5.1% |
395 |
18H |
|||||
|
75 |
98.50% |
5.7% |
50 dB |
619 |
21D |
||||
|
100 |
98.60% |
4.7% |
682 |
22D |
|||||
|
167 |
98.70% |
3.9% |
55 dB |
982 |
24D |
||||
|
250 |
98.80% |
5.7% |
1060 |
25D |
|||||
|
333 |
98.90% |
6.3% |
60 dB |
1854 |
31D |
||||
|
600 Vac Primary, Aluminum Windings |
|||||||||
|
15 |
97.70% |
6–2.5%2+4– |
150 |
220 |
4.0 |
45 dB |
215 |
17D |
|
|
25 |
98.00% |
4.3 |
275 |
17H |
|||||
|
37.5 |
98.20% |
3.8 |
400 |
18H |
|||||
|
50 |
98.30% |
4.2 |
450 |
18H |
|||||
|
75 |
98.50% |
3.2 |
50 dB |
605 |
21D |
||||
|
100 |
98.60% |
2.9 |
795 |
22D |
|||||
|
208 Vac Primary, Aluminum Windings |
|||||||||
|
15 |
97.70% |
2–5% FCBN |
150 |
220 |
4.3 |
45 dB |
200 |
17D |
|
|
25 |
98.00% |
4.1 |
275 |
17H |
|||||
|
37.5 |
98.20% |
3.6 |
397 |
18H |
|||||
|
50 |
98.30% |
5.7 |
420 |
18H |
|||||
|
75 |
98.50% |
3.6 |
50 dB |
621 |
21D |
||||
|
100 |
98.60% |
6.3 |
795 |
22D |
|||||