DOE 2016 Energy Efficient Three-Phase Transformers — EXN / EX

Technical specifications and catalog numbers for Schneider Electric EXN and EX Series three-phase, energy-efficient dry-type transformers.

Energy Efficient Three-Phase Transformers

EXN112T
Three-Phase Transformer

These selection tables cover multiple primary and secondary voltage configurations (208Y/120 V, 480Y/277 V, and 240 V Delta), kVA ratings from 15 to 500 kVA, aluminum and copper windings, and UL-listed designs. Key product attributes include minimum efficiency ratings up to 99.14%, full-capacity tap arrangements, 150 °C temperature rise, 220 °C insulation class, impedance (%IZ), sound levels, enclosure types, and unit weights.

note

Listed weights are not for construction. Contact your local Schneider Electric representative for certified prints.

Refer to the following for additional information and selection.

EXN & EX Three-Phase 60 Hz, 208Y/120 Vac Secondary; UL Listed

kVA

Catalog No.

Minimum Efficiency @ 35% 75°C

Full Capacity Taps

Degree C Temp. Rise

Insulation Class

%IZ

Sound Level dB

Weight (lbs)

Enclosure [1]

480 Vac Delta Primary, Aluminum Windings

15

EXN15T3H

97.89%

6–2.5%2+4–

150 220 4.03% 39 dB 188 17M
30

EXN30T3H

98.23% 3.80% 303 18M
45

EXN45T3H

98.40% 4.10% 369 19M
75

EXN75T3H

98.60% 4.90% 44 dB 515 20M
112.5

EXN112T3H

98.74% 3.70% 724 21M
150

EXN150T3H

98.83% 3.10% 933 22M
225

EXN225T3H

98.94%

2.90%

52 dB 

1260

22M

225

EX225T3H

98.94%

4.4%

1450

25J

300

EX300T3H

99.02%

5.0%

1860

25J

500

EX500T68H

99.14%

4–2.5%2+2–

4.9%

57 dB

2915

30J

600 Vac Delta Primary, Aluminum Windings

15

EXN15T65H

97.89%

6–2.5%2+4–

150 220 4.32% 39 dB 188 17M
30

EXN30T65H

98.23% 3.70% 324 18M
45

EXN45T65H

98.40% 4.10% 368 19M
75

EXN75T65H

98.60% 4.67% 44 dB 513 20M
112.5

EXN112T65H

98.74% 3.62% 727 21M
150

EXN150T65H

98.83% 3.14% 1002 22M
225

EXN225T65H

98.94%

2.90%

52 dB 

1245

22M

225

EX225T65H

98.94%

5.2%

1450

25J

300

EX300T65H

99.02%

5.3%

1860

25J

500

EX500T79H

99.14%

4–2.5%2+2–

57 dB

2915

30J

208 Vac Delta Primary, Aluminum Windings [2]

15

EXN15T3156H

97.89% 192/200/208/216/232/240/248 150 220 4.04% 39 dB 192 17M
30

EXN30T3156H

98.23% 3.22% 363 18M
45

EXN45T3156H

98.40% 4.04% 396 19M
75

EXN75T3156H

98.60% 4.88% 44 dB 526 20M
112.5

EXN112T3156H

98.74% 3.48% 811 21M
150

EXN150T3156H

98.83% 3.22% 1015 22M

240 Vac Delta Primary, Aluminum Windings [2]

15

EXN15T3156H

97.89% 192/200/208/216/232/240/248 150 220 4.04% 39 dB 192 17M
30

EXN30T3156H

98.23% 3.22% 363 18M
45

EXN45T3156H

98.40% 4.04% 396 19M
75

EXN75T3156H

98.60% 4.88% 44 dB 526 20M
112.5

EXN112T3156H

98.74% 3.48% 811 21M
150

EXN150T3156H

98.83% 3.22% 1015 22M

480 Vac Delta Primary, Copper Windings

15

EXN15T3HCU

97.89% 6–2.5%2+4– 150 220 4.06% 39 dB 222 17M
30

EXN30T3HCU

98.23% 4.08% 356 18M
45

EXN45T3HCU

98.40% 3.44% 399 19M
75

EXN75T3HCU

98.60% 4.99% 44 dB 661 20M
112.5

EXN112T3HCU

98.74% 3.27% 974 21M
150

EXN150T3HCU

98.83% 3.60% 1156 22M
225

EXN225T3HCU

98.94%

2.56%

52 dB 

1640

22M

225

EX225T3HCU

98.94%

5.7%

1545

25J

300

EX300T3HCU

99.02%

6.0%

1975

25J

500

EX500T68HCU

99.14%

4–2.5%2+2–

4.8%

57 dB

3705

30J

EXN & EX Three-Phase 60 Hz, 480Y/277 Vac Secondary; UL Listed

kVA

Catalog No.

Minimum Efficiency @ 35% 75°C

Full Capacity Taps

Degree C Temp. Rise

Insulation Class

%IZ

Sound Level

Weight (lbs)

Enclosure [1]

208 Vac Delta Primary, Aluminum Windings [3]

15

EXN15T3155H

97.89% 192/200/208/216/232/240/248 150 220 4.01% 39 dB 191 17M
30

EXN30T3155H

98.23% 3.43% 335 18M
45

EXN45T3155H

98.40% 3.86% 395 19M
75

EXN75T3155H

98.60% 3.94% 44 dB 544 20M
112.5

EXN112T3155H

98.74% 3.67% 735 21M
150

EXN150T3155H

98.83% 3.12% 1020 22M

225

EX225T212H

98.94%

3–5%1+2–

5.8%

52 dB 

1450

25J

300

EX300T212H

99.02%

5.2%

1860

25J

500

EX500T212H

99.14%

4.8%

57 dB

2915

30J

480 Vac Delta Primary, Aluminum Windings

15

EXN15T1814H

97.89% 6–2.5%2+4– 150 220 4.62% 39 dB 191 17M
30

EXN30T1814H

98.23% 3.50% 333 18M
45

EXN45T1814H

98.40% 3.95% 373 19M
75

EXN75T1814H

98.60% 5.03% 44 dB 531 20M
112.5

EXN112T1814H

98.74% 3.53% 730 21M
150

EXN150T1814H

98.83% 3.08% 1012 22M
225

EXN225T1814H

98.94%

3.2%

52 dB 

1270

22M

225

EX225T1814H

98.94%

4.6%

1450

25J

300

EX300T1814H

99.02%

5.4%

1860

25J

500

EX500T76H

99.14%

4–2.5%2+2–

57 dB

2915

30J

EXN & EX Three Phase 60 Hz, 240 Vac Delta Secondary; UL Listed

kVA

Catalog No.

Minimum Efficiency @ 35% 75°C

Full Capacity Taps

Degree C Temp. Rise

Insulation Class

%IZ

Sound Level dB

Weight (lbs)

Enclosure [1]

480 Vac Delta Primary, Aluminum Windings

15

EXN15T6H

97.89% 6-2.5%2+4- 150 220 4.70% 39dB 193 17M
30

EXN30T6H

98.23% 6-2.5%2+4- 150 220 2.99% 39dB 361 18M
45

EXN45T6H

98.40% 6-2.5%2+4- 150 220 4.06% 39dB 369 19M
75

EXN75T6H

98.60% 6-2.5%2+4- 150 220 5.08% 44dB 529 20M
112.5

EXN112T6H

98.74% 6-2.5%2+4- 150 220 3.47% 44dB 730 21M
150

EXN150T6H

98.83% 6-2.5%2+4- 150 220 3.08% 44dB 1007 22M
225

EXN225T6H

98.94% 6-2.5%2+4- 150 220 3.2% 52 dB 1245 22M
225

EX225T6H

98.94% 6-2.5%2+4- 150 220 4.5% 52 dB 1820 25J
300

EX300T6H

99.02% 6-2.5%2+4- 150 220 5.2% 52 dB 1960 25J
500

EX500T63H

99.14% 4–2.5%2+2– 150 220 4.9% 57 dB 3090 30J

480 Vac Delta Primary, Aluminum Windings

120 Volt Center Tap - Limited to 7.5% Loading, Design for Ground Reference and Light Maintenance Loading.

15

EXN15T6HCT

97.89% 6-2.5%2+4- 150 220 4.70% 39dB 193 17M
30

EXN30T6HCT

98.23% 6-2.5%2+4- 150 220 2.99% 39dB 361 18M
45

EXN45T6HCT

98.40% 6-2.5%2+4- 150 220 4.06% 39dB 369 19M
75

EXN75T6HCT

98.60% 6-2.5%2+4- 150 220 5.08% 44dB 529 20M
112.5

EXN112T6HCT

98.74% 6-2.5%2+4- 150 220 3.47% 44dB 730 21M
150

EXN150T6HCT

98.83% 6-2.5%2+4- 150 220 3.08% 44dB 1007 22M
225

EXN225T6HCT

98.94% 6-2.5%2+4- 150 220 3.2% 52 dB 1245 22M
225

EX225T6HCT

98.94% 6-2.5%2+4- 150 220 4.5% 52 dB 1820 25J
300

EX300T6HCT

99.02% 6-2.5%2+4- 150 220 5.2% 52 dB 1960 25J
500

EX500T63HCT

99.14% 4–2.5%2+2– 150 220 4.9% 57 dB 3090 30J

Energy Efficient Three-Phase Transformers (K-Rated)

EXN45T3H
K-Rated Three-Phase Transformer

DOE 2016 Energy Efficient K-Rated Three-Phase Transformers.

  • Square D offers Delta-Wye 30° Phase Shift transformers which reconfigure the harmonic models and mitigate the harmful effects of triplens.

  • Available with aluminum or copper windings and 150 °C or 115 °C Rise with 220 insulation class.

  • UL Listed with the following K-ratings to handle excess heat created by harmonic wave forms:

    • K4

    • K13

Refer to the following for additional information and selection.

note

Listed weights are not for construction. Contact your local Schneider Electric representative for certified prints.

EXN & EX Three Phase 60 Hz, 30° Phase Shift, 480 Delta to 208Y/120; UL Listed, K-RATED

kVA

Catalog No.

Minimum Efficiency @ 35% 75°C

Full Capacity Taps

Degree C Temp. Rise

Insulation Class

%IZ

Sound Level

Weight (lbs)

Enclosure [1]

480 Delta Primary, 208Y/120 Secondary, Aluminum Windings, 150°C Rise, 220C Insulation, K13 Listed

15

EXN15T3HNLP

97.89% 6–2.5%2+4– 150 220 4.51% 39 dB 195 17M
30

EXN30T3HNLP

98.23% 4.18% 336 18M
45

EXN45T3HNLP

98.40% 4.71% 400 19M
75

EXN75T3HNLP

98.60% 5.26% 44 dB 580 20M
112.5

EXN112T3HNLP

98.74% 3.70% 802 21M
150

EX150T3HNLP

98.83% 3.00% 1825 25J

225

EX225T3HNLP

98.94%

3.30%

49 dB 

1975

25J

480 Delta Primary, 208Y/120 Secondary, Copper Windings, 150°C Rise, 220C Insulation, K13 Listed

15

EXN15T3HCUNLP

97.89% 6–2.5%2+4– 150 220 4.96% 39 dB 235 17M
30

EXN30T3HCUNLP

98.23% 3.06% 407 18M
45

EXN45T3HCUNLP

98.40% 4.41% 509 19M
75

EXN75T3HCUNLP

98.60% 5.56% 44 dB 700 20M
112.5

EXN112T3HCUNLP

98.74% 3.33% 1000 21M
150

EX150T3HCUNLP

98.83% 4.60% 1545 25J

225

EX225T3HCUNLP

98.94%

3.80%

49 dB

1975

25J

480 Vac Delta Primary, 208Y/120 Secondary, Aluminum Winding, K4

15

EXN15T3HNL

97.89% 6–2.5%2+4– 150 220 4.30% 39 dB 184 17M
30

EXN30T3HNL

98.23% 3.15% 324 18M
45

EXN45T3HNL

98.40% 4.13% 392 19M
75

EXN75T3HNL

98.60% 5.21% 44 dB 527 20M
112.5

EXN112T3HNL

98.74% 3.80% 713 21M
150

EXN150T3HNL

98.83% 3.37% 1012 22M

480 Vac Delta Primary, 208Y/120 Secondary, Copper Winding, K4

15

EXN15T3HCUNL

97.89% 6–2.5%2+4– 150 220 4.22% 39 dB 219 17M
30

EXN30T3HCUNL

98.23% 4.23% 358 18M
45

EXN45T3HCUNL

98.40% 3.95% 412 19M
75

EXN75T3HCUNL

98.60% 4.15% 44 dB 548 20M
112.5

EXN112T3HCUNL

98.74% 3.52% 899 21M
150

EXN150T3HCUNL

98.83% 4.35% 1303 22M

Footnotes

  1. For enclosure styles, see Enclosure Styles, Dimensions, and Accessories
  2. 3156 Catalog Numbers are shipped connected as 240 V.
  3. 3155 Catalog Numbers are shipped connected as 240 V.
Feedback