Lug Kits for Low Voltage Transformers

Catalog numbers and specifications for Schneider Electric low-voltage transformer lug kits, ground lug kits, and compression lug kits. Key attributes include wire size compatibility, current ratings, lug quantities, grounding and bonding options, terminal lug configurations, and transformer kVA application ranges for power distribution installations.

Lug Kits for Low Voltage Transformers

DASKP1000
Mechanical Lug Kit

Mechanical Lug Kits for Low Voltage Transformers

This lug kit selection table lists low-voltage transformer lug kits, including catalog numbers for single-phase and three-phase secondary transformers. It details wire size compatibility, current ratings up to 2000 A, grounding lug options, bonding lug kits, center-tap support, and termination specifications for transformer power distribution and electrical installation applications.

Refer to the following for additional information and selection.

note

Lugs are not supplied with transformer units. They must be purchased separately.


LV Transformer Mechanical Lug Kits

Catalog No.

Lugs Per Kit

Wire Range

Cap Screws

Current Range

Grounding Lugs per Kit

Wire Range

Bonding Lugs per Kit

Wire Range

Single-Phase Primary, Single-Phase Secondary, Three-Phase Delta Primary, Three-Phase Delta Secondary

DASKP100

3

1/0–14 STR

1/4 x 1 in.

Up to 100 A

Not applicable

Not applicable

Not applicable

Not applicable

DASKP250

350 kcmil–6 STR

3/8 x 2 in.

101 to 250 A

DASKP400

600 kcmil–4 STR
(2) 250 kcmil–1/0 STR

201 to 400 A

DASKP600

6

601 to 800 A

DASKP1000

9

600 kcmil–2 STR

DASKP1200

12

801 to 1200 A

Single-Phase Primary and Secondary, Three-Phase Wye Secondary, Three-Phase Delta with Center Tap

DASKGS100

5

1/0–14 STR

1/4 x 1 in.

Up to 100 A

1

(4) 2/0 to 14 STR

1

2 to 14 STR

DASKGS250

350 kcmil–6 STR

3/8 x 2 in.

101 to 250 A

DASKGS400

600 kcmil–4 STR
(2) 250 kcmil–1/0 STR

201 to 400 A

1/0 to 14 STR

DASKGS600

10

600 kcmil–2 STR

601 to 800 A

(4) 350 kcmil to 6 STR

250 kcmil to 6 STR

DASKGS1000

15

DASKGS1200

20

801 to 1200 A

DASKGS2000

25

1201 to 2000 A


Ground Lug Kits

Catalog No.

Wire Range

DASKGK1

(4) 2/0 to 14 STR

DASKGK2

(4) 350 kcmil to 6 STR


Compression Lug Kits

Transformer kVA Sizes

Kit Catalog No.

Terminal Lugs

Aluminum or Copper
Conductor Range
(AWG or kcmil)

Hardware
Included

Catalog No.

Qty.

Cap Screws

Qty.

15–37 ½ (single-phase)
15–45 (three-phase)

VCELSK1

VCEL02114S1 [1]

8

#8–1/0
#4–300 kcmil

1/4 x 1 in.

8

VCEL030516H1 [1]

5

1/4 x 2 in.

1

50–75 (single-phase)
75–112 ½ (three-phase)

VCELSK2

VCEL030516H1 [1]

13

#4–300 kcmil

1/4 x 1 in.

8

1/4 x 2 in.

8

100–167 (single-phase)
150–300 (three-phase)

VCELSK3

VCEL030516H1 [1]

3

1/4 x 3/4 in.

3

VCEL07512H1

26

500–750 kcmil Al
500 kcmil Cu

3/8 x 2 in.

16

500 (three-phase)

VCELSK4

VCEL07512H1

34

21

Footnotes

  1. Discontinued
Feedback