Mini Power-Zone Low-Voltage Unit Substations

Unit substations from Schneider Electric helps meet requirements for a compact unit substation at low amperage ratings. The complete unit substation package can help save on floor space, installation, and overall cost.

Sealed Unit Substations — Mini Power-Zone™

Single-Phase
Unit Substation

Three-Phase
Unit Substation

note

Mini Power-Zone unit substations are UL 1062 Listed File E92978 design in a Type 3R enclosure allowing for indoor or outdoor applications. Designed for wall-mounting, the unit substation leverages Schneider Electric components integrated into one device.

  • Epoxy resin encapsulated low voltage transformer

  • H-frame main circuit breaker

  • Secondary main circuit breaker

  • Square D panel board or load center allowing for QO™ or QOB™ branch circuit breakers

The MPU solution leverages the latest load center interiors, giving customers more flexibility for branch circuit requirements. Additionally design with a tiered dead front construction. The first dead front allows access to the secondary main circuit breaker, distribution panel board, and the second dead front. The second dead front allows access to the primary main circuit breaker and incoming voltage connection points.

Refer to the following for additional information and selection.

note

FCBN = Full Capacity Below Normal

Unit Substations — QO Plug-On Circuit Breakers Only

kVA

Catalog No.

Full Capacity Taps

Enclosure

Weight (lbs)

Primary Main Circuit Breaker Rating (A)

Secondary Main Circuit Breaker Rating (A)

Spaces for Branch Circuit Breakers

Single-Phase Unit Substation Input: 480 Vac, 18 kAIC; Output: 120 / 240 Vac

3

MPU3S40F

2–5% FCBN

MPU-A

85

15

15

10

5

MPU5S40F

2–5% FCBN

MPU-A

135

15

30

10

7.5

MPU7S40F

2–5% FCBN

MPU-A

145

20

40

10

10

MPU10S40F

2–5% FCBN

MPU-A

220

30

60

10

15

MPU15S40F

2–5% FCBN

MPU-B

350

60

80

22

25

MPU25S40F

2–5% FCBN

MPU-B

425

100

125

22

Three-Phase Unit Substation Input: 480 Vac 18 kAIC; Output: 208Y / 120 Vac

15

MPU15T2F

2–5% FCBN

MPU-C

510

40

60

27

22.5

MPU22T2F

2–5% FCBN

MPU-C

670

60

80

27

30

MPU30T2F

2–5% FCBN

MPU-C

695

90

100

27

Unit Substations — Bolt-On Circuit Breakers

kVA

Catalog No.

Full Capacity Taps

Enclosure

Weight (lbs)

Primary Main Circuit Breaker Rating (A)

Secondary Main Circuit Breaker Rating (A)

Spaces for Branch Circuit Breakers

18 kAIC

25 kAIC

65 kAIC

Single-Phase Unit Substation Input: 480 Vac, Output: 120 / 240 Vac

3

MPUB3S40F

MPUB3S40FSS

MPUB3S40FG

MPUB3S40FJ

2–5% FCBN

MPUB-AA

137

15

15

16

5

MPUB5S40F

MPUB5S40FSS

MPUB5S40FG

MPUB5S40FJ

2–5% FCBN

MPUB-AA

187

15

30

16

7.5

MPUB7S40F

MPUB7S40FSS

MPUB7S40FG

MPUB7S40FJ

2–5% FCBN

MPUB-AA

207

20

40

16

10

MPUB10S40F

MPUB10S40FSS

MPUB10S40FG

MPUB10S40FJ

2–5% FCBN

MPUB-AA

237

30

60

16

15

MPUB15S40F

MPUB15S40FSS

MPUB15S40FG

MPUB15S40FJ

2–5% FCBN

MPZUB-BB

367

60

80

28

25

MPUB25S40F

MPUB25S40FSS

MPUB25S40FG

MPUB25S40FJ

2–5% FCBN

MPZUB-BB

442

100

125

28

Three-Phase Unit Substation Input: 480 Vac, Output 208Y / 120 Vac

15

MPUB15T2F

MPUB15T2FSS

MPUB15T2FG

MPUB15T2FJ

2–5% FCBN

MPUB-CC

541

40

60

27

22.5

MPUB22T2F

MPUB22T2FSS

MPUB22T2FG

MPUB22T2FJ

2–5% FCBN

MPUB-CC

701

60

80

27

30

MPUB30T2F

MPUB30T2FSS

MPUB30T2FG

MPUB30T2FJ

2–5% FCBN

MPUB-CC

726

90

100

27

Unit Substations — E-Frame Bolt-on Circuit Breakers

kVA

Catalog No.

Full Capacity Taps

Enclosure

Weight (lbs)

Primary Main Circuit Breaker Rating (A)

Secondary Main Circuit Breaker Rating (A)

Spaces for Branch Circuit Breakers

18 kAIC

25 kAIC

65 kAIC

Three-Phase Unit Substation Input: 480 Vac, Output 480Y / 277 Vac

15

MPUE15T1816F

MPUE15T1816FSS

MPUE15T1816FG

MPUE15T1816FJ

2–5% FCBN

MPUB-CC

541

40

60

12

30

MPUE30T1816F

MPUE30T1816FSS

MPUE30T1816FG

MPUE30T1816FJ

2–5% FCBN

MPUB-CC

726

90

100

12


note

Dimensions should not be used for construction. Contact you local Schneider Electric representative for certified prints.

Unit Substation Enclosure Dimensions

Enclosure Number/Style

Height

Width

Depth

Mounting

in.

mm

in.

mm

in.

mm

MPU-A

32.90

836.0

14.00

356

11.80

300

Wall

MPU-B

43.20

1097.0

21.00

533

13.50

343

Wall

MPU-C

45.20

1148.0

27.40

696

13.50

343

Wall

MPU-AA

43.20

16.00

11.75

Wall

MPU-BB

51.00

27.40

13.50

Wall

MPU-CC

51.20

27.40

13.50

Wall

Feedback