Non-Ventilated Three-Phase and Single-Phase Transformers

Non-ventilated transformer enclosures are ideal for environments with high levels of dust, moisture, metal particles, or other airborne contaminants that make ventilated designs unsuitable.

Non-Ventilated Transformers

note

Lugs are not supplied with transformer units. They must be purchased separately.

note

Listed weights are not for construction. Contact your local Schneider Electric representative for certified prints.

Non-Ventilated Three-Phase Transformers; 60 Hz; 208Y/120 Vac Secondary

kVA

Type 3R - IP 54 Catalog No.

Type 3R - IP 54 Catalog
304 Stainless Steel

Full Capacity Taps

Degree C Temp. Rise

Insulation Class

%IZ

Weight (lbs)

Enclosure [1]

480 Vac Delta Primary, Aluminum Windings

15

15T3HNV

Via Product Configurator

6–2.5%2+4–

150

220

2.8

30

30T3HNV

3.5

340

19E

45

45T3HNV

3.3

510

19E

75

75T3HNV

2.5

1025

22E

112.5

112T3HNV

3.3

1250

24E

150

150T3HNV

2.9

2000

25E

Non-Ventilated Single-Phase Transformers; 60 Hz; 120/240 Vac Secondary

kVA

Type 3R - IP 54 Catalog No.

Type 3R - IP 54 Catalog
304 Stainless Steel

Full Capacity Taps

Degree C Temp. Rise

Insulation Class

%IZ

Weight (lbs)

Enclosure [1]

240 x 480 Vac Primary, Aluminum Windings

15

15S3HNV

Via Product Configurator

480 Vac

6 - 2.5% 2+4-

240 Vac

3 -5% 1+2-

150

220

4.4

 230

17E

25

25S3HNV

4.1

 310

18E

37.5

37S3HNV

4.4

 350

18E

50

50S3HNV

3.1

 450

21E

75

75S3HNV

2.9

 880

24E

100

100S3HNV

1.7

 975

25E

Style E Transformer Enclosure
IP55 Rated

WMB363364
Transformer Wall Mounting Bracket

note

These dimensions are not for construction. Contact your local Schneider Electric representative for certified prints.

Style E Transformer Enclosures — Dimensions and Accessories

Enclosure

Height

Width

Depth

Mounting

Wall Mounting
Bracket

Ceiling Mounting
Bracket

Insulation Class
°C

Number

Style

in.

mm

in.

mm

in.

mm

17

E

27

686

20

508

16

406

Floor

WMB361362

CMB363

220

18

E

30

762

20

508

20

508

WMB363364

CMB363

19

E

30

762

30

762

20

508

WMB363364

CMB364

21

E

37

940

30

762

24

610

CMB364

22

E

43.75

1111

32

813

27

686

CMB380

24

E

49.5

1257

35

 889

28.5

 724

CMB381

25

E

49.5

1257

41

1041

32

 813

26

E

57.5

1461

41

1041

32

 813

28

E

60

1524

56

1422

36

 914

29

E

68

1727

56

1422

36

 914

30

E

71

1803

48

1219

36

 914

31

E

74

1880

56

1422

40.5

1029

 

Footnotes

  1. For enclosure styles, see Enclosure Styles, Dimensions, and Accessories
Feedback