Resin Encapsulated Buck Boost Transformers

Buck Boost Transformers are resin-encapsulated, dry-type autotransformers used to correct minor voltage fluctuations. They provide cost-effective voltage adjustment, improve equipment performance, and support single-phase applications with durable, sealed construction.

Resin Encapsulated Buck Boost Transformers

1.5S43F
Buck Boost Transformer

Sealed Single-Phase Buck Boost Transformers

When buck and boost transformers are interconnected as an autotransformer, they can supply small changes in voltage.

Units can also be used as isolation transformers for: 120 x 240 to 12/24 or 16/32 and 240 x 480 to 24/48 by connecting using the diagram on the nameplate.

Wiring diagrams and sizing are available from catalog 7414CT0201 or the technical drawing for the transformer.

note

When used to supply a three-phase four-wire load, the source must be three-phase four-wire.

note

Listed weights and dimensions are not for construction. Contact your local Schneider Electric representative for certified prints.

kVA

120 x 240 Vac
Primary, 60 Hz

240 x 480 Vac
Primary, 60 Hz

Weight (lbs)

Enclosure
Number / Style

Degree C
Temp.
Rise

Insulation Class

12/24 Vac Secondary

16/32 Vac Secondary

24/48 Vac Secondary

0.05

50SV43A

50SV46A

50SV82A

4.2

1A

55

105

0.1

100SV43A

100SV46A

100SV82A

4.5

2A

0.15

150SV43A

150SV46A

150SV82A

6.2

3A

0.25

250SV43B

250SV46B

250SV82B

10.5

4A

80

130

0.5

500SV43B

500SV46B

500SV82B

13.8

5A

0.75

750SV43F

750SV46F

750SV82F

15.5

6A

115

180

1

1S43F

1S46F

1S82F

21.2

7A

1.5

1.5S43F

1.5S46F

1.5S82F

30.1

8A

2

2S43F

2S46F

2S82F

39.1

9A

3

3S43F

3S46F

3S82F

60

See enclosure dimensions table

Style A
Type 3R Rated


Style B
Type 3R Rated


Style C
Type 3R Rated

Style X
Type 4X Rated

3 kVA Buck Boost

Enclosure Dimensions

Enclosure

Height

Width

Depth

Mounting

Number

Style

in.

mm

in.

mm

in.

mm

1

A

5.00

127

4.47

114

3.44

87

Wall

2

5.50

140

4.47

114

3.44

87

3

5.00

127

4.85

123

3.75

95

4

5.50

140

5.23

133

4.06

103

5

6.19

157

6.19

157

4.69

119

6

6.69

170

6.19

157

4.69

119

7

8.13

270

6.94

176

5.31

135

8

8.25

210

8.68

220

6.56

167

9

9.56

243

8.68

220

6.56

167

10

10.50

267

8.62

219

6.50

165

11

12.56

319

8.62

219

6.50

165

* 3 kVA Buck Boost

14.5

8.62

6.5

12

C

13.50

343

14.75

375

9

229

Wall

13

B

14.75

375

9.75

248

11.75

298

14

C

14.75

375

19.1

485

2.25

311

15

B

20.00

508

15

381

13.5

343

16

C

22.00

559

25

635

13.5

343

51

X

9.5

24

10

25

7.75

20

52

12

30

13.75

35

13.75

35

53

24

61

21.5

55

16.38

42

Floor

54

23

58

25.5

65

13.75

35

55

31.5

80

31.5

80

16.25

41

 

Fingersafe™ terminal block cover kits for encapsulated transformers can be used to meet touch-safe requirements.

Enclosure

Kit Catalog Number

Description

7A (1 kVA)

7400ENT9

Terminal Block H1, H2, H3, H4, H5, H6, H7, H8, H9, H10 and
X1, X2, X3, X4

9A (2 kVA)

7400ENT11

10A (3 kVA)

7400ENT11

13B (5–10 kVA)

7400ENT13

Feedback