Resin Encapsulated Export Model Transformers
Resin Encapsulated Buck Boost Transformers (CE Marked)
Single-Phase CE Marked Transformers
The following single-phase CE Marked general purpose transformers accommodate voltage systems worldwide. Export model transformers 10 kVA and smaller, CE marked in addition to being cULus Listed. For CE marked transformers in other ratings, contact your local Schneider Electric representative for CE marked transformers up to 300 kVA, single and three phase.
note
Single-Phase — 110/220 Vac Secondary; 50/60 Hz; cULus Listed (240 x 480 Vac Primary to 120/240 Vac Secondary; 60 Hz only)
|
kVA |
220 x 440 Primary Catalog No. |
Weight (lbs) |
Enclosure [1] |
Full Capacity Taps |
Degree C Temperature Rise |
Insulation Class |
|---|---|---|---|---|---|---|
|
1 |
21.2 |
7A |
190/200/208/220 x |
115 |
180 |
|
|
2 |
39.1 |
9A |
||||
|
3 |
55.2 |
10A |
||||
|
5 |
135 |
13B |
||||
|
7.5 |
165 |
|||||
|
10 |
165 |