Non-Reversing Contactors

Refer to Catalog MKTED210011EN

TeSys N Non-Reversing Contactors

TeSys N non-reversing contactor, Size 1

TeSys N non-reversing contactor, Size 3

TeSys N contactors are used to switch heating loads, capacitors, transformers and electric motors where overload protection is provided separately. TeSys N contactors are available in NEMA Sizes 00–7. Target market segments include hospitals; retail; food and beverage; marine; oil and gas; and mining, metals, and minerals.

TeSys N Non-Reversing Contactors, 3-Pole Polyphase, 600 Vac Max.
(replace ●● with the coil voltage code)

NEMA Size

Continuous Current
Rating (A)

Motor Voltage

Max HP

Open

Catalog No. [1]

00

9

200

1.5

T02AN13●●

230

1.5

460

2

575

2

0

18

200

3

T02BN13●●

230

3

460

5

575

5

1

27

200

7.5

T02CN13●●

230

7.5

460

10

575

10

2

45

200

10

T02DN13●●

230

15

460

25

575

25

3

90

200

25

T02EN13●●[2]

230

30

460

50

575

50

4

135

200

40

T02FN13●●[2]

230

50

460

100

575

100

5

270

200

75

T02GN13●●[2]

230

100

460

200

575

200

6

540

200

150

T02HN13●●[2]

230

200

460

400

575

400

7

810

200

—

T02JN13●●[2]

230

300

460

600

575

600

TeSys N Non-Reversing Contactors, 3-Pole Single Phase, 600 Vac Max.
(replace ●● with the coil voltage code)

NEMA Size

Continuous Current
Rating (A)

Motor Voltage

Max HP

Open

Catalog Number

00

9

115

1/3

T02AN13●●

230

1

0

18

115

1

T02BN13●●

230

2

1

27

115

2

T02CN13●●

230

3

2

45

115

3

T02DN13●●

230

7.5

TeSys N Coil Voltage Codes

Voltage

Voltage Code by NEMA Size

Size 00

Size 0

Size 1

Size 2

Size 3

Size 4

Size 5

Size 6

Size 7

24 Vac

B7

B7

B7

n/a

120 Vac

G7

G7

G7

G7

G7

G7

G7

F7

F7


Dimensions: Dimensions to Starters, Size 5–7
Accessories: Contactor Accessories to Electronic Timers and Interface Modules
Replacement Parts: Replacement Parts
Lugs: Lugs and Lug Kits

Footnotes

  1. Replace the bullets (●●) in the catalog number with the coil voltage code. Refer to voltage codes shown in TeSys N Coil Voltage Codes.
  2. Order lugs separately. See Lugs and Lug Kits. The mounting hardware (screws, washers, and nuts) comes with the contactors, not the lugs. Starters Sizes 3–7 come with lugs.
Feedback