Non-Reversing Starters

Refer to Catalog MKTED210011EN

TeSys N Non-Reversing Starters

TeSys N non-reversing starter, Size 1

TeSys N Size 1 Contactor + TeSys LRD Bimetallic Overload Relay

TeSys N non-reversing starter, Size 3

TeSys N Size 1 Contactor + TeSys LR9D Electronic Overload Relay

For more information on TeSys Deca relays, see Section 18.

 

Dimensions: Dimensions

TeSys N Accessories: pages Contactor Accessories

TeSys N starters are used for full-voltage starting and stopping of AC squirrel-cage motors. Starters are available in NEMA Sizes 00–7 and come standard with Motor Logic Class 10/20 selectable solid-state overload relays. Starters with bimetal overload protection can be assembled from TeSys N contactors and TeSys Deca overload relays.

3-Pole Polyphase, 600 Vac Max. (replace ●● with the coil voltage code)

NEMA Size

Continuous Current
Rating (A)

Motor Voltage

Max HP

Open

Catalog No. [1]

00

9

200

1.5

T36AN13●●

230

1.5

460

2

575

2

0

18

200

3

T36BN13●●

230

3

460

5

575

5

1 [2]

27

200

7.5

T36CN13●●

230

7.5

460

10

575

10

2

45

200

10

T36DN13●●

230

15

460

25

575

25

3

90

200

25

T36EN13●●

230

30

460

50

575

50

4

135

200

40

T36FN13●●

230

50

460

100

575

100

5

270

200

75

T36GN13●●

230

100

460

200

575

200

6

540

200

150

T36HN13●●

230

200

460

400

575

400

TeSys N Coil Voltage Codes

Voltage

Voltage Code by NEMA Size

Size 00

Size 0

Size 1

Size 2

Size 3

Size 4

Size 5

Size 6

120 Vac [3]

G7

G7

G7

G7

G7

G7

G7

F7

TeSys LR9D Electronic Overload Relays

Current Setting Range (A)

For Direct Mounting to TeSys N Contactors

Class 5/10/20/30 Selectable

0.1–0.5

Size 00–1

LR9D01

0.4–2.0

LR9D02

1.6–8.0

LR9D08

6.4–32

LR9D32

TeSys Deca Overload Relays—Ambient Compensated, Bimetallic, Direct Mounting

Current Setting
Range (A)

For Direct Mounting to TeSys N Contactors

Class 10 with
Single-Phase Sensitivity

Class 10 without
Single-Phase Sensitivity

Class 20 with
Single-Phase Sensitivity

Class 20 without
Single-Phase Sensitivity

0.10–0.16

Size 00–1

LRD01

LR3D01

—

—

0.16–0.25

Size 00–1

LRD02

LR3D02

—

—

0.25–0.40

Size 00–1

LRD03

LR3D03

—

—

0.40–0.63

Size 00–1

LRD04

LR3D04

—

—

0.63–1

Size 00–1

LRD05

LR3D05

LRD05L

—

1–1.6

Size 00–1

LRD06

LR3D06

LRD06L

—

1.6–2.5

Size 00–1

LRD07

LR3D07

LRD07L

LR3D07L

2.5–4

Size 00–1

LRD08

LR3D08

LRD08L

LR3D08L

4–6

Size 00–1

LRD10

LR3D10

LRD10L

LR3D10L

5.5–8

Size 00–1

LRD12

LR3D12

LRD12L

LR3D12L

7–10

Size 00–1

LRD14

LR3D14

LRD14L

LR3D14L

9–13

Size 0–1

LRD16

LR3D16

LRD16L

LR3D16L

12–18

Size 0–1

LRD21

LR3D21

LRD21L

LR3D21L

16–24

Size 0–1

LRD22

LR3D22

—

—

17–24

Size 0–1

—

—

LRD22L

LR3D22L

23–32

Size 1

LRD32

LR3D32

LRD32L LR3D32L

9–13

Size 2

LRD313

LR3D313

LRD313L

—

12–18

Size 2

LRD318

LR3D318

LRD318L

—

16–25

Size 2

LRD325

LR3D325

LRD325L

—

23–32

Size 2

LRD332

LR3D332

LRD332L

—

30–40

Size 2

LRD340

LR3D340

LRD340L

—

37–50

Size 2

LRD350

LR3D350

LRD350L

—

Footnotes

  1. Replace the bullets (●●) in the catalog number with the coil voltage code. Refer to the coil voltage codes shown in TeSys N Coil Voltage Codes.
  2. Special size combinations of the contactor and Motor Logic overload relay are available. Add 0 to the catalog number before the coil voltage for a Size 0 overload relay (6–18 A); 9 for a Size 00C (3–9 A); and 8 for a Size 00B (1.5–4.5 A)—for example, T36CN130G7.
  3. The 24 and 120 Vac coils are available with optional separate control; add Form S to the catalog number (for example, T36AN13B7S).
Feedback