Replacement Parts

Refer to Catalog MKTED210011EN

Replacement Contacts and Coils

Replacement Contact Sets [1]

For use on contactors

Number of Poles

Catalog Number

Size 3–4

3 poles

LA5FF431

Size 5

3 poles

LA5F400803

Size 6

3 poles

LA5F500803

Size 7

3 poles

LA5F630803


TeSys N Magnet Coils

Size 00–1 AC Coils

Rated Nominal Voltage

Catalog Number 50/60 Hz

24

LXD1B7

32

LXD1C7

36

LXD1CC7

42

LXD1D7

48

LXD1E7

60

LXD1EE7

100

LXD1K7

110

LXD1F7

115

LXD1FE7

120

LXD1G7

127

LXD1FC7

200

LXD1L7

208

LXD1LE7

220/230

LXD1M7

230

LXD1P7

230/240

LXD1U7

277

LXD1W7

380/400

LXD1Q7

400

LXD1V7

415

LXD1N7

440

LXD1R7

480

LXD1T7

575

LXD1SC7

600

LXD1X7

Specifications

50/60 Hz

Average consumption
- Inrush (inductance 0.75)
- Sealed (inductance 0.3)


70 VA
7 VA

Operating range@ 60 °C

50 Hz: 80–110% of nominal
60 Hz: 85–110% of nominal

Size 2 AC Coils

Rated Nominal Voltage V

Catalog Number 50/60 Hz

24

LXD3B7

32

LXD3C7

42

LXD3D7

48

LXD3E7

100

LXD3K7

110

LXD3F7

115

LXD3FE7

120

LXD3G7

127

LXD3FC7

200

LXD3L7

208

LXD3LE7

220

LXD3M7

230

LXD3P7

240

LXD3U7

277

LXD3W7

380

LXD3Q7

400

LXD3V7

415

LXD3N7

440

LXD3R7

480

LXD3T7

500

LXD3S7

575

LXD3SC7

600

LXD3X7

Specification

50/60 Hz

Average consumption:
- Inrush (inductance 0.3)
- Sealed (inductance 0.3)


140 VA (inductance: 0.9)
7.5 VA (inductance: 0.9)

Operating range at θ < 55 °C / 131 °F

80–115% of nominal voltage

Size 3–7 AC Coils

Contactor

Size

Hz

Catalog

Number

Catalog Number Suffix [2]

24 V

48 V

110 V

120 V

208 V

220 V

240 V

277 V

380 V

415 V

440 V

480 V

600 V

Size 3–4

40–400

LX9FF

●

— [3]

048

110

127

200

220

240

280

380

415

415

500

— [3]

Size 5

40–400

LX1FH●

0242

0482

1102

1272

2002

2202

2402

2772

3802

3802

4402

5002

6002

Size 6[4]

40–400

LX1FK●

—

048

110

110

200

220

240

280

380

415

415

415

600

Size 7[4]

40–400

LX1FL

●

—

048

110

110

200

220

240

260

380

415

415

415

600

Size 3–4 DC Coils

Device

Type

Catalog

Number

Catalog Number Suffix [5]

24 V

36 V

48 V

60 V

72 V

110 V

125 V

220 V

250 V

440 V

Size 3–4

LX4FF

●

024

035

048

060

070

110

125

220

250

440

Footnotes

  1. Provided per pole: 2 fixed contacts, 1 movable contact, 2 deflectors, 1 backplate, and the mounting screws and washers.
  2. Complete the catalog number by adding the suffix (for example, LX9FF020).
  3. LX1FF020 coil will be available for replacement only.
  4. The 600 V coils for Sizes 6 and 7 do not include an auxiliary contact for holding circuits. If required, select the appropriate contacts from Auxiliary Contacts.
  5. Complete the catalog number by adding the suffix (for example, LX4FF024).
Feedback